1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 ****************************************************************************
11 ****************************************************************************/
12 #ifndef _ZLIB_H
13 #define _ZLIB_H
15 #include <linux/zconf.h>
17 struct internal_state;
19 typedef struct z_stream_s {
20 Byte *next_in;
21 uInt avail_in;
22 uLong total_in;
24 Byte *next_out;
25 uInt avail_out;
26 uLong total_out;
28 char *msg;
29 struct internal_state *state;
31 void *workspace;
33 int data_type;
34 uLong adler;
35 uLong reserved;
36 } z_stream;
38 typedef z_stream *z_streamp;
40 #define Z_NO_FLUSH 0
41 #define Z_PARTIAL_FLUSH 1
42 #define Z_PACKET_FLUSH 2
43 #define Z_SYNC_FLUSH 3
44 #define Z_FULL_FLUSH 4
45 #define Z_FINISH 5
46 #define Z_BLOCK 6
48 #define Z_OK 0
49 #define Z_STREAM_END 1
50 #define Z_NEED_DICT 2
51 #define Z_ERRNO (-1)
52 #define Z_STREAM_ERROR (-2)
53 #define Z_DATA_ERROR (-3)
54 #define Z_MEM_ERROR (-4)
55 #define Z_BUF_ERROR (-5)
56 #define Z_VERSION_ERROR (-6)
58 #define Z_NO_COMPRESSION 0
59 #define Z_BEST_SPEED 1
60 #define Z_BEST_COMPRESSION 9
61 #define Z_DEFAULT_COMPRESSION (-1)
63 #define Z_FILTERED 1
64 #define Z_HUFFMAN_ONLY 2
65 #define Z_DEFAULT_STRATEGY 0
67 #define Z_BINARY 0
68 #define Z_ASCII 1
69 #define Z_UNKNOWN 2
71 #define Z_DEFLATED 8
73 #define zlib_deflateInit(strm, level) zlib_deflateInit2((strm), (level), Z_DEFLATED, MAX_WBITS, DEF_MEM_LEVEL, Z_DEFAULT_STRATEGY)
74 #define zlib_inflateInit(strm) zlib_inflateInit2((strm), DEF_WBITS)
76 #if !defined(_Z_UTIL_H) && !defined(NO_DUMMY_DECL)
77 struct internal_state {int dummy;};
78 #endif
80 #endif