]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/kernel/uapi/linux/serial_core.h
Merge "bionic: move benchmarks out of tests directory"
[android-sdk/platform-bionic.git] / libc / kernel / uapi / linux / serial_core.h
1 /****************************************************************************
2  ****************************************************************************
3  ***
4  ***   This header was automatically generated from a Linux kernel header
5  ***   of the same name, to make information necessary for userspace to
6  ***   call into the kernel available to libc.  It contains only constants,
7  ***   structures, and macros generated from the original header, and thus,
8  ***   contains no copyrightable information.
9  ***
10  ***   To edit the content of this header, modify the corresponding
11  ***   source file (e.g. under external/kernel-headers/original/) then
12  ***   run bionic/libc/kernel/tools/update_all.py
13  ***
14  ***   Any manual change here will be lost the next time this script will
15  ***   be run. You've been warned!
16  ***
17  ****************************************************************************
18  ****************************************************************************/
19 #ifndef _UAPILINUX_SERIAL_CORE_H
20 #define _UAPILINUX_SERIAL_CORE_H
21 #include <linux/serial.h>
22 #define PORT_UNKNOWN 0
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 #define PORT_8250 1
25 #define PORT_16450 2
26 #define PORT_16550 3
27 #define PORT_16550A 4
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 #define PORT_CIRRUS 5
30 #define PORT_16650 6
31 #define PORT_16650V2 7
32 #define PORT_16750 8
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 #define PORT_STARTECH 9
35 #define PORT_16C950 10
36 #define PORT_16654 11
37 #define PORT_16850 12
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 #define PORT_RSA 13
40 #define PORT_NS16550A 14
41 #define PORT_XSCALE 15
42 #define PORT_RM9000 16
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
44 #define PORT_OCTEON 17
45 #define PORT_AR7 18
46 #define PORT_U6_16550A 19
47 #define PORT_TEGRA 20
48 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
49 #define PORT_XR17D15X 21
50 #define PORT_LPC3220 22
51 #define PORT_8250_CIR 23
52 #define PORT_XR17V35X 24
53 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
54 #define PORT_BRCM_TRUMANAGE 25
55 #define PORT_ALTR_16550_F32 26
56 #define PORT_ALTR_16550_F64 27
57 #define PORT_ALTR_16550_F128 28
58 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
59 #define PORT_MAX_8250 28
60 #define PORT_PXA 31
61 #define PORT_AMBA 32
62 #define PORT_CLPS711X 33
63 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
64 #define PORT_SA1100 34
65 #define PORT_UART00 35
66 #define PORT_21285 37
67 #define PORT_SUNZILOG 38
68 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
69 #define PORT_SUNSAB 39
70 #define PORT_DZ 46
71 #define PORT_ZS 47
72 #define PORT_MUX 48
73 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
74 #define PORT_ATMEL 49
75 #define PORT_MAC_ZILOG 50
76 #define PORT_PMAC_ZILOG 51
77 #define PORT_SCI 52
78 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
79 #define PORT_SCIF 53
80 #define PORT_IRDA 54
81 #define PORT_S3C2410 55
82 #define PORT_IP22ZILOG 56
83 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
84 #define PORT_LH7A40X 57
85 #define PORT_CPM 58
86 #define PORT_MPC52xx 59
87 #define PORT_ICOM 60
88 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
89 #define PORT_S3C2440 61
90 #define PORT_IMX 62
91 #define PORT_MPSC 63
92 #define PORT_TXX9 64
93 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
94 #define PORT_VR41XX_SIU 65
95 #define PORT_VR41XX_DSIU 66
96 #define PORT_S3C2400 67
97 #define PORT_M32R_SIO 68
98 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
99 #define PORT_JSM 69
100 #define PORT_PNX8XXX 70
101 #define PORT_NETX 71
102 #define PORT_SUNHV 72
103 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
104 #define PORT_S3C2412 73
105 #define PORT_UARTLITE 74
106 #define PORT_BFIN 75
107 #define PORT_KS8695 76
108 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
109 #define PORT_SB1250_DUART 77
110 #define PORT_MCF 78
111 #define PORT_BFIN_SPORT 79
112 #define PORT_MN10300 80
113 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
114 #define PORT_MN10300_CTS 81
115 #define PORT_SC26XX 82
116 #define PORT_SCIFA 83
117 #define PORT_S3C6400 84
118 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
119 #define PORT_NWPSERIAL 85
120 #define PORT_MAX3100 86
121 #define PORT_TIMBUART 87
122 #define PORT_MSM 88
123 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
124 #define PORT_BCM63XX 89
125 #define PORT_APBUART 90
126 #define PORT_ALTERA_JTAGUART 91
127 #define PORT_ALTERA_UART 92
128 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
129 #define PORT_SCIFB 93
130 #define PORT_MAX310X 94
131 #define PORT_MFD 95
132 #define PORT_OMAP 96
133 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
134 #define PORT_VT8500 97
135 #define PORT_XUARTPS 98
136 #define PORT_AR933X 99
137 #define PORT_EFMUART 100
138 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
139 #define PORT_ARC 101
140 #define PORT_RP2 102
141 #endif