1 /****************************************************************************
2 ****************************************************************************
3 ***
4 *** This header was automatically generated from a Linux kernel header
5 *** of the same name, to make information necessary for userspace to
6 *** call into the kernel available to libc. It contains only constants,
7 *** structures, and macros generated from the original header, and thus,
8 *** contains no copyrightable information.
9 ***
10 *** To edit the content of this header, modify the corresponding
11 *** source file (e.g. under external/kernel-headers/original/) then
12 *** run bionic/libc/kernel/tools/update_all.py
13 ***
14 *** Any manual change here will be lost the next time this script will
15 *** be run. You've been warned!
16 ***
17 ****************************************************************************
18 ****************************************************************************/
19 #ifndef _UAPI_LINUX_USB_F_MTP_H
20 #define _UAPI_LINUX_USB_F_MTP_H
21 #include <linux/ioctl.h>
22 #include <linux/types.h>
23 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
24 struct mtp_file_range {
25 int fd;
26 loff_t offset;
27 int64_t length;
28 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
29 uint16_t command;
30 uint32_t transaction_id;
31 };
32 struct mtp_event {
33 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
34 size_t length;
35 void *data;
36 };
37 #define MTP_SEND_FILE _IOW('M', 0, struct mtp_file_range)
38 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
39 #define MTP_RECEIVE_FILE _IOW('M', 1, struct mtp_file_range)
40 #define MTP_SEND_EVENT _IOW('M', 3, struct mtp_event)
41 #define MTP_SEND_FILE_WITH_HEADER _IOW('M', 4, struct mtp_file_range)
42 #endif
43 /* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */