]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/netbsd/resolv/res_data.c
Initial Contribution
[android-sdk/platform-bionic.git] / libc / netbsd / resolv / res_data.c
1 /*      $NetBSD: res_data.c,v 1.8 2004/06/09 18:07:03 christos Exp $    */
3 /*
4  * Copyright (c) 2004 by Internet Systems Consortium, Inc. ("ISC")
5  * Copyright (c) 1995-1999 by Internet Software Consortium.
6  *
7  * Permission to use, copy, modify, and distribute this software for any
8  * purpose with or without fee is hereby granted, provided that the above
9  * copyright notice and this permission notice appear in all copies.
10  *
11  * THE SOFTWARE IS PROVIDED "AS IS" AND ISC DISCLAIMS ALL WARRANTIES
12  * WITH REGARD TO THIS SOFTWARE INCLUDING ALL IMPLIED WARRANTIES OF
13  * MERCHANTABILITY AND FITNESS.  IN NO EVENT SHALL ISC BE LIABLE FOR
14  * ANY SPECIAL, DIRECT, INDIRECT, OR CONSEQUENTIAL DAMAGES OR ANY DAMAGES
15  * WHATSOEVER RESULTING FROM LOSS OF USE, DATA OR PROFITS, WHETHER IN AN
16  * ACTION OF CONTRACT, NEGLIGENCE OR OTHER TORTIOUS ACTION, ARISING OUT
17  * OF OR IN CONNECTION WITH THE USE OR PERFORMANCE OF THIS SOFTWARE.
18  */
20 #include <sys/cdefs.h>
21 #if defined(LIBC_SCCS) && !defined(lint)
22 #ifdef notdef
23 static const char rcsid[] = "Id: res_data.c,v 1.1.206.2 2004/03/16 12:34:18 marka Exp";
24 #else
25 __RCSID("$NetBSD: res_data.c,v 1.8 2004/06/09 18:07:03 christos Exp $");
26 #endif
27 #endif /* LIBC_SCCS and not lint */
31 #include <sys/types.h>
32 #include <sys/param.h>
33 #include <sys/socket.h>
34 #include <sys/time.h>
36 #include <netinet/in.h>
37 #include <arpa/inet.h>
38 #include "arpa_nameser.h"
40 #include <ctype.h>
41 #include <netdb.h>
42 #include "resolv_private.h"
43 #include <stdio.h>
44 #include <stdlib.h>
45 #include <string.h>
46 #include <unistd.h>
49 const char * const _res_opcodes[] = {
50         "QUERY",
51         "IQUERY",
52         "CQUERYM",
53         "CQUERYU",      /* experimental */
54         "NOTIFY",       /* experimental */
55         "UPDATE",
56         "6",
57         "7",
58         "8",
59         "9",
60         "10",
61         "11",
62         "12",
63         "13",
64         "ZONEINIT",
65         "ZONEREF",
66 };
68 #ifdef BIND_UPDATE
69 const char * const _res_sectioncodes[] = {
70         "ZONE",
71         "PREREQUISITES",
72         "UPDATE",
73         "ADDITIONAL",
74 };
75 #endif
77 #ifndef __BIND_NOSTATIC
78 extern struct __res_state _nres;
80 /* Proto. */
82 int  res_ourserver_p(const res_state, const struct sockaddr *);
84 #ifdef ANDROID_CHANGES
85 int res_need_init() {
86         return ((_nres.options & RES_INIT) == 0U) || res_get_dns_changed();
87 }
88 #else
89 #define res_need_init()   ((_nres.options & RES_INIT) == 0U)
90 #endif
92 int
93 res_init(void) {
94         int rv;
95         extern int __res_vinit(res_state, int);
96 #ifdef COMPAT__RES
97         /*
98          * Compatibility with program that were accessing _res directly
99          * to set options. We keep another struct res that is the same
100          * size as the original res structure, and then copy fields to
101          * it so that we achieve the same initialization
102          */
103         extern void *__res_get_old_state(void);
104         extern void __res_put_old_state(void *);
105         res_state ores = __res_get_old_state();
107         if (ores->options != 0)
108                 _nres.options = ores->options;
109         if (ores->retrans != 0)
110                 _nres.retrans = ores->retrans;
111         if (ores->retry != 0)
112                 _nres.retry = ores->retry;
113 #endif
115         /*
116          * These three fields used to be statically initialized.  This made
117          * it hard to use this code in a shared library.  It is necessary,
118          * now that we're doing dynamic initialization here, that we preserve
119          * the old semantics: if an application modifies one of these three
120          * fields of _res before res_init() is called, res_init() will not
121          * alter them.  Of course, if an application is setting them to
122          * _zero_ before calling res_init(), hoping to override what used
123          * to be the static default, we can't detect it and unexpected results
124          * will follow.  Zero for any of these fields would make no sense,
125          * so one can safely assume that the applications were already getting
126          * unexpected results.
127          *
128          * _nres.options is tricky since some apps were known to diddle the bits
129          * before res_init() was first called. We can't replicate that semantic
130          * with dynamic initialization (they may have turned bits off that are
131          * set in RES_DEFAULT).  Our solution is to declare such applications
132          * "broken".  They could fool us by setting RES_INIT but none do (yet).
133          */
134         if (!_nres.retrans)
135                 _nres.retrans = RES_TIMEOUT;
136         if (!_nres.retry)
137                 _nres.retry = 4;
138         if (!(_nres.options & RES_INIT))
139                 _nres.options = RES_DEFAULT;
141         /*
142          * This one used to initialize implicitly to zero, so unless the app
143          * has set it to something in particular, we can randomize it now.
144          */
145         if (!_nres.id)
146                 _nres.id = res_randomid();
148         rv = __res_vinit(&_nres, 1);
149 #ifdef COMPAT__RES
150         __res_put_old_state(&_nres);
151 #endif
152         return rv;
155 void
156 p_query(const u_char *msg) {
157         fp_query(msg, stdout);
160 void
161 fp_query(const u_char *msg, FILE *file) {
162         fp_nquery(msg, PACKETSZ, file);
165 void
166 fp_nquery(const u_char *msg, int len, FILE *file) {
167         if (res_need_init() && res_init() == -1)
168                 return;
170         res_pquery(&_nres, msg, len, file);
173 int
174 res_mkquery(int op,                     /* opcode of query */
175             const char *dname,          /* domain name */
176             int class, int type,        /* class and type of query */
177             const u_char *data,         /* resource record data */
178             int datalen,                /* length of data */
179             const u_char *newrr_in,     /* new rr for modify or append */
180             u_char *buf,                /* buffer to put query */
181             int buflen)                 /* size of buffer */
183         if (res_need_init() && res_init() == -1) {
184                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
185                 return (-1);
186         }
187         return (res_nmkquery(&_nres, op, dname, class, type,
188                              data, datalen,
189                              newrr_in, buf, buflen));
192 #ifdef _LIBRESOLV
193 int
194 res_mkupdate(ns_updrec *rrecp_in, u_char *buf, int buflen) {
195         if (res_need_init() && res_init() == -1) {
196                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
197                 return (-1);
198         }
200         return (res_nmkupdate(&_nres, rrecp_in, buf, buflen));
202 #endif
204 int
205 res_query(const char *name,     /* domain name */
206           int class, int type,  /* class and type of query */
207           u_char *answer,       /* buffer to put answer */
208           int anslen)           /* size of answer buffer */
210         if (res_need_init() && res_init() == -1) {
211                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
212                 return (-1);
213         }
214         return (res_nquery(&_nres, name, class, type, answer, anslen));
217 void
218 res_send_setqhook(res_send_qhook hook) {
219         _nres.qhook = hook;
222 void
223 res_send_setrhook(res_send_rhook hook) {
224         _nres.rhook = hook;
227 int
228 res_isourserver(const struct sockaddr_in *inp) {
229         return (res_ourserver_p(&_nres, (const struct sockaddr *)(const void *)inp));
232 int
233 res_send(const u_char *buf, int buflen, u_char *ans, int anssiz) {
234         if (res_need_init() && res_init() == -1) {
235                 /* errno should have been set by res_init() in this case. */
236                 return (-1);
237         }
239         return (res_nsend(&_nres, buf, buflen, ans, anssiz));
242 #ifdef _LIBRESOLV
243 int
244 res_sendsigned(const u_char *buf, int buflen, ns_tsig_key *key,
245                u_char *ans, int anssiz)
247         if (res_need_init() && res_init() == -1) {
248                 /* errno should have been set by res_init() in this case. */
249                 return (-1);
250         }
252         return (res_nsendsigned(&_nres, buf, buflen, key, ans, anssiz));
254 #endif
256 void
257 res_close(void) {
258         res_nclose(&_nres);
261 #ifdef _LIBRESOLV
262 int
263 res_update(ns_updrec *rrecp_in) {
264         if (res_need_init() && res_init() == -1) {
265                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
266                 return (-1);
267         }
269         return (res_nupdate(&_nres, rrecp_in, NULL));
271 #endif
273 int
274 res_search(const char *name,    /* domain name */
275            int class, int type, /* class and type of query */
276            u_char *answer,      /* buffer to put answer */
277            int anslen)          /* size of answer */
279         if (res_need_init() && res_init() == -1) {
280                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
281                 return (-1);
282         }
284         return (res_nsearch(&_nres, name, class, type, answer, anslen));
287 int
288 res_querydomain(const char *name,
289                 const char *domain,
290                 int class, int type,    /* class and type of query */
291                 u_char *answer,         /* buffer to put answer */
292                 int anslen)             /* size of answer */
294         if (res_need_init() && res_init() == -1) {
295                 RES_SET_H_ERRNO(&_nres, NETDB_INTERNAL);
296                 return (-1);
297         }
299         return (res_nquerydomain(&_nres, name, domain,
300                                  class, type,
301                                  answer, anslen));
304 int
305 res_opt(int a, u_char *b, int c, int d)
307         return res_nopt(&_nres, a, b, c, d);
310 const char *
311 hostalias(const char *name) {
312         return NULL;
315 #ifdef ultrix
316 int
317 local_hostname_length(const char *hostname) {
318         int len_host, len_domain;
320         if (!*_nres.defdname)
321                 res_init();
322         len_host = strlen(hostname);
323         len_domain = strlen(_nres.defdname);
324         if (len_host > len_domain &&
325             !strcasecmp(hostname + len_host - len_domain, _nres.defdname) &&
326             hostname[len_host - len_domain - 1] == '.')
327                 return (len_host - len_domain - 1);
328         return (0);
330 #endif /*ultrix*/
332 #endif