2156e6a99f1df6f883e2d567b288d9b688a6f93a
[android-sdk/platform-bionic.git] / libc / private / bionic_atomic_arm.h
1 /*
2  * Copyright (C) 2011 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
16 #ifndef BIONIC_ATOMIC_ARM_H
17 #define BIONIC_ATOMIC_ARM_H
19 __ATOMIC_INLINE__ void __bionic_memory_barrier() {
20 #if defined(ANDROID_SMP) && ANDROID_SMP == 1
21   __asm__ __volatile__ ( "dmb ish" : : : "memory" );
22 #else
23   /* A simple compiler barrier. */
24   __asm__ __volatile__ ( "" : : : "memory" );
25 #endif
26 }
28 /* Compare-and-swap, without any explicit barriers. Note that this function
29  * returns 0 on success, and 1 on failure. The opposite convention is typically
30  * used on other platforms.
31  */
32 __ATOMIC_INLINE__ int __bionic_cmpxchg(int32_t old_value, int32_t new_value, volatile int32_t* ptr) {
33   int32_t prev, status;
34   do {
35     __asm__ __volatile__ (
36           "ldrex %0, [%3]\n"
37           "mov %1, #0\n"
38           "teq %0, %4\n"
39 #ifdef __thumb2__
40           "it eq\n"
41 #endif
42           "strexeq %1, %5, [%3]"
43           : "=&r" (prev), "=&r" (status), "+m"(*ptr)
44           : "r" (ptr), "Ir" (old_value), "r" (new_value)
45           : "cc");
46   } while (__builtin_expect(status != 0, 0));
47   return prev != old_value;
48 }
50 /* Swap, without any explicit barriers. */
51 __ATOMIC_INLINE__ int32_t __bionic_swap(int32_t new_value, volatile int32_t* ptr) {
52   int32_t prev, status;
53   do {
54     __asm__ __volatile__ (
55           "ldrex %0, [%3]\n"
56           "strex %1, %4, [%3]"
57           : "=&r" (prev), "=&r" (status), "+m" (*ptr)
58           : "r" (ptr), "r" (new_value)
59           : "cc");
60   } while (__builtin_expect(status != 0, 0));
61   return prev;
62 }
64 /* Atomic decrement, without explicit barriers. */
65 __ATOMIC_INLINE__ int32_t __bionic_atomic_dec(volatile int32_t* ptr) {
66   int32_t prev, tmp, status;
67   do {
68     __asm__ __volatile__ (
69           "ldrex %0, [%4]\n"
70           "sub %1, %0, #1\n"
71           "strex %2, %1, [%4]"
72           : "=&r" (prev), "=&r" (tmp), "=&r" (status), "+m"(*ptr)
73           : "r" (ptr)
74           : "cc");
75   } while (__builtin_expect(status != 0, 0));
76   return prev;
77 }
79 #endif /* SYS_ATOMICS_ARM_H */