Remove remaining bionic support for TARGET_CPU_SMP being false.
[android-sdk/platform-bionic.git] / libc / private / bionic_atomic_inline.h
1 /*
2  * Copyright (C) 2010 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef BIONIC_ATOMIC_INLINE_H
18 #define BIONIC_ATOMIC_INLINE_H
20 /*
21  * Inline declarations and macros for some special-purpose atomic
22  * operations.  These are intended for rare circumstances where a
23  * memory barrier needs to be issued inline rather than as a function
24  * call.
25  *
26  * Macros defined in this header:
27  *
28  * void ANDROID_MEMBAR_FULL()
29  *   Full memory barrier.  Provides a compiler reordering barrier, and
30  *   on SMP systems emits an appropriate instruction.
31  */
33 #ifdef __cplusplus
34 extern "C" {
35 #endif
37 /* Define __ATOMIC_INLINE__ to control the inlining of all atomics
38  * functions declared here. For a slight performance boost, we want
39  * all of them to be always_inline
40  */
41 #define  __ATOMIC_INLINE__  static __inline__ __attribute__((always_inline))
43 #if defined(__arm__)
44 #  include "bionic_atomic_arm.h"
45 #elif defined(__aarch64__)
46 #  include "bionic_atomic_arm64.h"
47 #elif defined(__i386__)
48 #  include "bionic_atomic_x86.h"
49 #elif defined(__mips__)
50 #  include "bionic_atomic_mips.h"
51 #else
52 #  include "bionic_atomic_gcc_builtin.h"
53 #endif
55 #define ANDROID_MEMBAR_FULL  __bionic_memory_barrier
57 #ifdef __cplusplus
58 } // extern "C"
59 #endif
61 #endif // BIONIC_ATOMIC_INLINE_H