1 /*
2 * Copyright (C) 2010 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #ifndef BIONIC_ATOMIC_INLINE_H
18 #define BIONIC_ATOMIC_INLINE_H
20 /*
21 * Inline declarations and macros for some special-purpose atomic
22 * operations. These are intended for rare circumstances where a
23 * memory barrier needs to be issued inline rather than as a function
24 * call.
25 *
26 * Most code should not use these.
27 *
28 * Anything that does include this file must set ANDROID_SMP to either
29 * 0 or 1, indicating compilation for UP or SMP, respectively.
30 *
31 * Macros defined in this header:
32 *
33 * void ANDROID_MEMBAR_FULL(void)
34 * Full memory barrier. Provides a compiler reordering barrier, and
35 * on SMP systems emits an appropriate instruction.
36 */
38 #if !defined(ANDROID_SMP)
39 # error "Must define ANDROID_SMP before including atomic-inline.h"
40 #endif
42 #ifdef __cplusplus
43 extern "C" {
44 #endif
46 /* Define __ATOMIC_INLINE__ to control the inlining of all atomics
47 * functions declared here. For a slight performance boost, we want
48 * all of them to be always_inline
49 */
50 #define __ATOMIC_INLINE__ static __inline__ __attribute__((always_inline))
52 #ifdef __arm__
53 # include <bionic_atomic_arm.h>
54 #elif defined(__i386__)
55 # include <bionic_atomic_x86.h>
56 #else
57 # include <bionic_atomic_gcc_builtin.h>
58 #endif
60 #define ANDROID_MEMBAR_FULL __bionic_memory_barrier
62 #ifdef __cplusplus
63 } // extern "C"
64 #endif
66 #endif // BIONIC_ATOMIC_INLINE_H