]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/private/bionic_atomic_inline.h
am 1adc7c03: Merge "linker: Fix the computation of si->base"
[android-sdk/platform-bionic.git] / libc / private / bionic_atomic_inline.h
1 /*
2  * Copyright (C) 2010 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef BIONIC_ATOMIC_INLINE_H
18 #define BIONIC_ATOMIC_INLINE_H
20 /*
21  * Inline declarations and macros for some special-purpose atomic
22  * operations.  These are intended for rare circumstances where a
23  * memory barrier needs to be issued inline rather than as a function
24  * call.
25  *
26  * Most code should not use these.
27  *
28  * Anything that does include this file must set ANDROID_SMP to either
29  * 0 or 1, indicating compilation for UP or SMP, respectively.
30  *
31  * Macros defined in this header:
32  *
33  * void ANDROID_MEMBAR_FULL(void)
34  *   Full memory barrier.  Provides a compiler reordering barrier, and
35  *   on SMP systems emits an appropriate instruction.
36  */
38 #if !defined(ANDROID_SMP)
39 # error "Must define ANDROID_SMP before including atomic-inline.h"
40 #endif
42 #ifdef __cplusplus
43 extern "C" {
44 #endif
46 /* Define __ATOMIC_INLINE__ to control the inlining of all atomics
47  * functions declared here. For a slight performance boost, we want
48  * all of them to be always_inline
49  */
50 #define  __ATOMIC_INLINE__  static __inline__ __attribute__((always_inline))
52 #ifdef __arm__
53 #  include <bionic_atomic_arm.h>
54 #elif defined(__i386__)
55 #  include <bionic_atomic_x86.h>
56 #else
57 #  include <bionic_atomic_gcc_builtin.h>
58 #endif
60 #define ANDROID_MEMBAR_FULL  __bionic_memory_barrier
62 #ifdef __cplusplus
63 } // extern "C"
64 #endif
66 #endif // BIONIC_ATOMIC_INLINE_H