Remove remaining bionic support for TARGET_CPU_SMP being false.
[android-sdk/platform-bionic.git] / libc / private / bionic_atomic_x86.h
1 /*
2  * Copyright (C) 2011 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
16 #ifndef BIONIC_ATOMIC_X86_H
17 #define BIONIC_ATOMIC_X86_H
19 /* Define a full memory barrier, this is only needed if we build the
20  * platform for a multi-core device.
21  */
22 __ATOMIC_INLINE__ void __bionic_memory_barrier() {
23   __asm__ __volatile__ ( "mfence" : : : "memory" );
24 }
26 /* Compare-and-swap, without any explicit barriers. Note that this function
27  * returns 0 on success, and 1 on failure. The opposite convention is typically
28  * used on other platforms.
29  */
30 __ATOMIC_INLINE__ int __bionic_cmpxchg(int32_t old_value, int32_t new_value, volatile int32_t* ptr) {
31     int32_t prev;
32     __asm__ __volatile__ ("lock; cmpxchgl %1, %2"
33                           : "=a" (prev)
34                           : "q" (new_value), "m" (*ptr), "0" (old_value)
35                           : "memory");
36     return prev != old_value;
37 }
39 /* Swap, without any explicit barriers. */
40 __ATOMIC_INLINE__ int32_t __bionic_swap(int32_t new_value, volatile int32_t *ptr) {
41   __asm__ __volatile__ ("xchgl %1, %0"
42                         : "=r" (new_value)
43                         : "m" (*ptr), "0" (new_value)
44                         : "memory");
45   return new_value;
46 }
48 /* Atomic decrement, without explicit barriers. */
49 __ATOMIC_INLINE__ int32_t __bionic_atomic_dec(volatile int32_t* ptr) {
50   int increment = -1;
51   __asm__ __volatile__ ("lock; xaddl %0, %1"
52                         : "+r" (increment), "+m" (*ptr)
53                         : : "memory");
54   /* increment now holds the old value of *ptr */
55   return increment;
56 }
58 #endif /* BIONIC_ATOMIC_X86_H */