1 /*
2 * Copyright (C) 2011 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16 #ifndef BIONIC_ATOMIC_X86_H
17 #define BIONIC_ATOMIC_X86_H
19 /* Define a full memory barrier, this is only needed if we build the
20 * platform for a multi-core device.
21 */
22 #if defined(ANDROID_SMP) && ANDROID_SMP == 1
23 __ATOMIC_INLINE__ void
24 __bionic_memory_barrier()
25 {
26 __asm__ __volatile__ ( "mfence" : : : "memory" );
27 }
28 #else
29 __ATOMIC_INLINE__ void
30 __bionic_memory_barrier()
31 {
32 /* A simple compiler barrier */
33 __asm__ __volatile__ ( "" : : : "memory" );
34 }
35 #endif
37 /* Compare-and-swap, without any explicit barriers. Note that this function
38 * returns 0 on success, and 1 on failure. The opposite convention is typically
39 * used on other platforms.
40 */
41 __ATOMIC_INLINE__ int
42 __bionic_cmpxchg(int32_t old_value, int32_t new_value, volatile int32_t* ptr)
43 {
44 int32_t prev;
45 __asm__ __volatile__ ("lock; cmpxchgl %1, %2"
46 : "=a" (prev)
47 : "q" (new_value), "m" (*ptr), "0" (old_value)
48 : "memory");
49 return prev != old_value;
50 }
53 /* Swap, without any explicit barriers */
54 __ATOMIC_INLINE__ int32_t
55 __bionic_swap(int32_t new_value, volatile int32_t *ptr)
56 {
57 __asm__ __volatile__ ("xchgl %1, %0"
58 : "=r" (new_value)
59 : "m" (*ptr), "0" (new_value)
60 : "memory");
61 return new_value;
62 }
64 /* Atomic increment, without explicit barriers */
65 __ATOMIC_INLINE__ int32_t
66 __bionic_atomic_inc(volatile int32_t *ptr)
67 {
68 int increment = 1;
69 __asm__ __volatile__ ("lock; xaddl %0, %1"
70 : "+r" (increment), "+m" (*ptr)
71 : : "memory");
72 /* increment now holds the old value of *ptr */
73 return increment;
74 }
76 /* Atomic decrement, without explicit barriers */
77 __ATOMIC_INLINE__ int32_t
78 __bionic_atomic_dec(volatile int32_t *ptr)
79 {
80 int increment = -1;
81 __asm__ __volatile__ ("lock; xaddl %0, %1"
82 : "+r" (increment), "+m" (*ptr)
83 : : "memory");
84 /* increment now holds the old value of *ptr */
85 return increment;
86 }
88 #endif /* BIONIC_ATOMIC_X86_H */