1 /*
2 * Copyright (C) 2008 The Android Open Source Project
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * * Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * * Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in
12 * the documentation and/or other materials provided with the
13 * distribution.
14 *
15 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18 * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19 * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21 * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22 * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23 * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24 * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25 * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26 * SUCH DAMAGE.
27 */
28 #ifndef _SYS_TLS_H
29 #define _SYS_TLS_H
31 #include <sys/cdefs.h>
33 __BEGIN_DECLS
35 /** WARNING WARNING WARNING
36 **
37 ** This header file is *NOT* part of the public Bionic ABI/API
38 ** and should not be used/included by user-serviceable parts of
39 ** the system (e.g. applications).
40 **
41 ** It is only provided here for the benefit of the system dynamic
42 ** linker and the OpenGL sub-system (which needs to access the
43 ** pre-allocated slot directly for performance reason).
44 **/
46 /* maximum number of elements in the TLS array */
47 #define BIONIC_TLS_SLOTS 64
49 /* note that slot 0, called TLS_SLOT_SELF must point to itself.
50 * this is required to implement thread-local storage with the x86
51 * Linux kernel, that reads the TLS from fs:[0], where 'fs' is a
52 * thread-specific segment descriptor...
53 */
55 /* Well known TLS slots */
56 #define TLS_SLOT_SELF 0
57 #define TLS_SLOT_THREAD_ID 1
58 #define TLS_SLOT_ERRNO 2
60 #define TLS_SLOT_OPENGL_API 3
61 #define TLS_SLOT_OPENGL 4
63 /* small technical note: it is not possible to call pthread_setspecific
64 * on keys that are <= TLS_SLOT_MAX_WELL_KNOWN, which is why it is set to
65 * TLS_SLOT_ERRNO.
66 *
67 * later slots like TLS_SLOT_OPENGL are pre-allocated through the use of
68 * TLS_DEFAULT_ALLOC_MAP. this means that there is no need to use
69 * pthread_key_create() to initialize them. on the other hand, there is
70 * no destructor associated to them (we might need to implement this later)
71 */
72 #define TLS_SLOT_MAX_WELL_KNOWN TLS_SLOT_ERRNO
74 #define TLS_DEFAULT_ALLOC_MAP 0x0000001F
76 /* set the Thread Local Storage, must contain at least BIONIC_TLS_SLOTS pointers */
77 extern void __init_tls(void** tls, void* thread_info);
79 /* syscall only, do not call directly */
80 extern int __set_tls(void *ptr);
82 /* get the TLS */
83 #ifdef __arm__
84 # define __get_tls() ( *((volatile void **) 0xffff0ff0) )
85 #else
86 extern void* __get_tls( void );
87 #endif
89 /* return the stack base and size, used by our malloc debugger */
90 extern void* __get_stack_base(int *p_stack_size);
92 __END_DECLS
94 #endif /* _SYS_TLS_H */