1 /* $OpenBSD: toupper_.c,v 1.10 2005/08/09 08:36:48 kevlo Exp $ */
2 /*
3 * Written by J.T. Conklin <jtc@netbsd.org>.
4 * Public domain.
5 */
7 #define _ANSI_LIBRARY
8 #include <ctype.h>
9 #include <stdio.h>
11 #include "ctype_private.h"
13 const short _C_toupper_[1 + CTYPE_NUM_CHARS] = {
14 EOF,
15 0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07,
16 0x08, 0x09, 0x0a, 0x0b, 0x0c, 0x0d, 0x0e, 0x0f,
17 0x10, 0x11, 0x12, 0x13, 0x14, 0x15, 0x16, 0x17,
18 0x18, 0x19, 0x1a, 0x1b, 0x1c, 0x1d, 0x1e, 0x1f,
19 0x20, 0x21, 0x22, 0x23, 0x24, 0x25, 0x26, 0x27,
20 0x28, 0x29, 0x2a, 0x2b, 0x2c, 0x2d, 0x2e, 0x2f,
21 0x30, 0x31, 0x32, 0x33, 0x34, 0x35, 0x36, 0x37,
22 0x38, 0x39, 0x3a, 0x3b, 0x3c, 0x3d, 0x3e, 0x3f,
23 0x40, 0x41, 0x42, 0x43, 0x44, 0x45, 0x46, 0x47,
24 0x48, 0x49, 0x4a, 0x4b, 0x4c, 0x4d, 0x4e, 0x4f,
25 0x50, 0x51, 0x52, 0x53, 0x54, 0x55, 0x56, 0x57,
26 0x58, 0x59, 0x5a, 0x5b, 0x5c, 0x5d, 0x5e, 0x5f,
27 0x60, 'A', 'B', 'C', 'D', 'E', 'F', 'G',
28 'H', 'I', 'J', 'K', 'L', 'M', 'N', 'O',
29 'P', 'Q', 'R', 'S', 'T', 'U', 'V', 'W',
30 'X', 'Y', 'Z', 0x7b, 0x7c, 0x7d, 0x7e, 0x7f,
31 0x80, 0x81, 0x82, 0x83, 0x84, 0x85, 0x86, 0x87,
32 0x88, 0x89, 0x8a, 0x8b, 0x8c, 0x8d, 0x8e, 0x8f,
33 0x90, 0x91, 0x92, 0x93, 0x94, 0x95, 0x96, 0x97,
34 0x98, 0x99, 0x9a, 0x9b, 0x9c, 0x9d, 0x9e, 0x9f,
35 0xa0, 0xa1, 0xa2, 0xa3, 0xa4, 0xa5, 0xa6, 0xa7,
36 0xa8, 0xa9, 0xaa, 0xab, 0xac, 0xad, 0xae, 0xaf,
37 0xb0, 0xb1, 0xb2, 0xb3, 0xb4, 0xb5, 0xb6, 0xb7,
38 0xb8, 0xb9, 0xba, 0xbb, 0xbc, 0xbd, 0xbe, 0xbf,
39 0xc0, 0xc1, 0xc2, 0xc3, 0xc4, 0xc5, 0xc6, 0xc7,
40 0xc8, 0xc9, 0xca, 0xcb, 0xcc, 0xcd, 0xce, 0xcf,
41 0xd0, 0xd1, 0xd2, 0xd3, 0xd4, 0xd5, 0xd6, 0xd7,
42 0xd8, 0xd9, 0xda, 0xdb, 0xdc, 0xdd, 0xde, 0xdf,
43 0xe0, 0xe1, 0xe2, 0xe3, 0xe4, 0xe5, 0xe6, 0xe7,
44 0xe8, 0xe9, 0xea, 0xeb, 0xec, 0xed, 0xee, 0xef,
45 0xf0, 0xf1, 0xf2, 0xf3, 0xf4, 0xf5, 0xf6, 0xf7,
46 0xf8, 0xf9, 0xfa, 0xfb, 0xfc, 0xfd, 0xfe, 0xff
47 };
49 const short *_toupper_tab_ = _C_toupper_;
51 #undef toupper
52 int
53 toupper(int c)
54 {
55 if ((unsigned int)c > 255)
56 return(c);
57 return((_toupper_tab_ + 1)[c]);
58 }