8386ba5fcb8401f162991fee669e9cab7e179f72
[android-sdk/platform-bionic.git] / libc / upstream-openbsd / android / include / openbsd-compat.h
1 /*
2  * Copyright (C) 2014 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef _BIONIC_OPENBSD_COMPAT_H_included
18 #define _BIONIC_OPENBSD_COMPAT_H_included
20 #define _BSD_SOURCE
22 #include <sys/cdefs.h>
23 #include <stddef.h> // For size_t.
25 /* Redirect internal C library calls to the public function. */
26 #define _err err
27 #define _errx errx
28 #define _verr verr
29 #define _verrx verrx
30 #define _vwarn vwarn
31 #define _vwarnx vwarnx
32 #define _warn warn
33 #define _warnx warnx
35 /* Ignore all __weak_alias in OpenBSD. */
36 #define __weak_alias(alias,sym)
38 /* OpenBSD's <ctype.h> uses these names, which conflicted with stlport.
39  * Additionally, we changed the numeric/digit type from N to D for libcxx.
40  */
41 #define _U _CTYPE_U
42 #define _L _CTYPE_L
43 #define _N _CTYPE_D
44 #define _S _CTYPE_S
45 #define _P _CTYPE_P
46 #define _C _CTYPE_C
47 #define _X _CTYPE_X
48 #define _B _CTYPE_B
50 /* OpenBSD has this, but we can't really implement it correctly on Linux. */
51 #define issetugid() 0
53 #define explicit_bzero(p, s) memset(p, 0, s)
55 /* OpenBSD has these in <sys/param.h>, but "ALIGN" isn't something we want to reserve. */
56 #define ALIGNBYTES (sizeof(uintptr_t) - 1)
57 #define ALIGN(p) (((uintptr_t)(p) + ALIGNBYTES) &~ ALIGNBYTES)
59 /* We have OpenBSD's getentropy_linux.c, but we don't mention getentropy in any header. */
60 __LIBC_HIDDEN__ extern int getentropy(void*, size_t);
62 /* OpenBSD has this as API, but we just use it internally. */
63 __LIBC_HIDDEN__ void* reallocarray(void*, size_t, size_t);
65 /* LP32 NDK ctype.h contained references to these. */
66 __LIBC64_HIDDEN__ extern const short* _tolower_tab_;
67 __LIBC64_HIDDEN__ extern const short* _toupper_tab_;
69 __LIBC_HIDDEN__ extern struct atexit* __atexit;
70 __LIBC_HIDDEN__ extern const char _C_ctype_[];
71 __LIBC_HIDDEN__ extern const short _C_toupper_[];
72 __LIBC_HIDDEN__ extern const short _C_tolower_[];
73 __LIBC_HIDDEN__ extern char* __findenv(const char*, int, int*);
74 __LIBC_HIDDEN__ extern char* _mktemp(char*);
76 /* TODO: hide this when android_support.a is fixed (http://b/16298580).*/
77 /*__LIBC_HIDDEN__*/ extern int __isthreaded;
79 #endif