]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/upstream-openbsd/android/include/openbsd-compat.h
Merge "Add a flag control that PRIVATE libm can be chosen"
[android-sdk/platform-bionic.git] / libc / upstream-openbsd / android / include / openbsd-compat.h
1 /*
2  * Copyright (C) 2014 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef _BIONIC_OPENBSD_COMPAT_H_included
18 #define _BIONIC_OPENBSD_COMPAT_H_included
20 #define __USE_BSD
22 /* OpenBSD's <ctype.h> uses these names, which conflicted with stlport.
23  * Additionally, we changed the numeric/digit type from N to D for libcxx.
24  */
25 #define _U _CTYPE_U
26 #define _L _CTYPE_L
27 #define _N _CTYPE_D
28 #define _S _CTYPE_S
29 #define _P _CTYPE_P
30 #define _C _CTYPE_C
31 #define _X _CTYPE_X
32 #define _B _CTYPE_B
34 /* OpenBSD has this, but we can't really implement it correctly on Linux. */
35 #define issetugid() 0
37 #endif