]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - libc/upstream-openbsd/android/include/openbsd-compat.h
am 1506fc17: Expose android_set_abort_message().
[android-sdk/platform-bionic.git] / libc / upstream-openbsd / android / include / openbsd-compat.h
1 /*
2  * Copyright (C) 2014 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef _BIONIC_OPENBSD_COMPAT_H_included
18 #define _BIONIC_OPENBSD_COMPAT_H_included
20 #define _BSD_SOURCE
22 #include <sys/cdefs.h>
23 #include <stddef.h> // For size_t.
25 /* OpenBSD's <ctype.h> uses these names, which conflicted with stlport.
26  * Additionally, we changed the numeric/digit type from N to D for libcxx.
27  */
28 #define _U _CTYPE_U
29 #define _L _CTYPE_L
30 #define _N _CTYPE_D
31 #define _S _CTYPE_S
32 #define _P _CTYPE_P
33 #define _C _CTYPE_C
34 #define _X _CTYPE_X
35 #define _B _CTYPE_B
37 /* OpenBSD has this, but we can't really implement it correctly on Linux. */
38 #define issetugid() 0
40 #define explicit_bzero(p, s) memset(p, 0, s)
42 /* We have OpenBSD's getentropy_linux.c, but we don't mention getentropy in any header. */
43 __LIBC_HIDDEN__ extern int getentropy(void*, size_t);
45 /* LP32 NDK ctype.h contained references to these. */
46 __LIBC64_HIDDEN__ extern const short* _tolower_tab_;
47 __LIBC64_HIDDEN__ extern const short* _toupper_tab_;
49 __LIBC_HIDDEN__ extern struct atexit* __atexit;
50 __LIBC_HIDDEN__ extern const char _C_ctype_[];
51 __LIBC_HIDDEN__ extern const short _C_toupper_[];
52 __LIBC_HIDDEN__ extern const short _C_tolower_[];
53 __LIBC_HIDDEN__ extern char* __findenv(const char*, int, int*);
54 __LIBC_HIDDEN__ extern char* _mktemp(char*);
56 /* TODO: hide this when android_support.a is fixed (http://b/16298580).*/
57 /*__LIBC_HIDDEN__*/ extern int __isthreaded;
59 #endif