Merge "Remove bogus transitive includes."
[android-sdk/platform-bionic.git] / libdl / libdl.c
1 /*
2  * Copyright (C) 2007 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #include <dlfcn.h>
18 #include <link.h>
19 #include <stdlib.h>
20 #include <android/dlext.h>
22 // These are stubs for functions that are actually defined
23 // in the dynamic linker and hijacked at runtime.
25 void* dlopen(const char* filename __unused, int flag __unused) { return 0; }
26 const char* dlerror(void) { return 0; }
27 void* dlsym(void* handle __unused, const char* symbol __unused) { return 0; }
28 int dladdr(const void* addr __unused, Dl_info* info __unused) { return 0; }
29 int dlclose(void* handle __unused) { return 0; }
31 #if defined(__arm__)
32 _Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc __unused, int* pcount __unused) { return 0; }
33 #endif
35 int dl_iterate_phdr(int (*cb)(struct dl_phdr_info* info, size_t size, void* data) __unused, void* data __unused) { return 0; }
37 void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
38 void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
40 void* android_dlopen_ext(const char* filename __unused, int flag __unused, const android_dlextinfo* extinfo __unused) { return 0; }