1 /*-
2 * Copyright (c) 2004-2005 David Schultz <das@FreeBSD.ORG>
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * 1. Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * 2. Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in the
12 * documentation and/or other materials provided with the distribution.
13 *
14 * THIS SOFTWARE IS PROVIDED BY THE AUTHOR AND CONTRIBUTORS ``AS IS'' AND
15 * ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
16 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
17 * ARE DISCLAIMED. IN NO EVENT SHALL THE AUTHOR OR CONTRIBUTORS BE LIABLE
18 * FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
19 * DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS
20 * OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION)
21 * HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
22 * LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
23 * OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
24 * SUCH DAMAGE.
25 *
26 * $FreeBSD: src/lib/msun/arm/fenv.h,v 1.5 2005/03/16 19:03:45 das Exp $
27 */
29 /*
30 Rewritten for Android.
31 */
33 /* MIPS FPU floating point control register bits.
34 *
35 * 31-25 -> floating point conditions code bits set by FP compare
36 * instructions
37 * 24 -> flush denormalized results to zero instead of
38 * causing unimplemented operation exception.
39 * 23 -> Condition bit
40 * 22 -> In conjunction with FS detects denormalized
41 * operands and replaces them internally with 0.
42 * 21 -> In conjunction with FS forces denormalized operands
43 * to the closest normalized value.
44 * 20-18 -> reserved (read as 0, write with 0)
45 * 17 -> cause bit for unimplemented operation
46 * 16 -> cause bit for invalid exception
47 * 15 -> cause bit for division by zero exception
48 * 14 -> cause bit for overflow exception
49 * 13 -> cause bit for underflow exception
50 * 12 -> cause bit for inexact exception
51 * 11 -> enable exception for invalid exception
52 * 10 -> enable exception for division by zero exception
53 * 9 -> enable exception for overflow exception
54 * 8 -> enable exception for underflow exception
55 * 7 -> enable exception for inexact exception
56 * 6 -> flag invalid exception
57 * 5 -> flag division by zero exception
58 * 4 -> flag overflow exception
59 * 3 -> flag underflow exception
60 * 2 -> flag inexact exception
61 * 1-0 -> rounding control
62 *
63 *
64 * Rounding Control:
65 * 00 - rounding to nearest (RN)
66 * 01 - rounding toward zero (RZ)
67 * 10 - rounding (up) toward plus infinity (RP)
68 * 11 - rounding (down)toward minus infinity (RM)
69 */
71 #ifndef _MIPS_FENV_H_
72 #define _MIPS_FENV_H_
74 #include <sys/types.h>
76 __BEGIN_DECLS
78 typedef __uint32_t fenv_t;
79 typedef __uint32_t fexcept_t;
81 /* Exception flags */
82 #define FE_INVALID 0x40
83 #define FE_DIVBYZERO 0x20
84 #define FE_OVERFLOW 0x10
85 #define FE_UNDERFLOW 0x08
86 #define FE_INEXACT 0x04
87 #define FE_ALL_EXCEPT (FE_DIVBYZERO | FE_INEXACT | \
88 FE_INVALID | FE_OVERFLOW | FE_UNDERFLOW)
90 #define _FCSR_CAUSE_SHIFT 10
91 #define _ENABLE_SHIFT 5
92 #define _FCSR_ENABLE_MASK (FE_ALL_EXCEPT << _ENABLE_SHIFT)
94 /* Rounding modes */
95 #define FE_TONEAREST 0x0000
96 #define FE_TOWARDZERO 0x0001
97 #define FE_UPWARD 0x0002
98 #define FE_DOWNWARD 0x0003
100 #define _FCSR_RMODE_SHIFT 0
101 #define _FCSR_RMASK 0x3
103 __END_DECLS
105 #endif /* !_MIPS_FENV_H_ */