2 /* @(#)e_lgamma.c 1.3 95/01/18 */
3 /*
4 * ====================================================
5 * Copyright (C) 1993 by Sun Microsystems, Inc. All rights reserved.
6 *
7 * Developed at SunSoft, a Sun Microsystems, Inc. business.
8 * Permission to use, copy, modify, and distribute this
9 * software is freely granted, provided that this notice
10 * is preserved.
11 * ====================================================
12 *
13 */
15 #ifndef lint
16 static char rcsid[] = "$FreeBSD: src/lib/msun/src/e_lgamma.c,v 1.8 2005/02/04 18:26:06 das Exp $";
17 #endif
19 /* __ieee754_lgamma(x)
20 * Return the logarithm of the Gamma function of x.
21 *
22 * Method: call __ieee754_lgamma_r
23 */
25 #include "math.h"
26 #include "math_private.h"
28 extern int signgam;
30 double
31 __ieee754_lgamma(double x)
32 {
33 return __ieee754_lgamma_r(x,&signgam);
34 }