1 /*
2 * Copyright (C) 2008, 2009 The Android Open Source Project
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 * * Redistributions of source code must retain the above copyright
9 * notice, this list of conditions and the following disclaimer.
10 * * Redistributions in binary form must reproduce the above copyright
11 * notice, this list of conditions and the following disclaimer in
12 * the documentation and/or other materials provided with the
13 * distribution.
14 *
15 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18 * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19 * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20 * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21 * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22 * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23 * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24 * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25 * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26 * SUCH DAMAGE.
27 */
29 #include <dlfcn.h>
30 #include <errno.h>
31 #include <fcntl.h>
32 #include <linux/auxvec.h>
33 #include <pthread.h>
34 #include <stdio.h>
35 #include <stdlib.h>
36 #include <string.h>
37 #include <sys/atomics.h>
38 #include <sys/mman.h>
39 #include <sys/stat.h>
40 #include <unistd.h>
42 // Private C library headers.
43 #include <private/bionic_tls.h>
44 #include <private/KernelArgumentBlock.h>
45 #include <private/ScopedPthreadMutexLocker.h>
47 #include "linker.h"
48 #include "linker_debug.h"
49 #include "linker_environ.h"
50 #include "linker_phdr.h"
52 /* Assume average path length of 64 and max 8 paths */
53 #define LDPATH_BUFSIZE 512
54 #define LDPATH_MAX 8
56 #define LDPRELOAD_BUFSIZE 512
57 #define LDPRELOAD_MAX 8
59 /* >>> IMPORTANT NOTE - READ ME BEFORE MODIFYING <<<
60 *
61 * Do NOT use malloc() and friends or pthread_*() code here.
62 * Don't use printf() either; it's caused mysterious memory
63 * corruption in the past.
64 * The linker runs before we bring up libc and it's easiest
65 * to make sure it does not depend on any complex libc features
66 *
67 * open issues / todo:
68 *
69 * - are we doing everything we should for ARM_COPY relocations?
70 * - cleaner error reporting
71 * - after linking, set as much stuff as possible to READONLY
72 * and NOEXEC
73 */
75 static bool soinfo_link_image(soinfo* si);
77 // We can't use malloc(3) in the dynamic linker. We use a linked list of anonymous
78 // maps, each a single page in size. The pages are broken up into as many struct soinfo
79 // objects as will fit, and they're all threaded together on a free list.
80 #define SOINFO_PER_POOL ((PAGE_SIZE - sizeof(soinfo_pool_t*)) / sizeof(soinfo))
81 struct soinfo_pool_t {
82 soinfo_pool_t* next;
83 soinfo info[SOINFO_PER_POOL];
84 };
85 static struct soinfo_pool_t* gSoInfoPools = NULL;
86 static soinfo* gSoInfoFreeList = NULL;
88 static soinfo* solist = &libdl_info;
89 static soinfo* sonext = &libdl_info;
90 static soinfo* somain; /* main process, always the one after libdl_info */
92 static const char* const gSoPaths[] = {
93 "/vendor/lib",
94 "/system/lib",
95 NULL
96 };
98 static char gLdPathsBuffer[LDPATH_BUFSIZE];
99 static const char* gLdPaths[LDPATH_MAX + 1];
101 static char gLdPreloadsBuffer[LDPRELOAD_BUFSIZE];
102 static const char* gLdPreloadNames[LDPRELOAD_MAX + 1];
104 static soinfo* gLdPreloads[LDPRELOAD_MAX + 1];
106 __LIBC_HIDDEN__ int gLdDebugVerbosity;
108 __LIBC_HIDDEN__ abort_msg_t* gAbortMessage = NULL; // For debuggerd.
110 enum RelocationKind {
111 kRelocAbsolute = 0,
112 kRelocRelative,
113 kRelocCopy,
114 kRelocSymbol,
115 kRelocMax
116 };
118 #if STATS
119 struct linker_stats_t {
120 int count[kRelocMax];
121 };
123 static linker_stats_t linker_stats;
125 static void count_relocation(RelocationKind kind) {
126 ++linker_stats.count[kind];
127 }
128 #else
129 static void count_relocation(RelocationKind) {
130 }
131 #endif
133 #if COUNT_PAGES
134 static unsigned bitmask[4096];
135 #define MARK(offset) \
136 do { \
137 bitmask[((offset) >> 12) >> 3] |= (1 << (((offset) >> 12) & 7)); \
138 } while(0)
139 #else
140 #define MARK(x) do {} while (0)
141 #endif
143 // You shouldn't try to call memory-allocating functions in the dynamic linker.
144 // Guard against the most obvious ones.
145 #define DISALLOW_ALLOCATION(return_type, name, ...) \
146 return_type name __VA_ARGS__ \
147 { \
148 const char* msg = "ERROR: " #name " called from the dynamic linker!\n"; \
149 __libc_format_log(ANDROID_LOG_FATAL, "linker", "%s", msg); \
150 write(2, msg, strlen(msg)); \
151 abort(); \
152 }
153 #define UNUSED __attribute__((unused))
154 DISALLOW_ALLOCATION(void*, malloc, (size_t u UNUSED));
155 DISALLOW_ALLOCATION(void, free, (void* u UNUSED));
156 DISALLOW_ALLOCATION(void*, realloc, (void* u1 UNUSED, size_t u2 UNUSED));
157 DISALLOW_ALLOCATION(void*, calloc, (size_t u1 UNUSED, size_t u2 UNUSED));
159 static char tmp_err_buf[768];
160 static char __linker_dl_err_buf[768];
162 char* linker_get_error_buffer() {
163 return &__linker_dl_err_buf[0];
164 }
166 size_t linker_get_error_buffer_size() {
167 return sizeof(__linker_dl_err_buf);
168 }
170 /*
171 * This function is an empty stub where GDB locates a breakpoint to get notified
172 * about linker activity.
173 */
174 extern "C" void __attribute__((noinline)) __attribute__((visibility("default"))) rtld_db_dlactivity();
176 static r_debug _r_debug = {1, NULL, &rtld_db_dlactivity, RT_CONSISTENT, 0};
177 static link_map_t* r_debug_tail = 0;
179 static pthread_mutex_t gDebugMutex = PTHREAD_MUTEX_INITIALIZER;
181 static void insert_soinfo_into_debug_map(soinfo * info) {
182 // Copy the necessary fields into the debug structure.
183 link_map_t* map = &(info->link_map);
184 map->l_addr = info->base;
185 map->l_name = (char*) info->name;
186 map->l_ld = (uintptr_t)info->dynamic;
188 /* Stick the new library at the end of the list.
189 * gdb tends to care more about libc than it does
190 * about leaf libraries, and ordering it this way
191 * reduces the back-and-forth over the wire.
192 */
193 if (r_debug_tail) {
194 r_debug_tail->l_next = map;
195 map->l_prev = r_debug_tail;
196 map->l_next = 0;
197 } else {
198 _r_debug.r_map = map;
199 map->l_prev = 0;
200 map->l_next = 0;
201 }
202 r_debug_tail = map;
203 }
205 static void remove_soinfo_from_debug_map(soinfo* info) {
206 link_map_t* map = &(info->link_map);
208 if (r_debug_tail == map) {
209 r_debug_tail = map->l_prev;
210 }
212 if (map->l_prev) {
213 map->l_prev->l_next = map->l_next;
214 }
215 if (map->l_next) {
216 map->l_next->l_prev = map->l_prev;
217 }
218 }
220 static void notify_gdb_of_load(soinfo* info) {
221 if (info->flags & FLAG_EXE) {
222 // GDB already knows about the main executable
223 return;
224 }
226 ScopedPthreadMutexLocker locker(&gDebugMutex);
228 _r_debug.r_state = RT_ADD;
229 rtld_db_dlactivity();
231 insert_soinfo_into_debug_map(info);
233 _r_debug.r_state = RT_CONSISTENT;
234 rtld_db_dlactivity();
235 }
237 static void notify_gdb_of_unload(soinfo* info) {
238 if (info->flags & FLAG_EXE) {
239 // GDB already knows about the main executable
240 return;
241 }
243 ScopedPthreadMutexLocker locker(&gDebugMutex);
245 _r_debug.r_state = RT_DELETE;
246 rtld_db_dlactivity();
248 remove_soinfo_from_debug_map(info);
250 _r_debug.r_state = RT_CONSISTENT;
251 rtld_db_dlactivity();
252 }
254 void notify_gdb_of_libraries() {
255 _r_debug.r_state = RT_ADD;
256 rtld_db_dlactivity();
257 _r_debug.r_state = RT_CONSISTENT;
258 rtld_db_dlactivity();
259 }
261 static bool ensure_free_list_non_empty() {
262 if (gSoInfoFreeList != NULL) {
263 return true;
264 }
266 // Allocate a new pool.
267 soinfo_pool_t* pool = reinterpret_cast<soinfo_pool_t*>(mmap(NULL, sizeof(*pool),
268 PROT_READ|PROT_WRITE,
269 MAP_PRIVATE|MAP_ANONYMOUS, 0, 0));
270 if (pool == MAP_FAILED) {
271 return false;
272 }
274 // Add the pool to our list of pools.
275 pool->next = gSoInfoPools;
276 gSoInfoPools = pool;
278 // Chain the entries in the new pool onto the free list.
279 gSoInfoFreeList = &pool->info[0];
280 soinfo* next = NULL;
281 for (int i = SOINFO_PER_POOL - 1; i >= 0; --i) {
282 pool->info[i].next = next;
283 next = &pool->info[i];
284 }
286 return true;
287 }
289 static void set_soinfo_pool_protection(int protection) {
290 for (soinfo_pool_t* p = gSoInfoPools; p != NULL; p = p->next) {
291 if (mprotect(p, sizeof(*p), protection) == -1) {
292 abort(); // Can't happen.
293 }
294 }
295 }
297 static soinfo* soinfo_alloc(const char* name) {
298 if (strlen(name) >= SOINFO_NAME_LEN) {
299 DL_ERR("library name \"%s\" too long", name);
300 return NULL;
301 }
303 if (!ensure_free_list_non_empty()) {
304 DL_ERR("out of memory when loading \"%s\"", name);
305 return NULL;
306 }
308 // Take the head element off the free list.
309 soinfo* si = gSoInfoFreeList;
310 gSoInfoFreeList = gSoInfoFreeList->next;
312 // Initialize the new element.
313 memset(si, 0, sizeof(soinfo));
314 strlcpy(si->name, name, sizeof(si->name));
315 sonext->next = si;
316 sonext = si;
318 TRACE("name %s: allocated soinfo @ %p", name, si);
319 return si;
320 }
322 static void soinfo_free(soinfo* si)
323 {
324 if (si == NULL) {
325 return;
326 }
328 soinfo *prev = NULL, *trav;
330 TRACE("name %s: freeing soinfo @ %p", si->name, si);
332 for (trav = solist; trav != NULL; trav = trav->next) {
333 if (trav == si)
334 break;
335 prev = trav;
336 }
337 if (trav == NULL) {
338 /* si was not in solist */
339 DL_ERR("name \"%s\" is not in solist!", si->name);
340 return;
341 }
343 /* prev will never be NULL, because the first entry in solist is
344 always the static libdl_info.
345 */
346 prev->next = si->next;
347 if (si == sonext) {
348 sonext = prev;
349 }
350 si->next = gSoInfoFreeList;
351 gSoInfoFreeList = si;
352 }
355 static void parse_path(const char* path, const char* delimiters,
356 const char** array, char* buf, size_t buf_size, size_t max_count) {
357 if (path == NULL) {
358 return;
359 }
361 size_t len = strlcpy(buf, path, buf_size);
363 size_t i = 0;
364 char* buf_p = buf;
365 while (i < max_count && (array[i] = strsep(&buf_p, delimiters))) {
366 if (*array[i] != '\0') {
367 ++i;
368 }
369 }
371 // Forget the last path if we had to truncate; this occurs if the 2nd to
372 // last char isn't '\0' (i.e. wasn't originally a delimiter).
373 if (i > 0 && len >= buf_size && buf[buf_size - 2] != '\0') {
374 array[i - 1] = NULL;
375 } else {
376 array[i] = NULL;
377 }
378 }
380 static void parse_LD_LIBRARY_PATH(const char* path) {
381 parse_path(path, ":", gLdPaths,
382 gLdPathsBuffer, sizeof(gLdPathsBuffer), LDPATH_MAX);
383 }
385 static void parse_LD_PRELOAD(const char* path) {
386 // We have historically supported ':' as well as ' ' in LD_PRELOAD.
387 parse_path(path, " :", gLdPreloadNames,
388 gLdPreloadsBuffer, sizeof(gLdPreloadsBuffer), LDPRELOAD_MAX);
389 }
391 #ifdef ANDROID_ARM_LINKER
393 /* For a given PC, find the .so that it belongs to.
394 * Returns the base address of the .ARM.exidx section
395 * for that .so, and the number of 8-byte entries
396 * in that section (via *pcount).
397 *
398 * Intended to be called by libc's __gnu_Unwind_Find_exidx().
399 *
400 * This function is exposed via dlfcn.cpp and libdl.so.
401 */
402 _Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc, int *pcount)
403 {
404 soinfo *si;
405 unsigned addr = (unsigned)pc;
407 for (si = solist; si != 0; si = si->next){
408 if ((addr >= si->base) && (addr < (si->base + si->size))) {
409 *pcount = si->ARM_exidx_count;
410 return (_Unwind_Ptr)si->ARM_exidx;
411 }
412 }
413 *pcount = 0;
414 return NULL;
415 }
417 #elif defined(ANDROID_X86_LINKER) || defined(ANDROID_MIPS_LINKER)
419 /* Here, we only have to provide a callback to iterate across all the
420 * loaded libraries. gcc_eh does the rest. */
421 int
422 dl_iterate_phdr(int (*cb)(dl_phdr_info *info, size_t size, void *data),
423 void *data)
424 {
425 int rv = 0;
426 for (soinfo* si = solist; si != NULL; si = si->next) {
427 dl_phdr_info dl_info;
428 dl_info.dlpi_addr = si->link_map.l_addr;
429 dl_info.dlpi_name = si->link_map.l_name;
430 dl_info.dlpi_phdr = si->phdr;
431 dl_info.dlpi_phnum = si->phnum;
432 rv = cb(&dl_info, sizeof(dl_phdr_info), data);
433 if (rv != 0) {
434 break;
435 }
436 }
437 return rv;
438 }
440 #endif
442 static Elf32_Sym* soinfo_elf_lookup(soinfo* si, unsigned hash, const char* name) {
443 Elf32_Sym* symtab = si->symtab;
444 const char* strtab = si->strtab;
446 TRACE_TYPE(LOOKUP, "SEARCH %s in %s@0x%08x %08x %d",
447 name, si->name, si->base, hash, hash % si->nbucket);
449 for (unsigned n = si->bucket[hash % si->nbucket]; n != 0; n = si->chain[n]) {
450 Elf32_Sym* s = symtab + n;
451 if (strcmp(strtab + s->st_name, name)) continue;
453 /* only concern ourselves with global and weak symbol definitions */
454 switch(ELF32_ST_BIND(s->st_info)){
455 case STB_GLOBAL:
456 case STB_WEAK:
457 if (s->st_shndx == SHN_UNDEF) {
458 continue;
459 }
461 TRACE_TYPE(LOOKUP, "FOUND %s in %s (%08x) %d",
462 name, si->name, s->st_value, s->st_size);
463 return s;
464 }
465 }
467 return NULL;
468 }
470 static unsigned elfhash(const char* _name) {
471 const unsigned char* name = (const unsigned char*) _name;
472 unsigned h = 0, g;
474 while(*name) {
475 h = (h << 4) + *name++;
476 g = h & 0xf0000000;
477 h ^= g;
478 h ^= g >> 24;
479 }
480 return h;
481 }
483 static Elf32_Sym* soinfo_do_lookup(soinfo* si, const char* name, soinfo** lsi, soinfo* needed[]) {
484 unsigned elf_hash = elfhash(name);
485 Elf32_Sym* s = NULL;
487 if (si != NULL && somain != NULL) {
489 /*
490 * Local scope is executable scope. Just start looking into it right away
491 * for the shortcut.
492 */
494 if (si == somain) {
495 s = soinfo_elf_lookup(si, elf_hash, name);
496 if (s != NULL) {
497 *lsi = si;
498 goto done;
499 }
500 } else {
501 /* Order of symbol lookup is controlled by DT_SYMBOLIC flag */
503 /*
504 * If this object was built with symbolic relocations disabled, the
505 * first place to look to resolve external references is the main
506 * executable.
507 */
509 if (!si->has_DT_SYMBOLIC) {
510 DEBUG("%s: looking up %s in executable %s",
511 si->name, name, somain->name);
512 s = soinfo_elf_lookup(somain, elf_hash, name);
513 if (s != NULL) {
514 *lsi = somain;
515 goto done;
516 }
517 }
519 /* Look for symbols in the local scope (the object who is
520 * searching). This happens with C++ templates on i386 for some
521 * reason.
522 *
523 * Notes on weak symbols:
524 * The ELF specs are ambiguous about treatment of weak definitions in
525 * dynamic linking. Some systems return the first definition found
526 * and some the first non-weak definition. This is system dependent.
527 * Here we return the first definition found for simplicity. */
529 s = soinfo_elf_lookup(si, elf_hash, name);
530 if (s != NULL) {
531 *lsi = si;
532 goto done;
533 }
535 /*
536 * If this object was built with -Bsymbolic and symbol is not found
537 * in the local scope, try to find the symbol in the main executable.
538 */
540 if (si->has_DT_SYMBOLIC) {
541 DEBUG("%s: looking up %s in executable %s after local scope",
542 si->name, name, somain->name);
543 s = soinfo_elf_lookup(somain, elf_hash, name);
544 if (s != NULL) {
545 *lsi = somain;
546 goto done;
547 }
548 }
549 }
550 }
552 /* Next, look for it in the preloads list */
553 for (int i = 0; gLdPreloads[i] != NULL; i++) {
554 s = soinfo_elf_lookup(gLdPreloads[i], elf_hash, name);
555 if (s != NULL) {
556 *lsi = gLdPreloads[i];
557 goto done;
558 }
559 }
561 for (int i = 0; needed[i] != NULL; i++) {
562 DEBUG("%s: looking up %s in %s",
563 si->name, name, needed[i]->name);
564 s = soinfo_elf_lookup(needed[i], elf_hash, name);
565 if (s != NULL) {
566 *lsi = needed[i];
567 goto done;
568 }
569 }
571 done:
572 if (s != NULL) {
573 TRACE_TYPE(LOOKUP, "si %s sym %s s->st_value = 0x%08x, "
574 "found in %s, base = 0x%08x, load bias = 0x%08x",
575 si->name, name, s->st_value,
576 (*lsi)->name, (*lsi)->base, (*lsi)->load_bias);
577 return s;
578 }
580 return NULL;
581 }
583 /* This is used by dlsym(3). It performs symbol lookup only within the
584 specified soinfo object and not in any of its dependencies.
586 TODO: Only looking in the specified soinfo seems wrong. dlsym(3) says
587 that it should do a breadth first search through the dependency
588 tree. This agrees with the ELF spec (aka System V Application
589 Binary Interface) where in Chapter 5 it discuss resolving "Shared
590 Object Dependencies" in breadth first search order.
591 */
592 Elf32_Sym* dlsym_handle_lookup(soinfo* si, const char* name)
593 {
594 return soinfo_elf_lookup(si, elfhash(name), name);
595 }
597 /* This is used by dlsym(3) to performs a global symbol lookup. If the
598 start value is null (for RTLD_DEFAULT), the search starts at the
599 beginning of the global solist. Otherwise the search starts at the
600 specified soinfo (for RTLD_NEXT).
601 */
602 Elf32_Sym* dlsym_linear_lookup(const char* name, soinfo** found, soinfo* start) {
603 unsigned elf_hash = elfhash(name);
605 if (start == NULL) {
606 start = solist;
607 }
609 Elf32_Sym* s = NULL;
610 for (soinfo* si = start; (s == NULL) && (si != NULL); si = si->next) {
611 s = soinfo_elf_lookup(si, elf_hash, name);
612 if (s != NULL) {
613 *found = si;
614 break;
615 }
616 }
618 if (s != NULL) {
619 TRACE_TYPE(LOOKUP, "%s s->st_value = 0x%08x, found->base = 0x%08x",
620 name, s->st_value, (*found)->base);
621 }
623 return s;
624 }
626 soinfo* find_containing_library(const void* p) {
627 Elf32_Addr address = reinterpret_cast<Elf32_Addr>(p);
628 for (soinfo* si = solist; si != NULL; si = si->next) {
629 if (address >= si->base && address - si->base < si->size) {
630 return si;
631 }
632 }
633 return NULL;
634 }
636 Elf32_Sym* dladdr_find_symbol(soinfo* si, const void* addr) {
637 Elf32_Addr soaddr = reinterpret_cast<Elf32_Addr>(addr) - si->base;
639 // Search the library's symbol table for any defined symbol which
640 // contains this address.
641 for (size_t i = 0; i < si->nchain; ++i) {
642 Elf32_Sym* sym = &si->symtab[i];
643 if (sym->st_shndx != SHN_UNDEF &&
644 soaddr >= sym->st_value &&
645 soaddr < sym->st_value + sym->st_size) {
646 return sym;
647 }
648 }
650 return NULL;
651 }
653 #if 0
654 static void dump(soinfo* si)
655 {
656 Elf32_Sym* s = si->symtab;
657 for (unsigned n = 0; n < si->nchain; n++) {
658 TRACE("%04d> %08x: %02x %04x %08x %08x %s", n, s,
659 s->st_info, s->st_shndx, s->st_value, s->st_size,
660 si->strtab + s->st_name);
661 s++;
662 }
663 }
664 #endif
666 static int open_library_on_path(const char* name, const char* const paths[]) {
667 char buf[512];
668 for (size_t i = 0; paths[i] != NULL; ++i) {
669 int n = __libc_format_buffer(buf, sizeof(buf), "%s/%s", paths[i], name);
670 if (n < 0 || n >= static_cast<int>(sizeof(buf))) {
671 PRINT("Warning: ignoring very long library path: %s/%s", paths[i], name);
672 continue;
673 }
674 int fd = TEMP_FAILURE_RETRY(open(buf, O_RDONLY | O_CLOEXEC));
675 if (fd != -1) {
676 return fd;
677 }
678 }
679 return -1;
680 }
682 static int open_library(const char* name) {
683 TRACE("[ opening %s ]", name);
685 // If the name contains a slash, we should attempt to open it directly and not search the paths.
686 if (strchr(name, '/') != NULL) {
687 int fd = TEMP_FAILURE_RETRY(open(name, O_RDONLY | O_CLOEXEC));
688 if (fd != -1) {
689 return fd;
690 }
691 // ...but nvidia binary blobs (at least) rely on this behavior, so fall through for now.
692 }
694 // Otherwise we try LD_LIBRARY_PATH first, and fall back to the built-in well known paths.
695 int fd = open_library_on_path(name, gLdPaths);
696 if (fd == -1) {
697 fd = open_library_on_path(name, gSoPaths);
698 }
699 return fd;
700 }
702 static soinfo* load_library(const char* name) {
703 // Open the file.
704 int fd = open_library(name);
705 if (fd == -1) {
706 DL_ERR("library \"%s\" not found", name);
707 return NULL;
708 }
710 // Read the ELF header and load the segments.
711 ElfReader elf_reader(name, fd);
712 if (!elf_reader.Load()) {
713 return NULL;
714 }
716 const char* bname = strrchr(name, '/');
717 soinfo* si = soinfo_alloc(bname ? bname + 1 : name);
718 if (si == NULL) {
719 return NULL;
720 }
721 si->base = elf_reader.load_start();
722 si->size = elf_reader.load_size();
723 si->load_bias = elf_reader.load_bias();
724 si->flags = 0;
725 si->entry = 0;
726 si->dynamic = NULL;
727 si->phnum = elf_reader.phdr_count();
728 si->phdr = elf_reader.loaded_phdr();
729 return si;
730 }
732 static soinfo *find_loaded_library(const char *name)
733 {
734 soinfo *si;
735 const char *bname;
737 // TODO: don't use basename only for determining libraries
738 // http://code.google.com/p/android/issues/detail?id=6670
740 bname = strrchr(name, '/');
741 bname = bname ? bname + 1 : name;
743 for (si = solist; si != NULL; si = si->next) {
744 if (!strcmp(bname, si->name)) {
745 return si;
746 }
747 }
748 return NULL;
749 }
751 static soinfo* find_library_internal(const char* name) {
752 if (name == NULL) {
753 return somain;
754 }
756 soinfo* si = find_loaded_library(name);
757 if (si != NULL) {
758 if (si->flags & FLAG_LINKED) {
759 return si;
760 }
761 DL_ERR("OOPS: recursive link to \"%s\"", si->name);
762 return NULL;
763 }
765 TRACE("[ '%s' has not been loaded yet. Locating...]", name);
766 si = load_library(name);
767 if (si == NULL) {
768 return NULL;
769 }
771 // At this point we know that whatever is loaded @ base is a valid ELF
772 // shared library whose segments are properly mapped in.
773 TRACE("[ init_library base=0x%08x sz=0x%08x name='%s' ]",
774 si->base, si->size, si->name);
776 if (!soinfo_link_image(si)) {
777 munmap(reinterpret_cast<void*>(si->base), si->size);
778 soinfo_free(si);
779 return NULL;
780 }
782 return si;
783 }
785 static soinfo* find_library(const char* name) {
786 soinfo* si = find_library_internal(name);
787 if (si != NULL) {
788 si->ref_count++;
789 }
790 return si;
791 }
793 static int soinfo_unload(soinfo* si) {
794 if (si->ref_count == 1) {
795 TRACE("unloading '%s'", si->name);
796 si->CallDestructors();
798 for (Elf32_Dyn* d = si->dynamic; d->d_tag != DT_NULL; ++d) {
799 if (d->d_tag == DT_NEEDED) {
800 const char* library_name = si->strtab + d->d_un.d_val;
801 TRACE("%s needs to unload %s", si->name, library_name);
802 soinfo_unload(find_loaded_library(library_name));
803 }
804 }
806 munmap(reinterpret_cast<void*>(si->base), si->size);
807 notify_gdb_of_unload(si);
808 soinfo_free(si);
809 si->ref_count = 0;
810 } else {
811 si->ref_count--;
812 TRACE("not unloading '%s', decrementing ref_count to %d", si->name, si->ref_count);
813 }
814 return 0;
815 }
817 void do_android_update_LD_LIBRARY_PATH(const char* ld_library_path) {
818 if (!get_AT_SECURE()) {
819 parse_LD_LIBRARY_PATH(ld_library_path);
820 }
821 }
823 soinfo* do_dlopen(const char* name, int flags) {
824 if ((flags & ~(RTLD_NOW|RTLD_LAZY|RTLD_LOCAL|RTLD_GLOBAL)) != 0) {
825 DL_ERR("invalid flags to dlopen: %x", flags);
826 return NULL;
827 }
828 set_soinfo_pool_protection(PROT_READ | PROT_WRITE);
829 soinfo* si = find_library(name);
830 if (si != NULL) {
831 si->CallConstructors();
832 }
833 set_soinfo_pool_protection(PROT_READ);
834 return si;
835 }
837 int do_dlclose(soinfo* si) {
838 set_soinfo_pool_protection(PROT_READ | PROT_WRITE);
839 int result = soinfo_unload(si);
840 set_soinfo_pool_protection(PROT_READ);
841 return result;
842 }
844 /* TODO: don't use unsigned for addrs below. It works, but is not
845 * ideal. They should probably be either uint32_t, Elf32_Addr, or unsigned
846 * long.
847 */
848 static int soinfo_relocate(soinfo* si, Elf32_Rel* rel, unsigned count,
849 soinfo* needed[])
850 {
851 Elf32_Sym* symtab = si->symtab;
852 const char* strtab = si->strtab;
853 Elf32_Sym* s;
854 Elf32_Rel* start = rel;
855 soinfo* lsi;
857 for (size_t idx = 0; idx < count; ++idx, ++rel) {
858 unsigned type = ELF32_R_TYPE(rel->r_info);
859 unsigned sym = ELF32_R_SYM(rel->r_info);
860 Elf32_Addr reloc = static_cast<Elf32_Addr>(rel->r_offset + si->load_bias);
861 Elf32_Addr sym_addr = 0;
862 char* sym_name = NULL;
864 DEBUG("Processing '%s' relocation at index %d", si->name, idx);
865 if (type == 0) { // R_*_NONE
866 continue;
867 }
868 if (sym != 0) {
869 sym_name = (char *)(strtab + symtab[sym].st_name);
870 s = soinfo_do_lookup(si, sym_name, &lsi, needed);
871 if (s == NULL) {
872 /* We only allow an undefined symbol if this is a weak
873 reference.. */
874 s = &symtab[sym];
875 if (ELF32_ST_BIND(s->st_info) != STB_WEAK) {
876 DL_ERR("cannot locate symbol \"%s\" referenced by \"%s\"...", sym_name, si->name);
877 return -1;
878 }
880 /* IHI0044C AAELF 4.5.1.1:
882 Libraries are not searched to resolve weak references.
883 It is not an error for a weak reference to remain
884 unsatisfied.
886 During linking, the value of an undefined weak reference is:
887 - Zero if the relocation type is absolute
888 - The address of the place if the relocation is pc-relative
889 - The address of nominal base address if the relocation
890 type is base-relative.
891 */
893 switch (type) {
894 #if defined(ANDROID_ARM_LINKER)
895 case R_ARM_JUMP_SLOT:
896 case R_ARM_GLOB_DAT:
897 case R_ARM_ABS32:
898 case R_ARM_RELATIVE: /* Don't care. */
899 #elif defined(ANDROID_X86_LINKER)
900 case R_386_JMP_SLOT:
901 case R_386_GLOB_DAT:
902 case R_386_32:
903 case R_386_RELATIVE: /* Dont' care. */
904 #endif /* ANDROID_*_LINKER */
905 /* sym_addr was initialized to be zero above or relocation
906 code below does not care about value of sym_addr.
907 No need to do anything. */
908 break;
910 #if defined(ANDROID_X86_LINKER)
911 case R_386_PC32:
912 sym_addr = reloc;
913 break;
914 #endif /* ANDROID_X86_LINKER */
916 #if defined(ANDROID_ARM_LINKER)
917 case R_ARM_COPY:
918 /* Fall through. Can't really copy if weak symbol is
919 not found in run-time. */
920 #endif /* ANDROID_ARM_LINKER */
921 default:
922 DL_ERR("unknown weak reloc type %d @ %p (%d)",
923 type, rel, (int) (rel - start));
924 return -1;
925 }
926 } else {
927 /* We got a definition. */
928 #if 0
929 if ((base == 0) && (si->base != 0)) {
930 /* linking from libraries to main image is bad */
931 DL_ERR("cannot locate \"%s\"...",
932 strtab + symtab[sym].st_name);
933 return -1;
934 }
935 #endif
936 sym_addr = static_cast<Elf32_Addr>(s->st_value + lsi->load_bias);
937 }
938 count_relocation(kRelocSymbol);
939 } else {
940 s = NULL;
941 }
943 /* TODO: This is ugly. Split up the relocations by arch into
944 * different files.
945 */
946 switch(type){
947 #if defined(ANDROID_ARM_LINKER)
948 case R_ARM_JUMP_SLOT:
949 count_relocation(kRelocAbsolute);
950 MARK(rel->r_offset);
951 TRACE_TYPE(RELO, "RELO JMP_SLOT %08x <- %08x %s", reloc, sym_addr, sym_name);
952 *reinterpret_cast<Elf32_Addr*>(reloc) = sym_addr;
953 break;
954 case R_ARM_GLOB_DAT:
955 count_relocation(kRelocAbsolute);
956 MARK(rel->r_offset);
957 TRACE_TYPE(RELO, "RELO GLOB_DAT %08x <- %08x %s", reloc, sym_addr, sym_name);
958 *reinterpret_cast<Elf32_Addr*>(reloc) = sym_addr;
959 break;
960 case R_ARM_ABS32:
961 count_relocation(kRelocAbsolute);
962 MARK(rel->r_offset);
963 TRACE_TYPE(RELO, "RELO ABS %08x <- %08x %s", reloc, sym_addr, sym_name);
964 *reinterpret_cast<Elf32_Addr*>(reloc) += sym_addr;
965 break;
966 case R_ARM_REL32:
967 count_relocation(kRelocRelative);
968 MARK(rel->r_offset);
969 TRACE_TYPE(RELO, "RELO REL32 %08x <- %08x - %08x %s",
970 reloc, sym_addr, rel->r_offset, sym_name);
971 *reinterpret_cast<Elf32_Addr*>(reloc) += sym_addr - rel->r_offset;
972 break;
973 #elif defined(ANDROID_X86_LINKER)
974 case R_386_JMP_SLOT:
975 count_relocation(kRelocAbsolute);
976 MARK(rel->r_offset);
977 TRACE_TYPE(RELO, "RELO JMP_SLOT %08x <- %08x %s", reloc, sym_addr, sym_name);
978 *reinterpret_cast<Elf32_Addr*>(reloc) = sym_addr;
979 break;
980 case R_386_GLOB_DAT:
981 count_relocation(kRelocAbsolute);
982 MARK(rel->r_offset);
983 TRACE_TYPE(RELO, "RELO GLOB_DAT %08x <- %08x %s", reloc, sym_addr, sym_name);
984 *reinterpret_cast<Elf32_Addr*>(reloc) = sym_addr;
985 break;
986 #elif defined(ANDROID_MIPS_LINKER)
987 case R_MIPS_REL32:
988 count_relocation(kRelocAbsolute);
989 MARK(rel->r_offset);
990 TRACE_TYPE(RELO, "RELO REL32 %08x <- %08x %s",
991 reloc, sym_addr, (sym_name) ? sym_name : "*SECTIONHDR*");
992 if (s) {
993 *reinterpret_cast<Elf32_Addr*>(reloc) += sym_addr;
994 } else {
995 *reinterpret_cast<Elf32_Addr*>(reloc) += si->base;
996 }
997 break;
998 #endif /* ANDROID_*_LINKER */
1000 #if defined(ANDROID_ARM_LINKER)
1001 case R_ARM_RELATIVE:
1002 #elif defined(ANDROID_X86_LINKER)
1003 case R_386_RELATIVE:
1004 #endif /* ANDROID_*_LINKER */
1005 count_relocation(kRelocRelative);
1006 MARK(rel->r_offset);
1007 if (sym) {
1008 DL_ERR("odd RELATIVE form...");
1009 return -1;
1010 }
1011 TRACE_TYPE(RELO, "RELO RELATIVE %08x <- +%08x", reloc, si->base);
1012 *reinterpret_cast<Elf32_Addr*>(reloc) += si->base;
1013 break;
1015 #if defined(ANDROID_X86_LINKER)
1016 case R_386_32:
1017 count_relocation(kRelocRelative);
1018 MARK(rel->r_offset);
1020 TRACE_TYPE(RELO, "RELO R_386_32 %08x <- +%08x %s", reloc, sym_addr, sym_name);
1021 *reinterpret_cast<Elf32_Addr*>(reloc) += sym_addr;
1022 break;
1024 case R_386_PC32:
1025 count_relocation(kRelocRelative);
1026 MARK(rel->r_offset);
1027 TRACE_TYPE(RELO, "RELO R_386_PC32 %08x <- +%08x (%08x - %08x) %s",
1028 reloc, (sym_addr - reloc), sym_addr, reloc, sym_name);
1029 *reinterpret_cast<Elf32_Addr*>(reloc) += (sym_addr - reloc);
1030 break;
1031 #endif /* ANDROID_X86_LINKER */
1033 #ifdef ANDROID_ARM_LINKER
1034 case R_ARM_COPY:
1035 if ((si->flags & FLAG_EXE) == 0) {
1036 /*
1037 * http://infocenter.arm.com/help/topic/com.arm.doc.ihi0044d/IHI0044D_aaelf.pdf
1038 *
1039 * Section 4.7.1.10 "Dynamic relocations"
1040 * R_ARM_COPY may only appear in executable objects where e_type is
1041 * set to ET_EXEC.
1042 *
1043 * TODO: FLAG_EXE is set for both ET_DYN and ET_EXEC executables.
1044 * We should explicitly disallow ET_DYN executables from having
1045 * R_ARM_COPY relocations.
1046 */
1047 DL_ERR("%s R_ARM_COPY relocations only supported for ET_EXEC", si->name);
1048 return -1;
1049 }
1050 count_relocation(kRelocCopy);
1051 MARK(rel->r_offset);
1052 TRACE_TYPE(RELO, "RELO %08x <- %d @ %08x %s", reloc, s->st_size, sym_addr, sym_name);
1053 if (reloc == sym_addr) {
1054 Elf32_Sym *src = soinfo_do_lookup(NULL, sym_name, &lsi, needed);
1056 if (src == NULL) {
1057 DL_ERR("%s R_ARM_COPY relocation source cannot be resolved", si->name);
1058 return -1;
1059 }
1060 if (lsi->has_DT_SYMBOLIC) {
1061 DL_ERR("%s invalid R_ARM_COPY relocation against DT_SYMBOLIC shared "
1062 "library %s (built with -Bsymbolic?)", si->name, lsi->name);
1063 return -1;
1064 }
1065 if (s->st_size < src->st_size) {
1066 DL_ERR("%s R_ARM_COPY relocation size mismatch (%d < %d)",
1067 si->name, s->st_size, src->st_size);
1068 return -1;
1069 }
1070 memcpy((void*)reloc, (void*)(src->st_value + lsi->load_bias), src->st_size);
1071 } else {
1072 DL_ERR("%s R_ARM_COPY relocation target cannot be resolved", si->name);
1073 return -1;
1074 }
1075 break;
1076 #endif /* ANDROID_ARM_LINKER */
1078 default:
1079 DL_ERR("unknown reloc type %d @ %p (%d)",
1080 type, rel, (int) (rel - start));
1081 return -1;
1082 }
1083 }
1084 return 0;
1085 }
1087 #ifdef ANDROID_MIPS_LINKER
1088 static bool mips_relocate_got(soinfo* si, soinfo* needed[]) {
1089 unsigned* got = si->plt_got;
1090 if (got == NULL) {
1091 return true;
1092 }
1093 unsigned local_gotno = si->mips_local_gotno;
1094 unsigned gotsym = si->mips_gotsym;
1095 unsigned symtabno = si->mips_symtabno;
1096 Elf32_Sym* symtab = si->symtab;
1098 /*
1099 * got[0] is address of lazy resolver function
1100 * got[1] may be used for a GNU extension
1101 * set it to a recognizable address in case someone calls it
1102 * (should be _rtld_bind_start)
1103 * FIXME: maybe this should be in a separate routine
1104 */
1106 if ((si->flags & FLAG_LINKER) == 0) {
1107 size_t g = 0;
1108 got[g++] = 0xdeadbeef;
1109 if (got[g] & 0x80000000) {
1110 got[g++] = 0xdeadfeed;
1111 }
1112 /*
1113 * Relocate the local GOT entries need to be relocated
1114 */
1115 for (; g < local_gotno; g++) {
1116 got[g] += si->load_bias;
1117 }
1118 }
1120 /* Now for the global GOT entries */
1121 Elf32_Sym* sym = symtab + gotsym;
1122 got = si->plt_got + local_gotno;
1123 for (size_t g = gotsym; g < symtabno; g++, sym++, got++) {
1124 const char* sym_name;
1125 Elf32_Sym* s;
1126 soinfo* lsi;
1128 /* This is an undefined reference... try to locate it */
1129 sym_name = si->strtab + sym->st_name;
1130 s = soinfo_do_lookup(si, sym_name, &lsi, needed);
1131 if (s == NULL) {
1132 /* We only allow an undefined symbol if this is a weak
1133 reference.. */
1134 s = &symtab[g];
1135 if (ELF32_ST_BIND(s->st_info) != STB_WEAK) {
1136 DL_ERR("cannot locate \"%s\"...", sym_name);
1137 return false;
1138 }
1139 *got = 0;
1140 }
1141 else {
1142 /* FIXME: is this sufficient?
1143 * For reference see NetBSD link loader
1144 * http://cvsweb.netbsd.org/bsdweb.cgi/src/libexec/ld.elf_so/arch/mips/mips_reloc.c?rev=1.53&content-type=text/x-cvsweb-markup
1145 */
1146 *got = lsi->load_bias + s->st_value;
1147 }
1148 }
1149 return true;
1150 }
1151 #endif
1153 void soinfo::CallArray(const char* array_name UNUSED, linker_function_t* functions, size_t count, bool reverse) {
1154 if (functions == NULL) {
1155 return;
1156 }
1158 TRACE("[ Calling %s (size %d) @ %p for '%s' ]", array_name, count, functions, name);
1160 int begin = reverse ? (count - 1) : 0;
1161 int end = reverse ? -1 : count;
1162 int step = reverse ? -1 : 1;
1164 for (int i = begin; i != end; i += step) {
1165 TRACE("[ %s[%d] == %p ]", array_name, i, functions[i]);
1166 CallFunction("function", functions[i]);
1167 }
1169 TRACE("[ Done calling %s for '%s' ]", array_name, name);
1170 }
1172 void soinfo::CallFunction(const char* function_name UNUSED, linker_function_t function) {
1173 if (function == NULL || reinterpret_cast<uintptr_t>(function) == static_cast<uintptr_t>(-1)) {
1174 return;
1175 }
1177 TRACE("[ Calling %s @ %p for '%s' ]", function_name, function, name);
1178 function();
1179 TRACE("[ Done calling %s @ %p for '%s' ]", function_name, function, name);
1181 // The function may have called dlopen(3) or dlclose(3), so we need to ensure our data structures
1182 // are still writable. This happens with our debug malloc (see http://b/7941716).
1183 set_soinfo_pool_protection(PROT_READ | PROT_WRITE);
1184 }
1186 void soinfo::CallPreInitConstructors() {
1187 // DT_PREINIT_ARRAY functions are called before any other constructors for executables,
1188 // but ignored in a shared library.
1189 CallArray("DT_PREINIT_ARRAY", preinit_array, preinit_array_count, false);
1190 }
1192 void soinfo::CallConstructors() {
1193 if (constructors_called) {
1194 return;
1195 }
1197 // We set constructors_called before actually calling the constructors, otherwise it doesn't
1198 // protect against recursive constructor calls. One simple example of constructor recursion
1199 // is the libc debug malloc, which is implemented in libc_malloc_debug_leak.so:
1200 // 1. The program depends on libc, so libc's constructor is called here.
1201 // 2. The libc constructor calls dlopen() to load libc_malloc_debug_leak.so.
1202 // 3. dlopen() calls the constructors on the newly created
1203 // soinfo for libc_malloc_debug_leak.so.
1204 // 4. The debug .so depends on libc, so CallConstructors is
1205 // called again with the libc soinfo. If it doesn't trigger the early-
1206 // out above, the libc constructor will be called again (recursively!).
1207 constructors_called = true;
1209 if ((flags & FLAG_EXE) == 0 && preinit_array != NULL) {
1210 // The GNU dynamic linker silently ignores these, but we warn the developer.
1211 PRINT("\"%s\": ignoring %d-entry DT_PREINIT_ARRAY in shared library!",
1212 name, preinit_array_count);
1213 }
1215 if (dynamic != NULL) {
1216 for (Elf32_Dyn* d = dynamic; d->d_tag != DT_NULL; ++d) {
1217 if (d->d_tag == DT_NEEDED) {
1218 const char* library_name = strtab + d->d_un.d_val;
1219 TRACE("\"%s\": calling constructors in DT_NEEDED \"%s\"", name, library_name);
1220 find_loaded_library(library_name)->CallConstructors();
1221 }
1222 }
1223 }
1225 TRACE("\"%s\": calling constructors", name);
1227 // DT_INIT should be called before DT_INIT_ARRAY if both are present.
1228 CallFunction("DT_INIT", init_func);
1229 CallArray("DT_INIT_ARRAY", init_array, init_array_count, false);
1230 }
1232 void soinfo::CallDestructors() {
1233 TRACE("\"%s\": calling destructors", name);
1235 // DT_FINI_ARRAY must be parsed in reverse order.
1236 CallArray("DT_FINI_ARRAY", fini_array, fini_array_count, true);
1238 // DT_FINI should be called after DT_FINI_ARRAY if both are present.
1239 CallFunction("DT_FINI", fini_func);
1240 }
1242 /* Force any of the closed stdin, stdout and stderr to be associated with
1243 /dev/null. */
1244 static int nullify_closed_stdio() {
1245 int dev_null, i, status;
1246 int return_value = 0;
1248 dev_null = TEMP_FAILURE_RETRY(open("/dev/null", O_RDWR));
1249 if (dev_null < 0) {
1250 DL_ERR("cannot open /dev/null: %s", strerror(errno));
1251 return -1;
1252 }
1253 TRACE("[ Opened /dev/null file-descriptor=%d]", dev_null);
1255 /* If any of the stdio file descriptors is valid and not associated
1256 with /dev/null, dup /dev/null to it. */
1257 for (i = 0; i < 3; i++) {
1258 /* If it is /dev/null already, we are done. */
1259 if (i == dev_null) {
1260 continue;
1261 }
1263 TRACE("[ Nullifying stdio file descriptor %d]", i);
1264 status = TEMP_FAILURE_RETRY(fcntl(i, F_GETFL));
1266 /* If file is opened, we are good. */
1267 if (status != -1) {
1268 continue;
1269 }
1271 /* The only error we allow is that the file descriptor does not
1272 exist, in which case we dup /dev/null to it. */
1273 if (errno != EBADF) {
1274 DL_ERR("fcntl failed: %s", strerror(errno));
1275 return_value = -1;
1276 continue;
1277 }
1279 /* Try dupping /dev/null to this stdio file descriptor and
1280 repeat if there is a signal. Note that any errors in closing
1281 the stdio descriptor are lost. */
1282 status = TEMP_FAILURE_RETRY(dup2(dev_null, i));
1283 if (status < 0) {
1284 DL_ERR("dup2 failed: %s", strerror(errno));
1285 return_value = -1;
1286 continue;
1287 }
1288 }
1290 /* If /dev/null is not one of the stdio file descriptors, close it. */
1291 if (dev_null > 2) {
1292 TRACE("[ Closing /dev/null file-descriptor=%d]", dev_null);
1293 status = TEMP_FAILURE_RETRY(close(dev_null));
1294 if (status == -1) {
1295 DL_ERR("close failed: %s", strerror(errno));
1296 return_value = -1;
1297 }
1298 }
1300 return return_value;
1301 }
1303 static bool soinfo_link_image(soinfo* si) {
1304 /* "base" might wrap around UINT32_MAX. */
1305 Elf32_Addr base = si->load_bias;
1306 const Elf32_Phdr *phdr = si->phdr;
1307 int phnum = si->phnum;
1308 bool relocating_linker = (si->flags & FLAG_LINKER) != 0;
1310 /* We can't debug anything until the linker is relocated */
1311 if (!relocating_linker) {
1312 INFO("[ linking %s ]", si->name);
1313 DEBUG("si->base = 0x%08x si->flags = 0x%08x", si->base, si->flags);
1314 }
1316 /* Extract dynamic section */
1317 size_t dynamic_count;
1318 Elf32_Word dynamic_flags;
1319 phdr_table_get_dynamic_section(phdr, phnum, base, &si->dynamic,
1320 &dynamic_count, &dynamic_flags);
1321 if (si->dynamic == NULL) {
1322 if (!relocating_linker) {
1323 DL_ERR("missing PT_DYNAMIC in \"%s\"", si->name);
1324 }
1325 return false;
1326 } else {
1327 if (!relocating_linker) {
1328 DEBUG("dynamic = %p", si->dynamic);
1329 }
1330 }
1332 #ifdef ANDROID_ARM_LINKER
1333 (void) phdr_table_get_arm_exidx(phdr, phnum, base,
1334 &si->ARM_exidx, &si->ARM_exidx_count);
1335 #endif
1337 // Extract useful information from dynamic section.
1338 uint32_t needed_count = 0;
1339 for (Elf32_Dyn* d = si->dynamic; d->d_tag != DT_NULL; ++d) {
1340 DEBUG("d = %p, d[0](tag) = 0x%08x d[1](val) = 0x%08x", d, d->d_tag, d->d_un.d_val);
1341 switch(d->d_tag){
1342 case DT_HASH:
1343 si->nbucket = ((unsigned *) (base + d->d_un.d_ptr))[0];
1344 si->nchain = ((unsigned *) (base + d->d_un.d_ptr))[1];
1345 si->bucket = (unsigned *) (base + d->d_un.d_ptr + 8);
1346 si->chain = (unsigned *) (base + d->d_un.d_ptr + 8 + si->nbucket * 4);
1347 break;
1348 case DT_STRTAB:
1349 si->strtab = (const char *) (base + d->d_un.d_ptr);
1350 break;
1351 case DT_SYMTAB:
1352 si->symtab = (Elf32_Sym *) (base + d->d_un.d_ptr);
1353 break;
1354 case DT_PLTREL:
1355 if (d->d_un.d_val != DT_REL) {
1356 DL_ERR("unsupported DT_RELA in \"%s\"", si->name);
1357 return false;
1358 }
1359 break;
1360 case DT_JMPREL:
1361 si->plt_rel = (Elf32_Rel*) (base + d->d_un.d_ptr);
1362 break;
1363 case DT_PLTRELSZ:
1364 si->plt_rel_count = d->d_un.d_val / sizeof(Elf32_Rel);
1365 break;
1366 case DT_REL:
1367 si->rel = (Elf32_Rel*) (base + d->d_un.d_ptr);
1368 break;
1369 case DT_RELSZ:
1370 si->rel_count = d->d_un.d_val / sizeof(Elf32_Rel);
1371 break;
1372 case DT_PLTGOT:
1373 /* Save this in case we decide to do lazy binding. We don't yet. */
1374 si->plt_got = (unsigned *)(base + d->d_un.d_ptr);
1375 break;
1376 case DT_DEBUG:
1377 // Set the DT_DEBUG entry to the address of _r_debug for GDB
1378 // if the dynamic table is writable
1379 if ((dynamic_flags & PF_W) != 0) {
1380 d->d_un.d_val = (int) &_r_debug;
1381 }
1382 break;
1383 case DT_RELA:
1384 DL_ERR("unsupported DT_RELA in \"%s\"", si->name);
1385 return false;
1386 case DT_INIT:
1387 si->init_func = reinterpret_cast<linker_function_t>(base + d->d_un.d_ptr);
1388 DEBUG("%s constructors (DT_INIT) found at %p", si->name, si->init_func);
1389 break;
1390 case DT_FINI:
1391 si->fini_func = reinterpret_cast<linker_function_t>(base + d->d_un.d_ptr);
1392 DEBUG("%s destructors (DT_FINI) found at %p", si->name, si->fini_func);
1393 break;
1394 case DT_INIT_ARRAY:
1395 si->init_array = reinterpret_cast<linker_function_t*>(base + d->d_un.d_ptr);
1396 DEBUG("%s constructors (DT_INIT_ARRAY) found at %p", si->name, si->init_array);
1397 break;
1398 case DT_INIT_ARRAYSZ:
1399 si->init_array_count = ((unsigned)d->d_un.d_val) / sizeof(Elf32_Addr);
1400 break;
1401 case DT_FINI_ARRAY:
1402 si->fini_array = reinterpret_cast<linker_function_t*>(base + d->d_un.d_ptr);
1403 DEBUG("%s destructors (DT_FINI_ARRAY) found at %p", si->name, si->fini_array);
1404 break;
1405 case DT_FINI_ARRAYSZ:
1406 si->fini_array_count = ((unsigned)d->d_un.d_val) / sizeof(Elf32_Addr);
1407 break;
1408 case DT_PREINIT_ARRAY:
1409 si->preinit_array = reinterpret_cast<linker_function_t*>(base + d->d_un.d_ptr);
1410 DEBUG("%s constructors (DT_PREINIT_ARRAY) found at %p", si->name, si->preinit_array);
1411 break;
1412 case DT_PREINIT_ARRAYSZ:
1413 si->preinit_array_count = ((unsigned)d->d_un.d_val) / sizeof(Elf32_Addr);
1414 break;
1415 case DT_TEXTREL:
1416 si->has_text_relocations = true;
1417 break;
1418 case DT_SYMBOLIC:
1419 si->has_DT_SYMBOLIC = true;
1420 break;
1421 case DT_NEEDED:
1422 ++needed_count;
1423 break;
1424 #if defined DT_FLAGS
1425 // TODO: why is DT_FLAGS not defined?
1426 case DT_FLAGS:
1427 if (d->d_un.d_val & DF_TEXTREL) {
1428 si->has_text_relocations = true;
1429 }
1430 if (d->d_un.d_val & DF_SYMBOLIC) {
1431 si->has_DT_SYMBOLIC = true;
1432 }
1433 break;
1434 #endif
1435 #if defined(ANDROID_MIPS_LINKER)
1436 case DT_STRSZ:
1437 case DT_SYMENT:
1438 case DT_RELENT:
1439 break;
1440 case DT_MIPS_RLD_MAP:
1441 // Set the DT_MIPS_RLD_MAP entry to the address of _r_debug for GDB.
1442 {
1443 r_debug** dp = (r_debug**) d->d_un.d_ptr;
1444 *dp = &_r_debug;
1445 }
1446 break;
1447 case DT_MIPS_RLD_VERSION:
1448 case DT_MIPS_FLAGS:
1449 case DT_MIPS_BASE_ADDRESS:
1450 case DT_MIPS_UNREFEXTNO:
1451 break;
1453 case DT_MIPS_SYMTABNO:
1454 si->mips_symtabno = d->d_un.d_val;
1455 break;
1457 case DT_MIPS_LOCAL_GOTNO:
1458 si->mips_local_gotno = d->d_un.d_val;
1459 break;
1461 case DT_MIPS_GOTSYM:
1462 si->mips_gotsym = d->d_un.d_val;
1463 break;
1465 default:
1466 DEBUG("Unused DT entry: type 0x%08x arg 0x%08x", d->d_tag, d->d_un.d_val);
1467 break;
1468 #endif
1469 }
1470 }
1472 DEBUG("si->base = 0x%08x, si->strtab = %p, si->symtab = %p",
1473 si->base, si->strtab, si->symtab);
1475 // Sanity checks.
1476 if (relocating_linker && needed_count != 0) {
1477 DL_ERR("linker cannot have DT_NEEDED dependencies on other libraries");
1478 return false;
1479 }
1480 if (si->nbucket == 0) {
1481 DL_ERR("empty/missing DT_HASH in \"%s\" (built with --hash-style=gnu?)", si->name);
1482 return false;
1483 }
1484 if (si->strtab == 0) {
1485 DL_ERR("empty/missing DT_STRTAB in \"%s\"", si->name);
1486 return false;
1487 }
1488 if (si->symtab == 0) {
1489 DL_ERR("empty/missing DT_SYMTAB in \"%s\"", si->name);
1490 return false;
1491 }
1493 // If this is the main executable, then load all of the libraries from LD_PRELOAD now.
1494 if (si->flags & FLAG_EXE) {
1495 memset(gLdPreloads, 0, sizeof(gLdPreloads));
1496 size_t preload_count = 0;
1497 for (size_t i = 0; gLdPreloadNames[i] != NULL; i++) {
1498 soinfo* lsi = find_library(gLdPreloadNames[i]);
1499 if (lsi != NULL) {
1500 gLdPreloads[preload_count++] = lsi;
1501 } else {
1502 // As with glibc, failure to load an LD_PRELOAD library is just a warning.
1503 DL_WARN("could not load library \"%s\" from LD_PRELOAD for \"%s\"; caused by %s",
1504 gLdPreloadNames[i], si->name, linker_get_error_buffer());
1505 }
1506 }
1507 }
1509 soinfo** needed = (soinfo**) alloca((1 + needed_count) * sizeof(soinfo*));
1510 soinfo** pneeded = needed;
1512 for (Elf32_Dyn* d = si->dynamic; d->d_tag != DT_NULL; ++d) {
1513 if (d->d_tag == DT_NEEDED) {
1514 const char* library_name = si->strtab + d->d_un.d_val;
1515 DEBUG("%s needs %s", si->name, library_name);
1516 soinfo* lsi = find_library(library_name);
1517 if (lsi == NULL) {
1518 strlcpy(tmp_err_buf, linker_get_error_buffer(), sizeof(tmp_err_buf));
1519 DL_ERR("could not load library \"%s\" needed by \"%s\"; caused by %s",
1520 library_name, si->name, tmp_err_buf);
1521 return false;
1522 }
1523 *pneeded++ = lsi;
1524 }
1525 }
1526 *pneeded = NULL;
1528 if (si->has_text_relocations) {
1529 /* Unprotect the segments, i.e. make them writable, to allow
1530 * text relocations to work properly. We will later call
1531 * phdr_table_protect_segments() after all of them are applied
1532 * and all constructors are run.
1533 */
1534 DL_WARN("%s has text relocations. This is wasting memory and is "
1535 "a security risk. Please fix.", si->name);
1536 if (phdr_table_unprotect_segments(si->phdr, si->phnum, si->load_bias) < 0) {
1537 DL_ERR("can't unprotect loadable segments for \"%s\": %s",
1538 si->name, strerror(errno));
1539 return false;
1540 }
1541 }
1543 if (si->plt_rel != NULL) {
1544 DEBUG("[ relocating %s plt ]", si->name );
1545 if (soinfo_relocate(si, si->plt_rel, si->plt_rel_count, needed)) {
1546 return false;
1547 }
1548 }
1549 if (si->rel != NULL) {
1550 DEBUG("[ relocating %s ]", si->name );
1551 if (soinfo_relocate(si, si->rel, si->rel_count, needed)) {
1552 return false;
1553 }
1554 }
1556 #ifdef ANDROID_MIPS_LINKER
1557 if (!mips_relocate_got(si, needed)) {
1558 return false;
1559 }
1560 #endif
1562 si->flags |= FLAG_LINKED;
1563 DEBUG("[ finished linking %s ]", si->name);
1565 if (si->has_text_relocations) {
1566 /* All relocations are done, we can protect our segments back to
1567 * read-only. */
1568 if (phdr_table_protect_segments(si->phdr, si->phnum, si->load_bias) < 0) {
1569 DL_ERR("can't protect segments for \"%s\": %s",
1570 si->name, strerror(errno));
1571 return false;
1572 }
1573 }
1575 /* We can also turn on GNU RELRO protection */
1576 if (phdr_table_protect_gnu_relro(si->phdr, si->phnum, si->load_bias) < 0) {
1577 DL_ERR("can't enable GNU RELRO protection for \"%s\": %s",
1578 si->name, strerror(errno));
1579 return false;
1580 }
1582 notify_gdb_of_load(si);
1583 return true;
1584 }
1586 /*
1587 * This function add vdso to internal dso list.
1588 * It helps to stack unwinding through signal handlers.
1589 * Also, it makes bionic more like glibc.
1590 */
1591 static void add_vdso(KernelArgumentBlock& args UNUSED) {
1592 #ifdef AT_SYSINFO_EHDR
1593 Elf32_Ehdr* ehdr_vdso = reinterpret_cast<Elf32_Ehdr*>(args.getauxval(AT_SYSINFO_EHDR));
1595 soinfo* si = soinfo_alloc("[vdso]");
1596 si->phdr = reinterpret_cast<Elf32_Phdr*>(reinterpret_cast<char*>(ehdr_vdso) + ehdr_vdso->e_phoff);
1597 si->phnum = ehdr_vdso->e_phnum;
1598 si->link_map.l_name = si->name;
1599 for (size_t i = 0; i < si->phnum; ++i) {
1600 if (si->phdr[i].p_type == PT_LOAD) {
1601 si->link_map.l_addr = reinterpret_cast<Elf32_Addr>(ehdr_vdso) - si->phdr[i].p_vaddr;
1602 break;
1603 }
1604 }
1605 #endif
1606 }
1608 /*
1609 * This code is called after the linker has linked itself and
1610 * fixed it's own GOT. It is safe to make references to externs
1611 * and other non-local data at this point.
1612 */
1613 static Elf32_Addr __linker_init_post_relocation(KernelArgumentBlock& args, Elf32_Addr linker_base) {
1614 /* NOTE: we store the args pointer on a special location
1615 * of the temporary TLS area in order to pass it to
1616 * the C Library's runtime initializer.
1617 *
1618 * The initializer must clear the slot and reset the TLS
1619 * to point to a different location to ensure that no other
1620 * shared library constructor can access it.
1621 */
1622 __libc_init_tls(args);
1624 #if TIMING
1625 struct timeval t0, t1;
1626 gettimeofday(&t0, 0);
1627 #endif
1629 // Initialize environment functions, and get to the ELF aux vectors table.
1630 linker_env_init(args);
1632 // If this is a setuid/setgid program, close the security hole described in
1633 // ftp://ftp.freebsd.org/pub/FreeBSD/CERT/advisories/FreeBSD-SA-02:23.stdio.asc
1634 if (get_AT_SECURE()) {
1635 nullify_closed_stdio();
1636 }
1638 debuggerd_init();
1640 // Get a few environment variables.
1641 const char* LD_DEBUG = linker_env_get("LD_DEBUG");
1642 if (LD_DEBUG != NULL) {
1643 gLdDebugVerbosity = atoi(LD_DEBUG);
1644 }
1646 // Normally, these are cleaned by linker_env_init, but the test
1647 // doesn't cost us anything.
1648 const char* ldpath_env = NULL;
1649 const char* ldpreload_env = NULL;
1650 if (!get_AT_SECURE()) {
1651 ldpath_env = linker_env_get("LD_LIBRARY_PATH");
1652 ldpreload_env = linker_env_get("LD_PRELOAD");
1653 }
1655 INFO("[ android linker & debugger ]");
1657 soinfo* si = soinfo_alloc(args.argv[0]);
1658 if (si == NULL) {
1659 exit(EXIT_FAILURE);
1660 }
1662 /* bootstrap the link map, the main exe always needs to be first */
1663 si->flags |= FLAG_EXE;
1664 link_map_t* map = &(si->link_map);
1666 map->l_addr = 0;
1667 map->l_name = args.argv[0];
1668 map->l_prev = NULL;
1669 map->l_next = NULL;
1671 _r_debug.r_map = map;
1672 r_debug_tail = map;
1674 /* gdb expects the linker to be in the debug shared object list.
1675 * Without this, gdb has trouble locating the linker's ".text"
1676 * and ".plt" sections. Gdb could also potentially use this to
1677 * relocate the offset of our exported 'rtld_db_dlactivity' symbol.
1678 * Don't use soinfo_alloc(), because the linker shouldn't
1679 * be on the soinfo list.
1680 */
1681 {
1682 static soinfo linker_soinfo;
1683 strlcpy(linker_soinfo.name, "/system/bin/linker", sizeof(linker_soinfo.name));
1684 linker_soinfo.flags = 0;
1685 linker_soinfo.base = linker_base;
1687 /*
1688 * Set the dynamic field in the link map otherwise gdb will complain with
1689 * the following:
1690 * warning: .dynamic section for "/system/bin/linker" is not at the
1691 * expected address (wrong library or version mismatch?)
1692 */
1693 Elf32_Ehdr *elf_hdr = (Elf32_Ehdr *) linker_base;
1694 Elf32_Phdr *phdr = (Elf32_Phdr*)((unsigned char*) linker_base + elf_hdr->e_phoff);
1695 phdr_table_get_dynamic_section(phdr, elf_hdr->e_phnum, linker_base,
1696 &linker_soinfo.dynamic, NULL, NULL);
1697 insert_soinfo_into_debug_map(&linker_soinfo);
1698 }
1700 // Extract information passed from the kernel.
1701 si->phdr = reinterpret_cast<Elf32_Phdr*>(args.getauxval(AT_PHDR));
1702 si->phnum = args.getauxval(AT_PHNUM);
1703 si->entry = args.getauxval(AT_ENTRY);
1705 /* Compute the value of si->base. We can't rely on the fact that
1706 * the first entry is the PHDR because this will not be true
1707 * for certain executables (e.g. some in the NDK unit test suite)
1708 */
1709 si->base = 0;
1710 si->size = phdr_table_get_load_size(si->phdr, si->phnum);
1711 si->load_bias = 0;
1712 for (size_t i = 0; i < si->phnum; ++i) {
1713 if (si->phdr[i].p_type == PT_PHDR) {
1714 si->load_bias = reinterpret_cast<Elf32_Addr>(si->phdr) - si->phdr[i].p_vaddr;
1715 si->base = reinterpret_cast<Elf32_Addr>(si->phdr) - si->phdr[i].p_offset;
1716 break;
1717 }
1718 }
1719 si->dynamic = NULL;
1720 si->ref_count = 1;
1722 // Use LD_LIBRARY_PATH and LD_PRELOAD (but only if we aren't setuid/setgid).
1723 parse_LD_LIBRARY_PATH(ldpath_env);
1724 parse_LD_PRELOAD(ldpreload_env);
1726 somain = si;
1728 if (!soinfo_link_image(si)) {
1729 __libc_format_fd(2, "CANNOT LINK EXECUTABLE: %s\n", linker_get_error_buffer());
1730 exit(EXIT_FAILURE);
1731 }
1733 add_vdso(args);
1735 si->CallPreInitConstructors();
1737 for (size_t i = 0; gLdPreloads[i] != NULL; ++i) {
1738 gLdPreloads[i]->CallConstructors();
1739 }
1741 /* After the link_image, the si->load_bias is initialized.
1742 * For so lib, the map->l_addr will be updated in notify_gdb_of_load.
1743 * We need to update this value for so exe here. So Unwind_Backtrace
1744 * for some arch like x86 could work correctly within so exe.
1745 */
1746 map->l_addr = si->load_bias;
1747 si->CallConstructors();
1749 #if TIMING
1750 gettimeofday(&t1,NULL);
1751 PRINT("LINKER TIME: %s: %d microseconds", args.argv[0], (int) (
1752 (((long long)t1.tv_sec * 1000000LL) + (long long)t1.tv_usec) -
1753 (((long long)t0.tv_sec * 1000000LL) + (long long)t0.tv_usec)
1754 ));
1755 #endif
1756 #if STATS
1757 PRINT("RELO STATS: %s: %d abs, %d rel, %d copy, %d symbol", args.argv[0],
1758 linker_stats.count[kRelocAbsolute],
1759 linker_stats.count[kRelocRelative],
1760 linker_stats.count[kRelocCopy],
1761 linker_stats.count[kRelocSymbol]);
1762 #endif
1763 #if COUNT_PAGES
1764 {
1765 unsigned n;
1766 unsigned i;
1767 unsigned count = 0;
1768 for (n = 0; n < 4096; n++) {
1769 if (bitmask[n]) {
1770 unsigned x = bitmask[n];
1771 for (i = 0; i < 8; i++) {
1772 if (x & 1) {
1773 count++;
1774 }
1775 x >>= 1;
1776 }
1777 }
1778 }
1779 PRINT("PAGES MODIFIED: %s: %d (%dKB)", args.argv[0], count, count * 4);
1780 }
1781 #endif
1783 #if TIMING || STATS || COUNT_PAGES
1784 fflush(stdout);
1785 #endif
1787 TRACE("[ Ready to execute '%s' @ 0x%08x ]", si->name, si->entry);
1788 return si->entry;
1789 }
1791 /* Compute the load-bias of an existing executable. This shall only
1792 * be used to compute the load bias of an executable or shared library
1793 * that was loaded by the kernel itself.
1794 *
1795 * Input:
1796 * elf -> address of ELF header, assumed to be at the start of the file.
1797 * Return:
1798 * load bias, i.e. add the value of any p_vaddr in the file to get
1799 * the corresponding address in memory.
1800 */
1801 static Elf32_Addr get_elf_exec_load_bias(const Elf32_Ehdr* elf) {
1802 Elf32_Addr offset = elf->e_phoff;
1803 const Elf32_Phdr* phdr_table = (const Elf32_Phdr*)((char*)elf + offset);
1804 const Elf32_Phdr* phdr_end = phdr_table + elf->e_phnum;
1806 for (const Elf32_Phdr* phdr = phdr_table; phdr < phdr_end; phdr++) {
1807 if (phdr->p_type == PT_LOAD) {
1808 return reinterpret_cast<Elf32_Addr>(elf) + phdr->p_offset - phdr->p_vaddr;
1809 }
1810 }
1811 return 0;
1812 }
1814 /*
1815 * This is the entry point for the linker, called from begin.S. This
1816 * method is responsible for fixing the linker's own relocations, and
1817 * then calling __linker_init_post_relocation().
1818 *
1819 * Because this method is called before the linker has fixed it's own
1820 * relocations, any attempt to reference an extern variable, extern
1821 * function, or other GOT reference will generate a segfault.
1822 */
1823 extern "C" Elf32_Addr __linker_init(void* raw_args) {
1824 KernelArgumentBlock args(raw_args);
1826 Elf32_Addr linker_addr = args.getauxval(AT_BASE);
1828 Elf32_Ehdr* elf_hdr = (Elf32_Ehdr*) linker_addr;
1829 Elf32_Phdr* phdr = (Elf32_Phdr*)((unsigned char*) linker_addr + elf_hdr->e_phoff);
1831 soinfo linker_so;
1832 memset(&linker_so, 0, sizeof(soinfo));
1834 linker_so.base = linker_addr;
1835 linker_so.size = phdr_table_get_load_size(phdr, elf_hdr->e_phnum);
1836 linker_so.load_bias = get_elf_exec_load_bias(elf_hdr);
1837 linker_so.dynamic = NULL;
1838 linker_so.phdr = phdr;
1839 linker_so.phnum = elf_hdr->e_phnum;
1840 linker_so.flags |= FLAG_LINKER;
1842 if (!soinfo_link_image(&linker_so)) {
1843 // It would be nice to print an error message, but if the linker
1844 // can't link itself, there's no guarantee that we'll be able to
1845 // call write() (because it involves a GOT reference).
1846 //
1847 // This situation should never occur unless the linker itself
1848 // is corrupt.
1849 exit(EXIT_FAILURE);
1850 }
1852 // We have successfully fixed our own relocations. It's safe to run
1853 // the main part of the linker now.
1854 args.abort_message_ptr = &gAbortMessage;
1855 Elf32_Addr start_address = __linker_init_post_relocation(args, linker_addr);
1857 set_soinfo_pool_protection(PROT_READ);
1859 // Return the address that the calling assembly stub should jump to.
1860 return start_address;
1861 }