]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - linker/linker_environ.cpp
Merge "Replace NULL with nullptr"
[android-sdk/platform-bionic.git] / linker / linker_environ.cpp
1 /*
2  * Copyright (C) 2010 The Android Open Source Project
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *  * Redistributions of source code must retain the above copyright
9  *    notice, this list of conditions and the following disclaimer.
10  *  * Redistributions in binary form must reproduce the above copyright
11  *    notice, this list of conditions and the following disclaimer in
12  *    the documentation and/or other materials provided with the
13  *    distribution.
14  *
15  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18  * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19  * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20  * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21  * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22  * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23  * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24  * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25  * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26  * SUCH DAMAGE.
27  */
29 #include "linker_environ.h"
31 #include <linux/auxvec.h>
32 #include <stddef.h>
33 #include <stdlib.h>
34 #include <unistd.h>
36 #include "private/KernelArgumentBlock.h"
38 static char** _envp;
39 static bool _AT_SECURE_value = true;
41 bool get_AT_SECURE() {
42   return _AT_SECURE_value;
43 }
45 static void __init_AT_SECURE(KernelArgumentBlock& args) {
46   // Check auxv for AT_SECURE first to see if program is setuid, setgid,
47   // has file caps, or caused a SELinux/AppArmor domain transition.
48   bool kernel_supplied_AT_SECURE;
49   _AT_SECURE_value = args.getauxval(AT_SECURE, &kernel_supplied_AT_SECURE);
51   // We don't support ancient kernels.
52   if (!kernel_supplied_AT_SECURE) {
53     const char* msg = "FATAL: kernel did not supply AT_SECURE\n";
54     write(2, msg, strlen(msg));
55     exit(EXIT_FAILURE);
56   }
57 }
59 // Check if the environment variable definition at 'envstr'
60 // starts with '<name>=', and if so return the address of the
61 // first character after the equal sign. Otherwise return null.
62 static const char* env_match(const char* envstr, const char* name) {
63   size_t i = 0;
65   while (envstr[i] == name[i] && name[i] != '\0') {
66     ++i;
67   }
69   if (name[i] == '\0' && envstr[i] == '=') {
70     return envstr + i + 1;
71   }
73   return nullptr;
74 }
76 static bool __is_valid_environment_variable(const char* name) {
77   // According to its sources, the kernel uses 32*PAGE_SIZE by default
78   // as the maximum size for an env. variable definition.
79   const int MAX_ENV_LEN = 32*4096;
81   if (name == nullptr) {
82     return false;
83   }
85   // Parse the string, looking for the first '=' there, and its size.
86   int pos = 0;
87   int first_equal_pos = -1;
88   while (pos < MAX_ENV_LEN) {
89     if (name[pos] == '\0') {
90       break;
91     }
92     if (name[pos] == '=' && first_equal_pos < 0) {
93       first_equal_pos = pos;
94     }
95     pos++;
96   }
98   // Check that it's smaller than MAX_ENV_LEN (to detect non-zero terminated strings).
99   if (pos >= MAX_ENV_LEN) {
100     return false;
101   }
103   // Check that it contains at least one equal sign that is not the first character
104   if (first_equal_pos < 1) {
105     return false;
106   }
108   return true;
111 static bool __is_unsafe_environment_variable(const char* name) {
112   // None of these should be allowed in setuid programs.
113   static const char* const UNSAFE_VARIABLE_NAMES[] = {
114       "GCONV_PATH",
115       "GETCONF_DIR",
116       "HOSTALIASES",
117       "LD_AOUT_LIBRARY_PATH",
118       "LD_AOUT_PRELOAD",
119       "LD_AUDIT",
120       "LD_DEBUG",
121       "LD_DEBUG_OUTPUT",
122       "LD_DYNAMIC_WEAK",
123       "LD_LIBRARY_PATH",
124       "LD_ORIGIN_PATH",
125       "LD_PRELOAD",
126       "LD_PROFILE",
127       "LD_SHOW_AUXV",
128       "LD_USE_LOAD_BIAS",
129       "LOCALDOMAIN",
130       "LOCPATH",
131       "MALLOC_CHECK_",
132       "MALLOC_TRACE",
133       "NIS_PATH",
134       "NLSPATH",
135       "RESOLV_HOST_CONF",
136       "RES_OPTIONS",
137       "TMPDIR",
138       "TZDIR",
139       nullptr
140   };
141   for (size_t i = 0; UNSAFE_VARIABLE_NAMES[i] != nullptr; ++i) {
142     if (env_match(name, UNSAFE_VARIABLE_NAMES[i]) != nullptr) {
143       return true;
144     }
145   }
146   return false;
149 static void __sanitize_environment_variables() {
150   char** src  = _envp;
151   char** dst = _envp;
152   for (; src[0] != nullptr; ++src) {
153     if (!__is_valid_environment_variable(src[0])) {
154       continue;
155     }
156     // Remove various unsafe environment variables if we're loading a setuid program.
157     if (get_AT_SECURE() && __is_unsafe_environment_variable(src[0])) {
158         continue;
159     }
160     dst[0] = src[0];
161     ++dst;
162   }
163   dst[0] = nullptr;
166 void linker_env_init(KernelArgumentBlock& args) {
167   // Store environment pointer - can't be null.
168   _envp = args.envp;
170   __init_AT_SECURE(args);
171   __sanitize_environment_variables();
174 const char* linker_env_get(const char* name) {
175   if (name == nullptr || name[0] == '\0') {
176     return nullptr;
177   }
179   for (char** p = _envp; p[0] != nullptr; ++p) {
180     const char* val = env_match(p[0], name);
181     if (val != nullptr) {
182       if (val[0] == '\0') {
183         return nullptr; // Return null for empty strings.
184       }
185       return val;
186     }
187   }
188   return nullptr;