]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - linker/linker_environ.cpp
Revert "Filter ANDROID_PROPERTY_WORKSPACE"
[android-sdk/platform-bionic.git] / linker / linker_environ.cpp
1 /*
2  * Copyright (C) 2010 The Android Open Source Project
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *  * Redistributions of source code must retain the above copyright
9  *    notice, this list of conditions and the following disclaimer.
10  *  * Redistributions in binary form must reproduce the above copyright
11  *    notice, this list of conditions and the following disclaimer in
12  *    the documentation and/or other materials provided with the
13  *    distribution.
14  *
15  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
16  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
17  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS
18  * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE
19  * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT,
20  * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING,
21  * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS
22  * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED
23  * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY,
24  * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT
25  * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
26  * SUCH DAMAGE.
27  */
29 #include "linker_environ.h"
31 #include <linux/auxvec.h>
32 #include <stddef.h>
33 #include <stdlib.h>
34 #include <unistd.h>
36 static char** _envp;
37 static bool _AT_SECURE_value = true;
39 bool get_AT_SECURE() {
40   return _AT_SECURE_value;
41 }
43 static void __init_AT_SECURE(unsigned* auxv) {
44   // Check auxv for AT_SECURE first to see if program is setuid, setgid,
45   // has file caps, or caused a SELinux/AppArmor domain transition.
46   for (unsigned* v = auxv; v[0]; v += 2) {
47     if (v[0] == AT_SECURE) {
48       // Kernel told us whether to enable secure mode.
49       _AT_SECURE_value = v[1];
50       return;
51     }
52   }
54   // We don't support ancient kernels.
55   const char* msg = "FATAL: kernel did not supply AT_SECURE\n";
56   write(2, msg, strlen(msg));
57   exit(EXIT_FAILURE);
58 }
60 // Check if the environment variable definition at 'envstr'
61 // starts with '<name>=', and if so return the address of the
62 // first character after the equal sign. Otherwise return NULL.
63 static const char* env_match(const char* envstr, const char* name) {
64   size_t i = 0;
66   while (envstr[i] == name[i] && name[i] != '\0') {
67     ++i;
68   }
70   if (name[i] == '\0' && envstr[i] == '=') {
71     return envstr + i + 1;
72   }
74   return NULL;
75 }
77 static bool __is_valid_environment_variable(const char* name) {
78   // According to its sources, the kernel uses 32*PAGE_SIZE by default
79   // as the maximum size for an env. variable definition.
80   const int MAX_ENV_LEN = 32*4096;
82   if (name == NULL) {
83     return false;
84   }
86   // Parse the string, looking for the first '=' there, and its size.
87   int pos = 0;
88   int first_equal_pos = -1;
89   while (pos < MAX_ENV_LEN) {
90     if (name[pos] == '\0') {
91       break;
92     }
93     if (name[pos] == '=' && first_equal_pos < 0) {
94       first_equal_pos = pos;
95     }
96     pos++;
97   }
99   // Check that it's smaller than MAX_ENV_LEN (to detect non-zero terminated strings).
100   if (pos >= MAX_ENV_LEN) {
101     return false;
102   }
104   // Check that it contains at least one equal sign that is not the first character
105   if (first_equal_pos < 1) {
106     return false;
107   }
109   return true;
112 static bool __is_unsafe_environment_variable(const char* name) {
113   // None of these should be allowed in setuid programs.
114   static const char* const UNSAFE_VARIABLE_NAMES[] = {
115       "GCONV_PATH",
116       "GETCONF_DIR",
117       "HOSTALIASES",
118       "LD_AOUT_LIBRARY_PATH",
119       "LD_AOUT_PRELOAD",
120       "LD_AUDIT",
121       "LD_DEBUG",
122       "LD_DEBUG_OUTPUT",
123       "LD_DYNAMIC_WEAK",
124       "LD_LIBRARY_PATH",
125       "LD_ORIGIN_PATH",
126       "LD_PRELOAD",
127       "LD_PROFILE",
128       "LD_SHOW_AUXV",
129       "LD_USE_LOAD_BIAS",
130       "LOCALDOMAIN",
131       "LOCPATH",
132       "MALLOC_CHECK_",
133       "MALLOC_TRACE",
134       "NIS_PATH",
135       "NLSPATH",
136       "RESOLV_HOST_CONF",
137       "RES_OPTIONS",
138       "TMPDIR",
139       "TZDIR",
140       NULL
141   };
142   for (size_t i = 0; UNSAFE_VARIABLE_NAMES[i] != NULL; ++i) {
143     if (env_match(name, UNSAFE_VARIABLE_NAMES[i]) != NULL) {
144       return true;
145     }
146   }
147   return false;
150 static void __sanitize_environment_variables() {
151   char** src  = _envp;
152   char** dst = _envp;
153   for (; src[0] != NULL; ++src) {
154     if (!__is_valid_environment_variable(src[0])) {
155       continue;
156     }
157     // Remove various unsafe environment variables if we're loading a setuid program.
158     if (get_AT_SECURE() && __is_unsafe_environment_variable(src[0])) {
159         continue;
160     }
161     dst[0] = src[0];
162     ++dst;
163   }
164   dst[0] = NULL;
167 unsigned* linker_env_init(unsigned* environment_and_aux_vectors) {
168   // Store environment pointer - can't be NULL.
169   _envp = reinterpret_cast<char**>(environment_and_aux_vectors);
171   // Skip over all environment variable definitions.
172   // The end of the environment block is marked by two NULL pointers.
173   unsigned* aux_vectors = environment_and_aux_vectors;
174   while (aux_vectors[0] != 0) {
175     ++aux_vectors;
176   }
177   ++aux_vectors;
179   __init_AT_SECURE(aux_vectors);
180   __sanitize_environment_variables();
182   return aux_vectors;
185 const char* linker_env_get(const char* name) {
186   if (name == NULL || name[0] == '\0') {
187     return NULL;
188   }
190   for (char** p = _envp; p[0] != NULL; ++p) {
191     const char* val = env_match(p[0], name);
192     if (val != NULL) {
193       if (val[0] == '\0') {
194         return NULL; // Return NULL for empty strings.
195       }
196       return val;
197     }
198   }
199   return NULL;