1 /*
2 * Copyright (C) 2014 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include <gtest/gtest.h>
19 #include <dlfcn.h>
20 #include <libgen.h>
21 #include <limits.h>
22 #include <stdio.h>
23 #include <stdint.h>
25 #include <string>
27 TEST(atexit, dlclose) {
28 std::string atexit_call_sequence;
29 bool valid_this_in_static_dtor = false;
30 void* handle = dlopen("libtest_atexit.so", RTLD_NOW);
31 ASSERT_TRUE(handle != NULL);
33 void* sym = dlsym(handle, "register_atexit");
34 ASSERT_TRUE(sym != NULL);
35 reinterpret_cast<void (*)(std::string*, bool*)>(sym)(&atexit_call_sequence, &valid_this_in_static_dtor);
37 ASSERT_EQ(0, dlclose(handle));
38 // this test verifies atexit call from atexit handler. as well as the order of calls
39 ASSERT_EQ("Humpty Dumpty sat on a wall", atexit_call_sequence);
40 ASSERT_TRUE(valid_this_in_static_dtor);
41 }
43 class TestMainStaticDtorClass {
44 public:
45 TestMainStaticDtorClass() {
46 expected_this = this;
47 }
49 ~TestMainStaticDtorClass() {
50 if (this != expected_this) {
51 fprintf(stderr, "\nerror: static d-tor called with incorrect this pointer: %p, expected: %p\n", this, expected_this);
52 } else {
53 fprintf(stderr, "6");
54 }
55 }
56 private:
57 static const TestMainStaticDtorClass* expected_this;
58 };
60 const TestMainStaticDtorClass* TestMainStaticDtorClass::expected_this = NULL;
62 static void atexit_func5() {
63 fprintf(stderr, "5");
64 }
66 static void atexit_func4() {
67 fprintf(stderr, "4");
68 }
70 static void atexit_func3() {
71 fprintf(stderr, "3");
72 atexit(atexit_func4);
73 }
75 static void atexit_func2() {
76 fprintf(stderr, "2");
77 }
79 static void atexit_func1() {
80 fprintf(stderr, "1");
81 }
83 static void atexit_main() {
84 // This should result in "123456" output to stderr
85 static TestMainStaticDtorClass static_obj;
86 atexit(atexit_func5);
87 atexit(atexit_func3);
88 atexit(atexit_func2);
89 atexit(atexit_func1);
90 exit(0);
91 }
93 TEST(atexit, exit) {
94 ASSERT_EXIT(atexit_main(), testing::ExitedWithCode(0), "123456");
95 }