1 /*
2 * Copyright (C) 2014 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include <gtest/gtest.h>
19 #include <dlfcn.h>
20 #include <libgen.h>
21 #include <limits.h>
22 #include <stdio.h>
23 #include <stdint.h>
25 #include <string>
27 TEST(atexit, sofile) {
28 std::string atexit_call_sequence;
29 bool valid_this_in_static_dtor = false;
30 bool attr_dtor_called = false;
32 void* handle = dlopen("libtest_atexit.so", RTLD_NOW);
33 ASSERT_TRUE(handle != nullptr);
35 typedef int (*int_fn)(void);
36 int_fn get_cxx_ctor_called, get_attr_ctor_called;
37 get_cxx_ctor_called = reinterpret_cast<int_fn>(dlsym(handle, "get_cxx_ctor_called"));
38 get_attr_ctor_called = reinterpret_cast<int_fn>(dlsym(handle, "get_attr_ctor_called"));
39 ASSERT_TRUE(get_cxx_ctor_called != nullptr);
40 ASSERT_TRUE(get_attr_ctor_called != nullptr);
42 ASSERT_EQ(1, get_cxx_ctor_called());
43 ASSERT_EQ(1, get_attr_ctor_called());
45 void* sym = dlsym(handle, "register_atexit");
46 ASSERT_TRUE(sym != nullptr);
47 reinterpret_cast<void (*)(std::string*, bool*, bool*)>(sym)(&atexit_call_sequence, &valid_this_in_static_dtor, &attr_dtor_called);
49 ASSERT_EQ(0, dlclose(handle));
50 // this test verifies atexit call from atexit handler. as well as the order of calls
51 ASSERT_EQ("Humpty Dumpty sat on a wall", atexit_call_sequence);
52 ASSERT_TRUE(valid_this_in_static_dtor);
53 ASSERT_TRUE(attr_dtor_called);
54 }
56 class TestMainStaticDtorClass {
57 public:
58 TestMainStaticDtorClass() {
59 expected_this = this;
60 }
62 ~TestMainStaticDtorClass() {
63 if (this != expected_this) {
64 fprintf(stderr, "\nerror: static d-tor called with incorrect this pointer: %p, expected: %p\n", this, expected_this);
65 } else {
66 fprintf(stderr, "6");
67 }
68 }
69 private:
70 static const TestMainStaticDtorClass* expected_this;
71 };
73 const TestMainStaticDtorClass* TestMainStaticDtorClass::expected_this = nullptr;
75 static void atexit_func5() {
76 fprintf(stderr, "5");
77 }
79 static void atexit_func4() {
80 fprintf(stderr, "4");
81 }
83 static void atexit_func3() {
84 fprintf(stderr, "3");
85 atexit(atexit_func4);
86 }
88 static void atexit_func2() {
89 fprintf(stderr, "2");
90 }
92 static void atexit_func1() {
93 fprintf(stderr, "1");
94 }
96 static void atexit_main() {
97 // This should result in "123456" output to stderr
98 static TestMainStaticDtorClass static_obj;
99 atexit(atexit_func5);
100 atexit(atexit_func3);
101 atexit(atexit_func2);
102 atexit(atexit_func1);
103 exit(0);
104 }
106 TEST(atexit, exit) {
107 ASSERT_EXIT(atexit_main(), testing::ExitedWithCode(0), "123456");
108 }