]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - tests/buffer_tests.h
Merge "Remove t->tls==NULL check in pthread_key_delete."
[android-sdk/platform-bionic.git] / tests / buffer_tests.h
1 /*
2  * Copyright (C) 2013 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef _BIONIC_TESTS_BUFFER_TESTS_H
18 #define _BIONIC_TESTS_BUFFER_TESTS_H
20 #include <stdint.h>
21 #include <sys/types.h>
23 void RunSingleBufferAlignTest(
24     size_t max_test_size, void (*test_func)(uint8_t*, size_t),
25     size_t (*set_incr)(size_t) = NULL);
27 void RunSrcDstBufferAlignTest(
28     size_t max_test_size, void (*test_func)(uint8_t*, uint8_t*, size_t),
29     size_t (*set_incr)(size_t) = NULL);
31 void RunCmpBufferAlignTest(
32     size_t max_test_size, void (*test_cmp_func)(uint8_t*, uint8_t*, size_t),
33     void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t),
34     size_t (*set_incr)(size_t) = NULL);
36 void RunSingleBufferOverreadTest(void (*test_func)(uint8_t*, size_t));
38 void RunSrcDstBufferOverreadTest(void (*test_func)(uint8_t*, uint8_t*, size_t));
40 void RunCmpBufferOverreadTest(
41     void (*test_cmp_func)(uint8_t*, uint8_t*, size_t),
42     void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t));
44 #endif // _BIONIC_TESTS_BUFFER_TESTS_H