1 /*
2 * Copyright (C) 2013 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #ifndef _BIONIC_TESTS_BUFFER_TESTS_H
18 #define _BIONIC_TESTS_BUFFER_TESTS_H
20 #include <stdint.h>
21 #include <sys/types.h>
23 void RunSingleBufferAlignTest(
24 size_t max_test_size, void (*test_func)(uint8_t*, size_t),
25 size_t (*set_incr)(size_t) = NULL);
27 void RunSrcDstBufferAlignTest(
28 size_t max_test_size, void (*test_func)(uint8_t*, uint8_t*, size_t),
29 size_t (*set_incr)(size_t) = NULL);
31 void RunCmpBufferAlignTest(
32 size_t max_test_size, void (*test_cmp_func)(uint8_t*, uint8_t*, size_t),
33 void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t),
34 size_t (*set_incr)(size_t) = NULL);
36 void RunSingleBufferOverreadTest(void (*test_func)(uint8_t*, size_t));
38 void RunSrcDstBufferOverreadTest(void (*test_func)(uint8_t*, uint8_t*, size_t));
40 void RunCmpBufferOverreadTest(
41 void (*test_cmp_func)(uint8_t*, uint8_t*, size_t),
42 void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t));
44 #endif // _BIONIC_TESTS_BUFFER_TESTS_H