3fc45c537a2459a5a845235d0cf9d8578711999e
[android-sdk/platform-bionic.git] / tests / stack_unwinding_test.cpp
1 /*
2  * Copyright (C) 2013 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 /*
18  * Contributed by: Intel Corporation
19  */
21 #include <gtest/gtest.h>
23 #include <dlfcn.h>
24 #include <signal.h>
25 #include <stdio.h>
26 #include <stdlib.h>
27 #include <string.h>
28 #include <sys/types.h>
29 #include <unistd.h>
30 #include <unwind.h>
32 #include "ScopedSignalHandler.h"
34 #define noinline __attribute__((__noinline__))
35 #define __unused __attribute__((__unused__))
37 static _Unwind_Reason_Code FrameCounter(_Unwind_Context* ctx __unused, void* arg) {
38   int* count_ptr = reinterpret_cast<int*>(arg);
40 #if SHOW_FRAME_LOCATIONS
41   void* ip = reinterpret_cast<void*>(_Unwind_GetIP(ctx));
43   const char* symbol = "<unknown>";
44   int offset = 0;
46   Dl_info info;
47   memset(&info, 0, sizeof(info));
48   if (dladdr(ip, &info) != 0) {
49     symbol = info.dli_sname;
50     if (info.dli_saddr != nullptr) {
51       offset = static_cast<int>(reinterpret_cast<char*>(ip) - reinterpret_cast<char*>(info.dli_saddr));
52     }
53   }
55   fprintf(stderr, " #%02d %p %s%+d (%s)\n", *count_ptr, ip, symbol, offset, info.dli_fname ? info.dli_fname : "??");
56   fflush(stderr);
57 #endif
59   ++*count_ptr;
60   return _URC_NO_REASON;
61 }
63 static int noinline unwind_one_frame_deeper() {
64   int count = 0;
65   _Unwind_Backtrace(FrameCounter, &count);
66   return count;
67 }
69 TEST(stack_unwinding, easy) {
70   int count = 0;
71   _Unwind_Backtrace(FrameCounter, &count);
72   int deeper_count = unwind_one_frame_deeper();
73   ASSERT_EQ(count + 1, deeper_count);
74 }
76 static int killer_count = 0;
77 static int handler_count = 0;
78 static int handler_one_deeper_count = 0;
80 static void noinline UnwindSignalHandler(int) {
81   _Unwind_Backtrace(FrameCounter, &handler_count);
82   ASSERT_GT(handler_count, killer_count);
84   handler_one_deeper_count = unwind_one_frame_deeper();
85   ASSERT_EQ(handler_count + 1, handler_one_deeper_count);
86 }
88 TEST(stack_unwinding, unwind_through_signal_frame) {
89   killer_count = handler_count = handler_one_deeper_count = 0;
90   ScopedSignalHandler ssh(SIGUSR1, UnwindSignalHandler);
92   _Unwind_Backtrace(FrameCounter, &killer_count);
94   ASSERT_EQ(0, kill(getpid(), SIGUSR1));
95 }
97 // On LP32, the SA_SIGINFO flag gets you __restore_rt instead of __restore.
98 TEST(stack_unwinding, unwind_through_signal_frame_SA_SIGINFO) {
99   killer_count = handler_count = handler_one_deeper_count = 0;
100   ScopedSignalHandler ssh(SIGUSR1, UnwindSignalHandler, SA_SIGINFO);
102   _Unwind_Backtrace(FrameCounter, &killer_count);
104   ASSERT_EQ(0, kill(getpid(), SIGUSR1));