1 /*
2 * Copyright (C) 2013 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 /*
18 * Contributed by: Intel Corporation
19 */
21 #include <gtest/gtest.h>
23 #if defined(i386) // Only our x86 unwinding is good enough. Switch to libunwind?
25 extern "C" {
26 void do_test();
27 }
29 // We have to say "DeathTest" here so gtest knows to run this test (which exits)
30 // in its own process.
31 TEST(stack_unwinding_DeathTest, unwinding_through_signal_frame) {
32 ::testing::FLAGS_gtest_death_test_style = "threadsafe";
33 ASSERT_EXIT(do_test(), ::testing::ExitedWithCode(42), "");
34 }
36 #endif