1 /*
2 * Copyright (C) 2014 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include <gtest/gtest.h>
18 // Fool stdatomic.h into not using <atomic>.
19 #undef _USING_LIBCXX
20 #include <stdatomic.h>
21 #include <pthread.h>
22 #include <stdint.h>
24 TEST(stdatomic, LOCK_FREE) {
25 ASSERT_TRUE(ATOMIC_BOOL_LOCK_FREE);
26 ASSERT_TRUE(ATOMIC_CHAR16_T_LOCK_FREE);
27 ASSERT_TRUE(ATOMIC_CHAR32_T_LOCK_FREE);
28 ASSERT_TRUE(ATOMIC_CHAR_LOCK_FREE);
29 ASSERT_TRUE(ATOMIC_INT_LOCK_FREE);
30 ASSERT_TRUE(ATOMIC_LLONG_LOCK_FREE);
31 ASSERT_TRUE(ATOMIC_LONG_LOCK_FREE);
32 ASSERT_TRUE(ATOMIC_POINTER_LOCK_FREE);
33 ASSERT_TRUE(ATOMIC_SHORT_LOCK_FREE);
34 ASSERT_TRUE(ATOMIC_WCHAR_T_LOCK_FREE);
35 }
37 TEST(stdatomic, init) {
38 atomic_int v = ATOMIC_VAR_INIT(123);
39 ASSERT_EQ(123, atomic_load(&v));
41 atomic_init(&v, 456);
42 ASSERT_EQ(456, atomic_load(&v));
44 atomic_flag f = ATOMIC_FLAG_INIT;
45 ASSERT_FALSE(atomic_flag_test_and_set(&f));
46 }
48 TEST(stdatomic, atomic_thread_fence) {
49 atomic_thread_fence(memory_order_relaxed);
50 atomic_thread_fence(memory_order_consume);
51 atomic_thread_fence(memory_order_acquire);
52 atomic_thread_fence(memory_order_release);
53 atomic_thread_fence(memory_order_acq_rel);
54 atomic_thread_fence(memory_order_seq_cst);
55 }
57 TEST(stdatomic, atomic_signal_fence) {
58 atomic_signal_fence(memory_order_relaxed);
59 atomic_signal_fence(memory_order_consume);
60 atomic_signal_fence(memory_order_acquire);
61 atomic_signal_fence(memory_order_release);
62 atomic_signal_fence(memory_order_acq_rel);
63 atomic_signal_fence(memory_order_seq_cst);
64 }
66 TEST(stdatomic, atomic_is_lock_free) {
67 atomic_char small;
68 ASSERT_TRUE(atomic_is_lock_free(&small));
69 #if defined(__clang__) || __GNUC_PREREQ(4, 7)
70 // Otherwise stdatomic.h doesn't handle this.
71 atomic_intmax_t big;
72 // atomic_intmax_t(size = 64) is not lock free on mips32.
73 #if defined(__mips__) && !defined(__LP64__)
74 ASSERT_FALSE(atomic_is_lock_free(&big));
75 #else
76 ASSERT_TRUE(atomic_is_lock_free(&big));
77 #endif
78 #endif
79 }
81 TEST(stdatomic, atomic_flag) {
82 atomic_flag f = ATOMIC_FLAG_INIT;
83 ASSERT_FALSE(atomic_flag_test_and_set(&f));
84 ASSERT_TRUE(atomic_flag_test_and_set(&f));
86 atomic_flag_clear(&f);
88 ASSERT_FALSE(atomic_flag_test_and_set_explicit(&f, memory_order_relaxed));
89 ASSERT_TRUE(atomic_flag_test_and_set_explicit(&f, memory_order_relaxed));
91 atomic_flag_clear_explicit(&f, memory_order_relaxed);
92 ASSERT_FALSE(atomic_flag_test_and_set_explicit(&f, memory_order_relaxed));
93 }
95 TEST(stdatomic, atomic_store) {
96 atomic_int i;
97 atomic_store(&i, 123);
98 ASSERT_EQ(123, atomic_load(&i));
99 atomic_store_explicit(&i, 123, memory_order_relaxed);
100 ASSERT_EQ(123, atomic_load_explicit(&i, memory_order_relaxed));
101 }
103 TEST(stdatomic, atomic_exchange) {
104 atomic_int i;
105 atomic_store(&i, 123);
106 ASSERT_EQ(123, atomic_exchange(&i, 456));
107 ASSERT_EQ(456, atomic_exchange_explicit(&i, 123, memory_order_relaxed));
108 }
110 TEST(stdatomic, atomic_compare_exchange) {
111 atomic_int i;
112 int expected;
114 atomic_store(&i, 123);
115 expected = 123;
116 ASSERT_TRUE(atomic_compare_exchange_strong(&i, &expected, 456));
117 ASSERT_FALSE(atomic_compare_exchange_strong(&i, &expected, 456));
118 ASSERT_EQ(456, expected);
120 atomic_store(&i, 123);
121 expected = 123;
122 ASSERT_TRUE(atomic_compare_exchange_strong_explicit(&i, &expected, 456, memory_order_relaxed, memory_order_relaxed));
123 ASSERT_FALSE(atomic_compare_exchange_strong_explicit(&i, &expected, 456, memory_order_relaxed, memory_order_relaxed));
124 ASSERT_EQ(456, expected);
126 atomic_store(&i, 123);
127 expected = 123;
128 ASSERT_TRUE(atomic_compare_exchange_weak(&i, &expected, 456));
129 ASSERT_FALSE(atomic_compare_exchange_weak(&i, &expected, 456));
130 ASSERT_EQ(456, expected);
132 atomic_store(&i, 123);
133 expected = 123;
134 ASSERT_TRUE(atomic_compare_exchange_weak_explicit(&i, &expected, 456, memory_order_relaxed, memory_order_relaxed));
135 ASSERT_FALSE(atomic_compare_exchange_weak_explicit(&i, &expected, 456, memory_order_relaxed, memory_order_relaxed));
136 ASSERT_EQ(456, expected);
137 }
139 TEST(stdatomic, atomic_fetch_add) {
140 atomic_int i = ATOMIC_VAR_INIT(123);
141 ASSERT_EQ(123, atomic_fetch_add(&i, 1));
142 ASSERT_EQ(124, atomic_fetch_add_explicit(&i, 1, memory_order_relaxed));
143 ASSERT_EQ(125, atomic_load(&i));
144 }
146 TEST(stdatomic, atomic_fetch_sub) {
147 atomic_int i = ATOMIC_VAR_INIT(123);
148 ASSERT_EQ(123, atomic_fetch_sub(&i, 1));
149 ASSERT_EQ(122, atomic_fetch_sub_explicit(&i, 1, memory_order_relaxed));
150 ASSERT_EQ(121, atomic_load(&i));
151 }
153 TEST(stdatomic, atomic_fetch_or) {
154 atomic_int i = ATOMIC_VAR_INIT(0x100);
155 ASSERT_EQ(0x100, atomic_fetch_or(&i, 0x020));
156 ASSERT_EQ(0x120, atomic_fetch_or_explicit(&i, 0x003, memory_order_relaxed));
157 ASSERT_EQ(0x123, atomic_load(&i));
158 }
160 TEST(stdatomic, atomic_fetch_xor) {
161 atomic_int i = ATOMIC_VAR_INIT(0x100);
162 ASSERT_EQ(0x100, atomic_fetch_xor(&i, 0x120));
163 ASSERT_EQ(0x020, atomic_fetch_xor_explicit(&i, 0x103, memory_order_relaxed));
164 ASSERT_EQ(0x123, atomic_load(&i));
165 }
167 TEST(stdatomic, atomic_fetch_and) {
168 atomic_int i = ATOMIC_VAR_INIT(0x123);
169 ASSERT_EQ(0x123, atomic_fetch_and(&i, 0x00f));
170 ASSERT_EQ(0x003, atomic_fetch_and_explicit(&i, 0x2, memory_order_relaxed));
171 ASSERT_EQ(0x002, atomic_load(&i));
172 }
174 // And a rudimentary test of acquire-release memory ordering:
176 constexpr static uint_least32_t BIG = 10000000ul; // Assumed even below.
178 struct three_atomics {
179 atomic_uint_least32_t x;
180 char a[123]; // Everything in different cache lines,
181 // increase chance of compiler getting alignment wrong.
182 atomic_uint_least32_t y;
183 char b[4013];
184 atomic_uint_least32_t z;
185 };
187 // Very simple acquire/release memory ordering sanity check.
188 static void* writer(void* arg) {
189 three_atomics* a = reinterpret_cast<three_atomics*>(arg);
190 for (uint_least32_t i = 0; i <= BIG; i+=2) {
191 atomic_store_explicit(&a->x, i, memory_order_relaxed);
192 atomic_store_explicit(&a->z, i, memory_order_relaxed);
193 atomic_store_explicit(&a->y, i, memory_order_release);
194 atomic_store_explicit(&a->x, i+1, memory_order_relaxed);
195 atomic_store_explicit(&a->z, i+1, memory_order_relaxed);
196 atomic_store_explicit(&a->y, i+1, memory_order_release);
197 }
198 return 0;
199 }
201 static void* reader(void* arg) {
202 three_atomics* a = reinterpret_cast<three_atomics*>(arg);
203 uint_least32_t xval = 0, yval = 0, zval = 0;
204 size_t repeat = 0;
205 size_t repeat_limit = 1000;
206 while (yval != BIG + 1) {
207 yval = atomic_load_explicit(&a->y, memory_order_acquire);
208 zval = atomic_load_explicit(&a->z, memory_order_relaxed);
209 xval = atomic_load_explicit(&a->x, memory_order_relaxed);
210 // If we see a given value of y, the immediately preceding
211 // stores to z and x, or later ones, should also be visible.
212 if (zval < yval) {
213 // Cant just ASSERT, since we are in a non-void function.
214 ADD_FAILURE() << "acquire-release ordering violation: "
215 << zval << " < " << yval << ", " << xval << "\n";
216 return 0; // Only report once.
217 }
218 if (xval < yval) {
219 // Cant just ASSERT, since we are in a non-void function.
220 ADD_FAILURE() << "acquire-release ordering violation: "
221 << xval << " < " << yval << ", " << zval << "\n";
222 return 0; // Only report once.
223 }
224 if (repeat < repeat_limit) ++repeat;
225 }
226 // The following assertion is not technically guaranteed to hold.
227 // But if it fails to hold, this test was useless, and we have a
228 // serious scheduling issue that we should probably know about.
229 EXPECT_EQ(repeat, repeat_limit);
230 return 0;
231 }
233 TEST(stdatomic, ordering) {
234 // Run a memory ordering sanity test.
235 void* result;
236 three_atomics a;
237 atomic_init(&a.x, 0ul);
238 atomic_init(&a.y, 0ul);
239 atomic_init(&a.z, 0ul);
240 pthread_t t1,t2;
241 ASSERT_EQ(0, pthread_create(&t1, 0, reader, &a));
242 ASSERT_EQ(0, pthread_create(&t2, 0, writer, &a));
243 ASSERT_EQ(0, pthread_join(t1, &result));
244 EXPECT_EQ(0, result);
245 ASSERT_EQ(0, pthread_join(t2, &result));
246 EXPECT_EQ(0, result);
247 EXPECT_EQ(atomic_load_explicit(&a.x, memory_order_consume), BIG + 1);
248 EXPECT_EQ(atomic_load_explicit(&a.y, memory_order_seq_cst), BIG + 1);
249 EXPECT_EQ(atomic_load(&a.z), BIG + 1);
250 }