]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - tests/string_posix_strerror_r_test.cpp
Merge "Use mmap to create the pthread_internal_t"
[android-sdk/platform-bionic.git] / tests / string_posix_strerror_r_test.cpp
1 /*
2  * Copyright (C) 2012 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #undef _GNU_SOURCE
18 #include <features.h> // Get __BIONIC__ or __GLIBC__ so we can tell what we're using.
20 #if defined(__GLIBC__)
22 // At the time of writing, libcxx -- which is dragged in by gtest -- assumes
23 // declarations from glibc of things that aren't available without __USE_GNU.
24 // This means we can't even build this test (which is a problem because that
25 // means it doesn't get included in CTS).
26 // For glibc 2.15, the symbols in question are:
27 //   at_quick_exit, quick_exit, vasprintf, strtoll_l, strtoull_l, and strtold_l.
29 # if __GLIBC_PREREQ(2, 19)
30 #  error check whether we can build this now...
31 # endif
33 #else
35 #include <string.h>
37 #include <errno.h>
38 #include <gtest/gtest.h>
40 TEST(string, posix_strerror_r) {
41   char buf[256];
43   // Valid.
44   ASSERT_EQ(0, strerror_r(0, buf, sizeof(buf)));
45   ASSERT_STREQ("Success", buf);
46   ASSERT_EQ(0, strerror_r(1, buf, sizeof(buf)));
47   ASSERT_STREQ("Operation not permitted", buf);
49   // Invalid.
50   ASSERT_EQ(0, strerror_r(-1, buf, sizeof(buf)));
51   ASSERT_STREQ("Unknown error -1", buf);
52   ASSERT_EQ(0, strerror_r(1234, buf, sizeof(buf)));
53   ASSERT_STREQ("Unknown error 1234", buf);
55   // Buffer too small.
56   errno = 0;
57   memset(buf, 0, sizeof(buf));
58   ASSERT_EQ(-1, strerror_r(4567, buf, 2));
59   ASSERT_STREQ("U", buf);
60   // The POSIX strerror_r sets errno to ERANGE (the GNU one doesn't).
61   ASSERT_EQ(ERANGE, errno);
62 }
64 #endif