]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blob - tests/sys_types_test.cpp
Merge "Remove bogus transitive includes."
[android-sdk/platform-bionic.git] / tests / sys_types_test.cpp
1 /*
2  * Copyright (C) 2014 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #include <gtest/gtest.h>
19 #include <sys/types.h>
21 TEST(sys_types, type_sizes) {
22   // gids, pids, and uids should be 32-bit on all systems.
23   ASSERT_EQ(4U, sizeof(gid_t));
24   ASSERT_EQ(4U, sizeof(pid_t));
25   ASSERT_EQ(4U, sizeof(uid_t));
26   // id_t is the 'generic'.
27   ASSERT_EQ(4U, sizeof(id_t));
29   // Some types were too small on 32-bit Android by mistake,
30   // but are correct on 64-bit Android.
31 #if defined(__LP64__)
32   ASSERT_EQ(8U, sizeof(dev_t));
33   ASSERT_EQ(8U, sizeof(off_t));
34   ASSERT_EQ(8U, sizeof(time_t));
35 #else
36   ASSERT_EQ(4U, sizeof(dev_t));
37   ASSERT_EQ(4U, sizeof(off_t));
38   ASSERT_EQ(4U, sizeof(time_t));
39 #endif
40   // These were right even on 32-bit Android.
41   ASSERT_EQ(8U, sizeof(loff_t));
42   ASSERT_EQ(8U, sizeof(off64_t));
43 }