/* * Copyright (C) 2012 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef LIBC_BIONIC_JEMALLOC_H_ #define LIBC_BIONIC_JEMALLOC_H_ #include // Need to wrap memalign since je_memalign fails on non-power of 2 alignments. #define je_memalign je_memalign_round_up_boundary __BEGIN_DECLS struct mallinfo je_mallinfo(); void* je_memalign_round_up_boundary(size_t, size_t); void* je_pvalloc(size_t); __END_DECLS #endif // LIBC_BIONIC_DLMALLOC_H_