/* * Copyright (C) 2014 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include // Delegation will work in these cases because all the transitive dependencies // are already 64-bit ready. In particular, we don't have non-O_LARGEFILE // open (our open is actually open64) and stat and stat64 are the same. int mkstemp64(char* path) { return mkstemp(path); } int mkostemp64(char* path, int flags) { return mkostemp(path, flags); } int mkstemps64(char* path, int suffix_length) { return mkstemps(path, suffix_length); } int mkostemps64(char* path, int suffix_length, int flags) { return mkostemps(path, suffix_length, flags); } typedef int (*ftw_fn)(const char*, const struct stat*, int); typedef int (*nftw_fn)(const char*, const struct stat*, int, struct FTW*); int ftw64(const char *dirpath, int (*fn)(const char*, const struct stat64*, int), int nopenfd) { return ftw(dirpath, reinterpret_cast(fn), nopenfd); } int nftw64(const char * dirpath, int (*fn)(const char*, const struct stat64*, int, struct FTW*), int nopenfd, int flags) { return nftw(dirpath, reinterpret_cast(fn), nopenfd, flags); }