/* * Copyright (C) 2013 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef LIBC_PRIVATE_KERNEL_SIGSET_T_H_ #define LIBC_PRIVATE_KERNEL_SIGSET_T_H_ // Our sigset_t is wrong for ARM and x86. It's 32-bit but the kernel expects 64 bits. // This means we can't support real-time signals correctly until we can change the ABI. // In the meantime, we can use this union to pass an appropriately-sized block of memory // to the kernel, at the cost of not being able to refer to real-time signals. union kernel_sigset_t { kernel_sigset_t() { clear(); } kernel_sigset_t(const sigset_t* value) { clear(); set(value); } void clear() { __builtin_memset(this, 0, sizeof(*this)); } void set(const sigset_t* value) { bionic = *value; } sigset_t* get() { return &bionic; } sigset_t bionic; #ifndef __mips__ uint32_t kernel[2]; #endif }; #endif