/* * Copyright (C) 2007 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include #include // These are stubs for functions that are actually defined // in the dynamic linker and hijacked at runtime. void* dlopen(const char* filename __unused, int flag __unused) { return 0; } const char* dlerror(void) { return 0; } void* dlsym(void* handle __unused, const char* symbol __unused) { return 0; } int dladdr(const void* addr __unused, Dl_info* info __unused) { return 0; } int dlclose(void* handle __unused) { return 0; } #if defined(__arm__) _Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc __unused, int* pcount __unused) { return 0; } #endif int dl_iterate_phdr(int (*cb)(struct dl_phdr_info* info, size_t size, void* data) __unused, void* data __unused) { return 0; } void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { } void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { } void* android_dlopen_ext(const char* filename __unused, int flag __unused, const android_dlextinfo* extinfo __unused) { return 0; }