/* * Copyright (C) 2007 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include /* These are stubs for functions that are actually defined * in the dynamic linker (dlfcn.c), and hijacked at runtime. */ void *dlopen(const char *filename, int flag) { return 0; } const char *dlerror(void) { return 0; } void *dlsym(void *handle, const char *symbol) { return 0; } int dladdr(const void *addr, Dl_info *info) { return 0; } int dlclose(void *handle) { return 0; } #if defined(__arm__) void *dl_unwind_find_exidx(void *pc, int *pcount) { return 0; } #elif defined(__i386__) || defined(__mips__) /* we munge the cb definition so we don't have to include any headers here. * It won't affect anything since these are just symbols anyway */ int dl_iterate_phdr(int (*cb)(void *info, void *size, void *data), void *data) { return 0; } #else #error Unsupported architecture. Only mips, arm and x86 are supported. #endif