LOCAL_PATH := $(call my-dir) include $(CLEAR_VARS) LOCAL_SRC_FILES:= \ debugger.cpp \ dlfcn.cpp \ linker.cpp \ linker_allocator.cpp \ linker_environ.cpp \ linker_phdr.cpp \ rt.cpp \ LOCAL_SRC_FILES_arm := arch/arm/begin.S LOCAL_SRC_FILES_arm64 := arch/arm64/begin.S LOCAL_SRC_FILES_x86 := arch/x86/begin.c LOCAL_SRC_FILES_x86_64 := arch/x86_64/begin.S LOCAL_SRC_FILES_mips := arch/mips/begin.S LOCAL_SRC_FILES_mips64 := arch/mips64/begin.S LOCAL_LDFLAGS := \ -shared \ -Wl,-Bsymbolic \ -Wl,--exclude-libs,ALL \ LOCAL_CFLAGS += \ -fno-stack-protector \ -Wstrict-overflow=5 \ -fvisibility=hidden \ -Wall -Wextra -Wunused -Werror \ LOCAL_CONLYFLAGS += \ -std=gnu99 \ LOCAL_CPPFLAGS += \ -std=gnu++11 \ # We need to access Bionic private headers in the linker. LOCAL_CFLAGS += -I$(LOCAL_PATH)/../libc/ # we don't want crtbegin.o (because we have begin.o), so unset it # just for this module LOCAL_NO_CRT := true # TODO: split out the asflags. LOCAL_ASFLAGS := $(LOCAL_CFLAGS) LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk $(LOCAL_PATH)/linker_executable.mk LOCAL_STATIC_LIBRARIES := libc_nomalloc LOCAL_FORCE_STATIC_EXECUTABLE := true # not necessary when not including BUILD_EXECUTABLE LOCAL_2ND_ARCH_VAR_PREFIX := $(linker_2nd_arch_var_prefix) LOCAL_MODULE := linker LOCAL_MODULE_STEM_32 := linker LOCAL_MODULE_STEM_64 := linker64 LOCAL_MULTILIB := both include $(LOCAL_PATH)/linker_executable.mk ifdef TARGET_2ND_ARCH LOCAL_2ND_ARCH_VAR_PREFIX := $(TARGET_2ND_ARCH_VAR_PREFIX) OVERRIDE_BUILT_MODULE_PATH := LOCAL_BUILT_MODULE := LOCAL_INSTALLED_MODULE := LOCAL_MODULE_STEM := LOCAL_BUILT_MODULE_STEM := LOCAL_INSTALLED_MODULE_STEM := LOCAL_INTERMEDIATE_TARGETS := include $(LOCAL_PATH)/linker_executable.mk endif include $(call first-makefiles-under,$(LOCAL_PATH))