/* * Copyright (C) 2010 The Android Open Source Project * All rights reserved. * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions * are met: * * Redistributions of source code must retain the above copyright * notice, this list of conditions and the following disclaimer. * * Redistributions in binary form must reproduce the above copyright * notice, this list of conditions and the following disclaimer in * the documentation and/or other materials provided with the * distribution. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS * FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE * COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, * INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, * BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS * OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED * AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, * OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT * OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF * SUCH DAMAGE. */ #include "linker_environ.h" #include #include #include #include #include "private/KernelArgumentBlock.h" static char** _envp; static bool _AT_SECURE_value = true; bool get_AT_SECURE() { return _AT_SECURE_value; } static void __init_AT_SECURE(KernelArgumentBlock& args) { // Check auxv for AT_SECURE first to see if program is setuid, setgid, // has file caps, or caused a SELinux/AppArmor domain transition. bool kernel_supplied_AT_SECURE; _AT_SECURE_value = args.getauxval(AT_SECURE, &kernel_supplied_AT_SECURE); // We don't support ancient kernels. if (!kernel_supplied_AT_SECURE) { const char* msg = "FATAL: kernel did not supply AT_SECURE\n"; write(2, msg, strlen(msg)); exit(EXIT_FAILURE); } } // Check if the environment variable definition at 'envstr' // starts with '=', and if so return the address of the // first character after the equal sign. Otherwise return null. static const char* env_match(const char* envstr, const char* name) { size_t i = 0; while (envstr[i] == name[i] && name[i] != '\0') { ++i; } if (name[i] == '\0' && envstr[i] == '=') { return envstr + i + 1; } return nullptr; } static bool __is_valid_environment_variable(const char* name) { // According to its sources, the kernel uses 32*PAGE_SIZE by default // as the maximum size for an env. variable definition. const int MAX_ENV_LEN = 32*4096; if (name == nullptr) { return false; } // Parse the string, looking for the first '=' there, and its size. int pos = 0; int first_equal_pos = -1; while (pos < MAX_ENV_LEN) { if (name[pos] == '\0') { break; } if (name[pos] == '=' && first_equal_pos < 0) { first_equal_pos = pos; } pos++; } // Check that it's smaller than MAX_ENV_LEN (to detect non-zero terminated strings). if (pos >= MAX_ENV_LEN) { return false; } // Check that it contains at least one equal sign that is not the first character if (first_equal_pos < 1) { return false; } return true; } static bool __is_unsafe_environment_variable(const char* name) { // None of these should be allowed in setuid programs. static const char* const UNSAFE_VARIABLE_NAMES[] = { "GCONV_PATH", "GETCONF_DIR", "HOSTALIASES", "LD_AOUT_LIBRARY_PATH", "LD_AOUT_PRELOAD", "LD_AUDIT", "LD_DEBUG", "LD_DEBUG_OUTPUT", "LD_DYNAMIC_WEAK", "LD_LIBRARY_PATH", "LD_ORIGIN_PATH", "LD_PRELOAD", "LD_PROFILE", "LD_SHOW_AUXV", "LD_USE_LOAD_BIAS", "LOCALDOMAIN", "LOCPATH", "MALLOC_CHECK_", "MALLOC_TRACE", "NIS_PATH", "NLSPATH", "RESOLV_HOST_CONF", "RES_OPTIONS", "TMPDIR", "TZDIR", nullptr }; for (size_t i = 0; UNSAFE_VARIABLE_NAMES[i] != nullptr; ++i) { if (env_match(name, UNSAFE_VARIABLE_NAMES[i]) != nullptr) { return true; } } return false; } static void __sanitize_environment_variables() { char** src = _envp; char** dst = _envp; for (; src[0] != nullptr; ++src) { if (!__is_valid_environment_variable(src[0])) { continue; } // Remove various unsafe environment variables if we're loading a setuid program. if (get_AT_SECURE() && __is_unsafe_environment_variable(src[0])) { continue; } dst[0] = src[0]; ++dst; } dst[0] = nullptr; } void linker_env_init(KernelArgumentBlock& args) { // Store environment pointer - can't be null. _envp = args.envp; __init_AT_SECURE(args); __sanitize_environment_variables(); } const char* linker_env_get(const char* name) { if (name == nullptr || name[0] == '\0') { return nullptr; } for (char** p = _envp; p[0] != nullptr; ++p) { const char* val = env_match(p[0], name); if (val != nullptr) { if (val[0] == '\0') { return nullptr; // Return null for empty strings. } return val; } } return nullptr; }