# # Copyright (C) 2012 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # ifneq ($(BUILD_TINY_ANDROID), true) LOCAL_PATH := $(call my-dir) # ----------------------------------------------------------------------------- # Benchmarks. # ----------------------------------------------------------------------------- benchmark_c_flags = \ -O2 \ -Wall -Wextra \ -Werror \ -fno-builtin \ benchmark_src_files = \ benchmark_main.cpp \ math_benchmark.cpp \ property_benchmark.cpp \ string_benchmark.cpp \ time_benchmark.cpp \ # Build benchmarks for the device (with bionic's .so). Run with: # adb shell bionic-benchmarks include $(CLEAR_VARS) LOCAL_MODULE := bionic-benchmarks LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_CFLAGS += $(benchmark_c_flags) LOCAL_C_INCLUDES += external/stlport/stlport bionic/ bionic/libstdc++/include LOCAL_SHARED_LIBRARIES += libstlport LOCAL_SRC_FILES := $(benchmark_src_files) include $(BUILD_EXECUTABLE) # ----------------------------------------------------------------------------- # Unit tests. # ----------------------------------------------------------------------------- test_c_flags = \ -fstack-protector-all \ -g \ -Wall -Wextra \ -Werror \ -fno-builtin \ test_src_files = \ dirent_test.cpp \ eventfd_test.cpp \ fenv_test.cpp \ getauxval_test.cpp \ getcwd_test.cpp \ inttypes_test.cpp \ libc_logging_test.cpp \ libgen_test.cpp \ malloc_test.cpp \ math_test.cpp \ netdb_test.cpp \ pthread_test.cpp \ regex_test.cpp \ signal_test.cpp \ stack_protector_test.cpp \ stack_unwinding_test.cpp \ statvfs_test.cpp \ stdio_test.cpp \ stdlib_test.cpp \ string_test.cpp \ strings_test.cpp \ stubs_test.cpp \ sys_sendfile_test.cpp \ sys_stat_test.cpp \ system_properties_test.cpp \ time_test.cpp \ unistd_test.cpp \ test_dynamic_ldflags = -Wl,--export-dynamic -Wl,-u,DlSymTestFunction test_dynamic_src_files = \ dlfcn_test.cpp \ test_fortify_static_libraries = \ fortify1-tests-gcc fortify2-tests-gcc fortify1-tests-clang fortify2-tests-clang include $(CLEAR_VARS) LOCAL_MODULE := bionic-unit-tests-unwind-test-impl LOCAL_CFLAGS += $(test_c_flags) -fexceptions -fnon-call-exceptions LOCAL_SRC_FILES := stack_unwinding_test_impl.c include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_MODULE := bionic-unit-tests-unwind-test-impl-host LOCAL_CFLAGS += $(test_c_flags) -fexceptions -fnon-call-exceptions LOCAL_SRC_FILES := stack_unwinding_test_impl.c include $(BUILD_HOST_STATIC_LIBRARY) # Build tests for the device (with bionic's .so). Run with: # adb shell /data/nativetest/bionic-unit-tests/bionic-unit-tests include $(CLEAR_VARS) LOCAL_MODULE := bionic-unit-tests LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_CFLAGS += $(test_c_flags) LOCAL_LDFLAGS += $(test_dynamic_ldflags) LOCAL_SHARED_LIBRARIES += libdl LOCAL_SRC_FILES := $(test_src_files) $(test_dynamic_src_files) LOCAL_WHOLE_STATIC_LIBRARIES := $(test_fortify_static_libraries) LOCAL_STATIC_LIBRARIES += bionic-unit-tests-unwind-test-impl include $(BUILD_NATIVE_TEST) # Build tests for the device (with bionic's .a). Run with: # adb shell /data/nativetest/bionic-unit-tests-static/bionic-unit-tests-static include $(CLEAR_VARS) LOCAL_MODULE := bionic-unit-tests-static LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_FORCE_STATIC_EXECUTABLE := true LOCAL_WHOLE_STATIC_LIBRARIES += libBionicTests LOCAL_STATIC_LIBRARIES += libstlport_static libstdc++ libm libc bionic-unit-tests-unwind-test-impl include $(BUILD_NATIVE_TEST) # ----------------------------------------------------------------------------- # We build the static unit tests as a library so they can be used both for # bionic-unit-tests-static and also as part of CTS. # ----------------------------------------------------------------------------- include $(CLEAR_VARS) LOCAL_MODULE := libBionicTests LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_CFLAGS += $(test_c_flags) LOCAL_SRC_FILES := $(test_src_files) LOCAL_CFLAGS += \ -DGTEST_OS_LINUX_ANDROID \ -DGTEST_HAS_STD_STRING \ LOCAL_C_INCLUDES += \ bionic bionic/libstdc++/include \ external/gtest/include \ external/stlport/stlport \ LOCAL_WHOLE_STATIC_LIBRARIES := \ $(test_fortify_static_libraries) \ bionic-unit-tests-unwind-test-impl \ include $(BUILD_STATIC_LIBRARY) # ----------------------------------------------------------------------------- # Test library for the unit tests. # ----------------------------------------------------------------------------- # Build no-elf-hash-table-library.so to test dlopen(3) on a library that # only has a GNU-style hash table. MIPS doesn't support GNU hash style. ifneq ($(TARGET_ARCH),mips) include $(CLEAR_VARS) LOCAL_MODULE := no-elf-hash-table-library LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_SRC_FILES := empty.cpp LOCAL_LDFLAGS := -Wl,--hash-style=gnu include $(BUILD_SHARED_LIBRARY) endif # ----------------------------------------------------------------------------- # Unit tests built against glibc. # ----------------------------------------------------------------------------- # Build tests for the host (with glibc). # Note that this will build against glibc, so it's not useful for testing # bionic's implementation, but it does let you use glibc as a reference # implementation for testing the tests themselves. ifeq ($(HOST_OS)-$(HOST_ARCH),linux-x86) include $(CLEAR_VARS) LOCAL_MODULE := bionic-unit-tests-glibc LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_CFLAGS += $(test_c_flags) LOCAL_LDFLAGS += -lpthread -ldl -lrt LOCAL_LDFLAGS += $(test_dynamic_ldflags) LOCAL_SRC_FILES := $(test_src_files) $(test_dynamic_src_files) LOCAL_STATIC_LIBRARIES += bionic-unit-tests-unwind-test-impl-host include $(BUILD_HOST_NATIVE_TEST) endif # ----------------------------------------------------------------------------- # Run the unit tests built against x86 bionic on an x86 host. # ----------------------------------------------------------------------------- ifeq ($(HOST_OS)-$(HOST_ARCH),linux-x86) ifeq ($(TARGET_ARCH),x86) # gtest needs EXTERNAL_STORAGE for death test output. # bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT. # We create /data/local/tmp to be as much like the regular target environment # as possible. bionic-unit-tests-run-on-host: bionic-unit-tests $(TARGET_OUT_EXECUTABLES)/linker mkdir -p $(TARGET_OUT_DATA)/local/tmp cp $(TARGET_OUT_EXECUTABLES)/linker /system/bin cp $(TARGET_OUT_EXECUTABLES)/sh /system/bin ANDROID_DATA=$(TARGET_OUT_DATA) \ ANDROID_ROOT=$(TARGET_OUT) \ EXTERNAL_STORAGE=$(TARGET_OUT_DATA)/local/tmp \ LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \ $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests endif endif # ----------------------------------------------------------------------------- # FORTIFY_SOURCE tests # ----------------------------------------------------------------------------- fortify_c_includes = \ bionic \ bionic/libstdc++/include \ external/stlport/stlport \ external/gtest/include fortify_test_files = fortify_test.cpp # -Wno-error=unused-parameter needed as # external/stlport/stlport/stl/_threads.c (included from # external/gtest/include/gtest/gtest.h) does not compile cleanly under # clang. TODO: fix this. fortify_c_flags = $(test_c_flags) -Wno-error=unused-parameter include $(CLEAR_VARS) LOCAL_SRC_FILES := $(fortify_test_files) LOCAL_MODULE := fortify1-tests-gcc LOCAL_CFLAGS += $(fortify_c_flags) -U_FORTIFY_SOURCE -D_FORTIFY_SOURCE=1 -DTEST_NAME=Fortify1_Gcc LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_C_INCLUDES += $(fortify_c_includes) include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_SRC_FILES := $(fortify_test_files) LOCAL_MODULE := fortify2-tests-gcc LOCAL_CFLAGS += $(fortify_c_flags) -U_FORTIFY_SOURCE -D_FORTIFY_SOURCE=2 -DTEST_NAME=Fortify2_Gcc LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_C_INCLUDES += $(fortify_c_includes) include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_SRC_FILES := $(fortify_test_files) LOCAL_MODULE := fortify1-tests-clang LOCAL_CLANG := true LOCAL_CFLAGS += $(fortify_c_flags) -U_FORTIFY_SOURCE -D_FORTIFY_SOURCE=1 -DTEST_NAME=Fortify1_Clang LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_C_INCLUDES += $(fortify_c_includes) include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_SRC_FILES := $(fortify_test_files) LOCAL_MODULE := fortify2-tests-clang LOCAL_CLANG := true LOCAL_CFLAGS += $(fortify_c_flags) -U_FORTIFY_SOURCE -D_FORTIFY_SOURCE=2 -DTEST_NAME=Fortify2_Clang LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk LOCAL_C_INCLUDES += $(fortify_c_includes) include $(BUILD_STATIC_LIBRARY) endif # !BUILD_TINY_ANDROID