# # Copyright (C) 2012 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # ifneq ($(BUILD_TINY_ANDROID),true) LOCAL_PATH := $(call my-dir) # ----------------------------------------------------------------------------- # Unit tests. # ----------------------------------------------------------------------------- ifeq ($(HOST_OS)-$(HOST_ARCH),$(filter $(HOST_OS)-$(HOST_ARCH),linux-x86 linux-x86_64)) build_host := true else build_host := false endif common_additional_dependencies := $(LOCAL_PATH)/Android.mk $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # All standard tests. # ----------------------------------------------------------------------------- test_cflags = \ -fstack-protector-all \ -g \ -Wall -Wextra -Wunused \ -Werror \ -fno-builtin \ test_cflags += -D__STDC_LIMIT_MACROS # For glibc. ifeq ($(MALLOC_IMPL),dlmalloc) test_cflags += -DUSE_DLMALLOC else test_cflags += -DUSE_JEMALLOC endif test_cppflags = \ -std=gnu++11 \ libBionicStandardTests_src_files := \ arpa_inet_test.cpp \ buffer_tests.cpp \ ctype_test.cpp \ dirent_test.cpp \ eventfd_test.cpp \ fcntl_test.cpp \ fenv_test.cpp \ ftw_test.cpp \ getauxval_test.cpp \ getcwd_test.cpp \ inttypes_test.cpp \ libc_logging_test.cpp \ libgen_test.cpp \ locale_test.cpp \ malloc_test.cpp \ math_cos_test.cpp \ math_cosf_test.cpp \ math_exp_test.cpp \ math_expf_test.cpp \ math_log_test.cpp \ math_logf_test.cpp \ math_pow_test.cpp \ math_powf_test.cpp \ math_sin_test.cpp \ math_sinf_test.cpp \ math_sincos_test.cpp \ math_sincosf_test.cpp \ math_tan_test.cpp \ math_tanf_test.cpp \ math_test.cpp \ mntent_test.cpp \ netdb_test.cpp \ pthread_test.cpp \ regex_test.cpp \ sched_test.cpp \ search_test.cpp \ semaphore_test.cpp \ signal_test.cpp \ stack_protector_test.cpp \ stdatomic_test.cpp \ stdint_test.cpp \ stdio_test.cpp \ stdio_ext_test.cpp \ stdlib_test.cpp \ string_test.cpp \ string_posix_strerror_r_test.cpp \ strings_test.cpp \ stubs_test.cpp \ sstream_test.cpp \ sys_epoll_test.cpp \ sys_mman_test.cpp \ sys_resource_test.cpp \ sys_select_test.cpp \ sys_sendfile_test.cpp \ sys_socket_test.cpp \ sys_stat_test.cpp \ sys_statvfs_test.cpp \ sys_syscall_test.cpp \ sys_time_test.cpp \ sys_types_test.cpp \ sys_vfs_test.cpp \ system_properties_test.cpp \ time_test.cpp \ uchar_test.cpp \ uniqueptr_test.cpp \ unistd_test.cpp \ wchar_test.cpp \ libBionicStandardTests_cflags := \ $(test_cflags) \ ifeq ($(MALLOC_IMPL),dlmalloc) libBionicStandardTests_cflags += -DUSE_DLMALLOC else libBionicStandardTests_cflags += -DUSE_JEMALLOC endif libBionicStandardTests_cppflags := \ $(test_cppflags) \ libBionicStandardTests_c_includes := \ bionic/libc \ external/tinyxml2 \ libBionicStandardTests_ldlibs_host := \ -lrt \ module := libBionicStandardTests module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Fortify tests. # ----------------------------------------------------------------------------- $(foreach compiler,gcc clang, \ $(foreach test,1 2, \ $(eval fortify$(test)-tests-$(compiler)_cflags := \ $(test_cflags) \ -Wno-error \ -U_FORTIFY_SOURCE \ -D_FORTIFY_SOURCE=$(test) \ -DTEST_NAME=Fortify$(test)_$(compiler)); \ $(eval fortify$(test)-tests-$(compiler)_src_files := \ fortify_test.cpp); \ $(eval fortify_libs += fortify$(test)-tests-$(compiler)); \ ) \ ) module := fortify1-tests-gcc module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk module := fortify2-tests-gcc module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk fortify1-tests-clang_clang_target := true fortify1-tests-clang_cflags_host := -D__clang__ module := fortify1-tests-clang module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk fortify2-tests-clang_clang_target := true fortify2-tests-clang_cflags_host := -D__clang__ module := fortify2-tests-clang module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Library of all tests (excluding the dynamic linker tests). # ----------------------------------------------------------------------------- libBionicTests_whole_static_libraries := \ libBionicStandardTests \ $(fortify_libs) \ module := libBionicTests module_tag := optional build_type := target build_target := STATIC_TEST_LIBRARY include $(LOCAL_PATH)/Android.build.mk build_type := host include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Tests for the device using bionic's .so. Run with: # adb shell /data/nativetest/bionic-unit-tests/bionic-unit-tests32 # adb shell /data/nativetest/bionic-unit-tests/bionic-unit-tests64 # ----------------------------------------------------------------------------- bionic-unit-tests_whole_static_libraries := \ libBionicTests \ bionic-unit-tests_static_libraries := \ libtinyxml2 \ liblog \ bionic-unit-tests_src_files := \ atexit_test.cpp \ dlext_test.cpp \ dlfcn_test.cpp \ stack_unwinding_test.cpp \ stack_unwinding_test_impl.c \ bionic-unit-tests_cflags := $(test_cflags) bionic-unit-tests_conlyflags := \ -fexceptions \ -fnon-call-exceptions \ bionic-unit-tests_cppflags := $(test_cppflags) bionic-unit-tests_ldflags := \ -Wl,--export-dynamic \ -Wl,-u,DlSymTestFunction \ bionic-unit-tests_c_includes := \ bionic/libc \ $(call include-path-for, libpagemap) \ bionic-unit-tests_shared_libraries_target := \ libdl \ libpagemap \ module := bionic-unit-tests module_tag := optional build_type := target build_target := NATIVE_TEST include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Tests for the device linked against bionic's static library. Run with: # adb shell /data/nativetest/bionic-unit-tests-static/bionic-unit-tests-static32 # adb shell /data/nativetest/bionic-unit-tests-static/bionic-unit-tests-static64 # ----------------------------------------------------------------------------- bionic-unit-tests-static_whole_static_libraries := \ libBionicTests \ bionic-unit-tests-static_static_libraries := \ libm \ libc \ libc++_static \ libdl \ libtinyxml2 \ liblog \ bionic-unit-tests-static_force_static_executable := true # libc and libc++ both define std::nothrow. libc's is a private symbol, but this # still causes issues when linking libc.a and libc++.a, since private isn't # effective until it has been linked. To fix this, just allow multiple symbol # definitions for the static tests. bionic-unit-tests-static_ldflags := -Wl,--allow-multiple-definition module := bionic-unit-tests-static module_tag := optional build_type := target build_target := NATIVE_TEST include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Tests to run on the host and linked against glibc. Run with: # cd bionic/tests; mm bionic-unit-tests-glibc-run # ----------------------------------------------------------------------------- ifeq ($(HOST_OS)-$(HOST_ARCH),$(filter $(HOST_OS)-$(HOST_ARCH),linux-x86 linux-x86_64)) bionic-unit-tests-glibc_src_files := \ atexit_test.cpp \ dlfcn_test.cpp \ bionic-unit-tests-glibc_whole_static_libraries := \ libBionicStandardTests \ bionic-unit-tests-glibc_ldlibs := \ -lrt -ldl \ bionic-unit-tests-glibc_c_includes := \ bionic/libc \ bionic-unit-tests-glibc_cflags := $(test_cflags) bionic-unit-tests-glibc_cppflags := $(test_cppflags) bionic-unit-tests-glibc_ldflags := -Wl,--export-dynamic module := bionic-unit-tests-glibc module_tag := optional build_type := host build_target := NATIVE_TEST include $(LOCAL_PATH)/Android.build.mk # ----------------------------------------------------------------------------- # Compile time tests. # ----------------------------------------------------------------------------- # Some of these are intentionally using = instead of := since we need access to # some variables not initialtized until we're in the build system. include $(CLEAR_VARS) LOCAL_ADDITIONAL_DEPENDENCIES := \ $(LOCAL_PATH)/Android.mk \ $(LOCAL_PATH)/file-check-cxx \ | $(HOST_OUT_EXECUTABLES)/FileCheck$(HOST_EXECUTABLE_SUFFIX) \ LOCAL_CXX = $(LOCAL_PATH)/file-check-cxx \ $(HOST_OUT_EXECUTABLES)/FileCheck \ $($(LOCAL_2ND_ARCH_VAR_PREFIX)CXX_BARE) \ GCC \ LOCAL_CLANG := false LOCAL_MODULE := bionic-compile-time-tests-g++ LOCAL_CXXFLAGS := -Wall LOCAL_SRC_FILES := fortify_sprintf_warnings.cpp include $(BUILD_STATIC_LIBRARY) include $(CLEAR_VARS) LOCAL_ADDITIONAL_DEPENDENCIES := \ $(LOCAL_PATH)/Android.mk \ $(LOCAL_PATH)/file-check-cxx \ | $(HOST_OUT_EXECUTABLES)/FileCheck$(HOST_EXECUTABLE_SUFFIX) \ LOCAL_CXX := $(LOCAL_PATH)/file-check-cxx \ $(HOST_OUT_EXECUTABLES)/FileCheck \ $(LLVM_PREBUILTS_PATH)/clang++ \ CLANG \ LOCAL_CLANG := true LOCAL_MODULE := bionic-compile-time-tests-clang++ LOCAL_CXXFLAGS := -Wall # FileCheck will error if there aren't any CLANG: lines in the file, but there # don't appear to be any cases where clang _does_ emit warnings for sn?printf :( LOCAL_SRC_FILES := include $(BUILD_STATIC_LIBRARY) # ----------------------------------------------------------------------------- # Host glibc tests. # ----------------------------------------------------------------------------- ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86)) LINKER = linker64 NATIVE_TEST_SUFFIX=64 else LINKER = linker NATIVE_TEST_SUFFIX=32 endif # gtest needs ANDROID_DATA/local/tmp for death test output. # Make sure to create ANDROID_DATA/local/tmp if doesn't exist. # Use the current target out directory as ANDROID_DATA. # BIONIC_TEST_FLAGS is either empty or it comes from the user. bionic-unit-tests-glibc-run: bionic-unit-tests-glibc mkdir -p $(TARGET_OUT_DATA)/local/tmp ANDROID_DATA=$(TARGET_OUT_DATA) \ ANDROID_ROOT=$(TARGET_OUT) \ $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS) # ----------------------------------------------------------------------------- # Run the unit tests built against x86 bionic on an x86 host. # ----------------------------------------------------------------------------- ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64)) # gtest needs ANDROID_DATA/local/tmp for death test output. # Make sure to create ANDROID_DATA/local/tmp if doesn't exist. # bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT. # BIONIC_TEST_FLAGS is either empty or it comes from the user. bionic-unit-tests-run-on-host: bionic-unit-tests $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh if [ ! -d /system -o ! -d /system/bin ]; then \ echo "Attempting to create /system/bin"; \ sudo mkdir -p -m 0777 /system/bin; \ fi mkdir -p $(TARGET_OUT_DATA)/local/tmp ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/$(LINKER)` /system/bin ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/sh` /system/bin ANDROID_DATA=$(TARGET_OUT_DATA) \ ANDROID_ROOT=$(TARGET_OUT) \ LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \ $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS) endif ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86_64)) # add target to run lp32 tests bionic-unit-tests-run-on-host32: bionic-unit-tests_32 $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh if [ ! -d /system -o ! -d /system/bin ]; then \ echo "Attempting to create /system/bin"; \ sudo mkdir -p -m 0777 /system/bin; \ fi mkdir -p $(TARGET_OUT_DATA)/local/tmp ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/linker` /system/bin ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/sh` /system/bin ANDROID_DATA=$(TARGET_OUT_DATA) \ ANDROID_ROOT=$(TARGET_OUT) \ LD_LIBRARY_PATH=$(2ND_TARGET_OUT_SHARED_LIBRARIES) \ $(2ND_TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS) endif endif # linux-x86 include $(call first-makefiles-under,$(LOCAL_PATH)) endif # !BUILD_TINY_ANDROID