/* * Copyright (C) 2013 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef _BIONIC_TESTS_BUFFER_TESTS_H #define _BIONIC_TESTS_BUFFER_TESTS_H #include #include void RunSingleBufferAlignTest( size_t max_test_size, void (*test_func)(uint8_t*, size_t), size_t (*set_incr)(size_t) = NULL); void RunSrcDstBufferAlignTest( size_t max_test_size, void (*test_func)(uint8_t*, uint8_t*, size_t), size_t (*set_incr)(size_t) = NULL); void RunCmpBufferAlignTest( size_t max_test_size, void (*test_cmp_func)(uint8_t*, uint8_t*, size_t), void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t), size_t (*set_incr)(size_t) = NULL); void RunSingleBufferOverreadTest(void (*test_func)(uint8_t*, size_t)); void RunSrcDstBufferOverreadTest(void (*test_func)(uint8_t*, uint8_t*, size_t)); void RunCmpBufferOverreadTest( void (*test_cmp_func)(uint8_t*, uint8_t*, size_t), void (*test_miscmp_func)(uint8_t*, uint8_t*, size_t, size_t)); #endif // _BIONIC_TESTS_BUFFER_TESTS_H