/* * Copyright (C) 2013 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include #include #include #include #ifdef __BIONIC__ static int child_fn(void* i_ptr) { *reinterpret_cast(i_ptr) = 42; return 123; } TEST(sched, clone) { void* child_stack[1024]; int i = 0; pid_t tid = clone(child_fn, &child_stack[1024], CLONE_VM, &i); int status; ASSERT_EQ(tid, TEMP_FAILURE_RETRY(waitpid(tid, &status, __WCLONE))); ASSERT_EQ(42, i); ASSERT_TRUE(WIFEXITED(status)); ASSERT_EQ(123, WEXITSTATUS(status)); } #else // For glibc, any call to clone with CLONE_VM set will cause later pthread // calls in the same process to misbehave. // See https://sourceware.org/bugzilla/show_bug.cgi?id=10311 for more details. TEST(sched, clone) { // In order to enumerate all possible tests for CTS, create an empty test. GTEST_LOG_(INFO) << "This test does nothing.\n"; } #endif