/* * Copyright (C) 2014 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include TEST(stdint_types, type_sizes) { ASSERT_EQ(1U, sizeof(int_fast8_t)); ASSERT_EQ(8U, sizeof(int_fast64_t)); ASSERT_EQ(1U, sizeof(uint_fast8_t)); ASSERT_EQ(8U, sizeof(uint_fast64_t)); #if defined(__LP64__) ASSERT_EQ(8U, sizeof(int_fast16_t)); ASSERT_EQ(8U, sizeof(int_fast32_t)); ASSERT_EQ(8U, sizeof(uint_fast16_t)); ASSERT_EQ(8U, sizeof(uint_fast32_t)); #else ASSERT_EQ(4U, sizeof(int_fast16_t)); ASSERT_EQ(4U, sizeof(int_fast32_t)); ASSERT_EQ(4U, sizeof(uint_fast16_t)); ASSERT_EQ(4U, sizeof(uint_fast32_t)); #endif }