/* * Copyright (C) 2012 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #undef _GNU_SOURCE #include // Get __BIONIC__ or __GLIBC__ so we can tell what we're using. #if defined(__GLIBC__) // At the time of writing, libcxx -- which is dragged in by gtest -- assumes // declarations from glibc of things that aren't available without __USE_GNU. // This means we can't even build this test (which is a problem because that // means it doesn't get included in CTS). // For glibc 2.15, the symbols in question are: // at_quick_exit, quick_exit, vasprintf, strtoll_l, strtoull_l, and strtold_l. # if __GLIBC_PREREQ(2, 19) # error check whether we can build this now... # endif #else #include #include #include TEST(string, posix_strerror_r) { char buf[256]; // Valid. ASSERT_EQ(0, strerror_r(0, buf, sizeof(buf))); ASSERT_STREQ("Success", buf); ASSERT_EQ(0, strerror_r(1, buf, sizeof(buf))); ASSERT_STREQ("Operation not permitted", buf); // Invalid. ASSERT_EQ(0, strerror_r(-1, buf, sizeof(buf))); ASSERT_STREQ("Unknown error -1", buf); ASSERT_EQ(0, strerror_r(1234, buf, sizeof(buf))); ASSERT_STREQ("Unknown error 1234", buf); // Buffer too small. errno = 0; memset(buf, 0, sizeof(buf)); ASSERT_EQ(-1, strerror_r(4567, buf, 2)); ASSERT_STREQ("U", buf); // The POSIX strerror_r sets errno to ERANGE (the GNU one doesn't). ASSERT_EQ(ERANGE, errno); } #endif