diff --git a/benchmarks/Android.mk b/benchmarks/Android.mk
index 797ce627f46a06cd9ee766574b099b7997f88f29..5ce854241e7552c3c8121d336d57115fd8d4ad7d 100644 (file)
--- a/benchmarks/Android.mk
+++ b/benchmarks/Android.mk
benchmark_c_flags = \
-O2 \
- -Wall -Wextra \
+ -Wall -Wextra -Wunused \
-Werror \
-fno-builtin \
-std=gnu++11 \
benchmark_src_files = \
benchmark_main.cpp \
math_benchmark.cpp \
- property_benchmark.cpp \
pthread_benchmark.cpp \
semaphore_benchmark.cpp \
stdio_benchmark.cpp \
unistd_benchmark.cpp \
# Build benchmarks for the device (with bionic's .so). Run with:
-# adb shell bionic-benchmarks
+# adb shell bionic-benchmarks32
+# adb shell bionic-benchmarks64
include $(CLEAR_VARS)
LOCAL_MODULE := bionic-benchmarks
+LOCAL_MODULE_STEM_32 := bionic-benchmarks32
+LOCAL_MODULE_STEM_64 := bionic-benchmarks64
+LOCAL_MULTILIB := both
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
LOCAL_CFLAGS += $(benchmark_c_flags)
-LOCAL_C_INCLUDES += external/stlport/stlport bionic/ bionic/libstdc++/include
-LOCAL_SHARED_LIBRARIES += libstlport
-LOCAL_SRC_FILES := $(benchmark_src_files)
+LOCAL_SRC_FILES := $(benchmark_src_files) property_benchmark.cpp
+LOCAL_CXX_STL := libc++
include $(BUILD_EXECUTABLE)
+# We don't build a static benchmark executable because it's not usually
+# useful. If you're trying to run the current benchmarks on an older
+# release, it's (so far at least) always because you want to measure the
+# performance of the old release's libc, and a static benchmark isn't
+# going to let you do that.
+
+# Build benchmarks for the host (against glibc!). Run with:
+include $(CLEAR_VARS)
+LOCAL_MODULE := bionic-benchmarks-glibc
+LOCAL_MODULE_STEM_32 := bionic-benchmarks-glibc32
+LOCAL_MODULE_STEM_64 := bionic-benchmarks-glibc64
+LOCAL_MULTILIB := both
+LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
+LOCAL_CFLAGS += $(benchmark_c_flags)
+LOCAL_LDFLAGS += -lrt
+LOCAL_SRC_FILES := $(benchmark_src_files)
+LOCAL_CXX_STL := libc++
+include $(BUILD_HOST_EXECUTABLE)
+
+ifeq ($(HOST_OS)-$(HOST_ARCH),$(filter $(HOST_OS)-$(HOST_ARCH),linux-x86 linux-x86_64))
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
+ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
+bionic-benchmarks-run-on-host32: bionic-benchmarks bionic-prepare-run-on-host
+ ANDROID_DATA=$(TARGET_OUT_DATA) \
+ ANDROID_ROOT=$(TARGET_OUT) \
+ $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks32 $(BIONIC_BENCHMARKS_FLAGS)
+endif
+
+ifeq ($(TARGET_IS_64_BIT),true)
+bionic-benchmarks-run-on-host64: bionic-benchmarks bionic-prepare-run-on-host
+ ANDROID_DATA=$(TARGET_OUT_DATA) \
+ ANDROID_ROOT=$(TARGET_OUT) \
+ $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks64 $(BIONIC_BENCHMARKS_FLAGS)
+endif
+
+endif
+
endif # !BUILD_TINY_ANDROID