diff --git a/libc/SYSCALLS.TXT b/libc/SYSCALLS.TXT
index bfa13b701750fc98ab66398b48b5115d13b708e4..d9ede2f8ea6b5d70c5abb8c3d0df75f28d800c17 100644 (file)
--- a/libc/SYSCALLS.TXT
+++ b/libc/SYSCALLS.TXT
void* mremap(void*, size_t, size_t, unsigned long) all
int msync(const void*, size_t, int) all
int mprotect(const void*, size_t, int) all
-int madvise(const void*, size_t, int) all
+int madvise(void*, size_t, int) all
int mlock(const void* addr, size_t len) all
int munlock(const void* addr, size_t len) all
int mlockall(int flags) all
int fallocate64:fallocate(int, int, off64_t, off64_t) arm,mips,x86
int fallocate|fallocate64(int, int, off_t, off_t) arm64,mips64,x86_64
+# posix_fadvise64 is awkward: arm has shuffled arguments,
+# the POSIX functions don't set errno, and no architecture has posix_fadvise.
+int __arm_fadvise64_64:arm_fadvise64_64(int, int, off64_t, off64_t) arm
+int __fadvise64:fadvise64_64(int, off64_t, off64_t, int) x86
+int __fadvise64:fadvise64(int, off64_t, off64_t, int) arm64,mips,mips64,x86_64
+
int __fstatfs64:fstatfs64(int, size_t, struct statfs*) arm,mips,x86
int fstatfs64|fstatfs:fstatfs(int, struct statfs*) arm64,mips64,x86_64
int __statfs64:statfs64(const char*, size_t, struct statfs*) arm,mips,x86
int settimeofday(const struct timeval*, const struct timezone*) all
clock_t times(struct tms*) all
int nanosleep(const struct timespec*, struct timespec*) all
-int clock_settime(clockid_t clk_id, const struct timespec* tp) all
-int clock_getres(clockid_t clk_id, struct timespec* res) all
-int clock_nanosleep(clockid_t clock_id, int flags, const struct timespec* req, struct timespec* rem) all
+int clock_settime(clockid_t, const struct timespec*) all
+int clock_getres(clockid_t, struct timespec*) all
+int __clock_nanosleep:clock_nanosleep(clockid_t, int, const struct timespec*, struct timespec*) all
int getitimer(int, const struct itimerval*) all
int setitimer(int, const struct itimerval*, struct itimerval*) all
int __timer_create:timer_create(clockid_t clockid, struct sigevent* evp, __kernel_timer_t* timerid) all
int setfsgid(gid_t) all
int setfsuid(uid_t) all
+int sethostname(const char*, size_t) all
+
pid_t wait4(pid_t, int*, int, struct rusage*) all
int __waitid:waitid(int, pid_t, struct siginfo_t*, int, void*) all