diff --git a/libc/bionic/fts.c b/libc/bionic/fts.c
index c7770b6b63b0cb83deda023391162c449f172b2c..31a4b2ff504a7653ac3120a30d36fd36f82bb9ce 100644 (file)
--- a/libc/bionic/fts.c
+++ b/libc/bionic/fts.c
-/* $OpenBSD: fts.c,v 1.43 2009/08/27 16:19:27 millert Exp $ */
+/* $OpenBSD: fts.c,v 1.48 2014/11/20 04:14:15 guenther Exp $ */
/*-
* Copyright (c) 1990, 1993, 1994
#include <errno.h>
#include <fcntl.h>
#include <fts.h>
+#include <limits.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>
-#define MAX(a,b) ((a)>(b)?(a):(b))
-
static FTSENT *fts_alloc(FTS *, char *, size_t);
static FTSENT *fts_build(FTS *, int);
static void fts_lfree(FTSENT *);
static void fts_padjust(FTS *, FTSENT *);
static int fts_palloc(FTS *, size_t);
static FTSENT *fts_sort(FTS *, FTSENT *, int);
-static u_short fts_stat(FTS *, FTSENT *, int);
+static u_short fts_stat(FTS *, FTSENT *, int, int);
static int fts_safe_changedir(FTS *, FTSENT *, int, char *);
+#define ALIGNBYTES (sizeof(uintptr_t) - 1)
+#define ALIGN(p) (((uintptr_t)(p) + ALIGNBYTES) &~ ALIGNBYTES)
+void* reallocarray(void*, size_t, size_t);
+
#define ISDOT(a) (a[0] == '.' && (!a[1] || (a[1] == '.' && !a[2])))
#define CLR(opt) (sp->fts_options &= ~(opt))
* Start out with 1K of path space, and enough, in any case,
* to hold the user's paths.
*/
- if (fts_palloc(sp, MAX(fts_maxarglen(argv), MAXPATHLEN)))
+ if (fts_palloc(sp, MAX(fts_maxarglen(argv), PATH_MAX)))
goto mem1;
/* Allocate/initialize root's parent. */
p->fts_level = FTS_ROOTLEVEL;
p->fts_parent = parent;
p->fts_accpath = p->fts_name;
- p->fts_info = fts_stat(sp, p, ISSET(FTS_COMFOLLOW));
+ p->fts_info = fts_stat(sp, p, ISSET(FTS_COMFOLLOW), -1);
/* Command-line "." and ".." are real directories. */
if (p->fts_info == FTS_DOT)
/* Any type of file may be re-visited; re-stat and re-turn. */
if (instr == FTS_AGAIN) {
- p->fts_info = fts_stat(sp, p, 0);
+ p->fts_info = fts_stat(sp, p, 0, -1);
return (p);
}
*/
if (instr == FTS_FOLLOW &&
(p->fts_info == FTS_SL || p->fts_info == FTS_SLNONE)) {
- p->fts_info = fts_stat(sp, p, 1);
+ p->fts_info = fts_stat(sp, p, 1, -1);
if (p->fts_info == FTS_D && !ISSET(FTS_NOCHDIR)) {
if ((p->fts_symfd = open(".", O_RDONLY, 0)) < 0) {
p->fts_errno = errno;
if (p->fts_instr == FTS_SKIP)
goto next;
if (p->fts_instr == FTS_FOLLOW) {
- p->fts_info = fts_stat(sp, p, 1);
+ p->fts_info = fts_stat(sp, p, 1, -1);
if (p->fts_info == FTS_D && !ISSET(FTS_NOCHDIR)) {
if ((p->fts_symfd =
open(".", O_RDONLY, 0)) < 0) {
*/
/* ARGSUSED */
int
-fts_set(FTS *sp, FTSENT *p, int instr)
+fts_set(FTS *sp __unused, FTSENT *p, int instr)
{
if (instr && instr != FTS_AGAIN && instr != FTS_FOLLOW &&
instr != FTS_NOINSTR && instr != FTS_SKIP) {
maxlen = sp->fts_pathlen - len;
/*
- * fts_level is a short so we must prevent it from wrapping
+ * fts_level is signed so we must prevent it from wrapping
* around to FTS_ROOTLEVEL and FTS_ROOTPARENTLEVEL.
*/
level = cur->fts_level;
if (ISSET(FTS_NOCHDIR)) {
p->fts_accpath = p->fts_path;
memmove(cp, p->fts_name, p->fts_namelen + 1);
- } else
+ p->fts_info = fts_stat(sp, p, 0, dirfd(dirp));
+ } else {
p->fts_accpath = p->fts_name;
- /* Stat it. */
- p->fts_info = fts_stat(sp, p, 0);
+ p->fts_info = fts_stat(sp, p, 0, -1);
+ }
/* Decrement link count if applicable. */
if (nlinks > 0 && (p->fts_info == FTS_D ||
}
static u_short
-fts_stat(FTS *sp, FTSENT *p, int follow)
+fts_stat(FTS *sp, FTSENT *p, int follow, int dfd)
{
FTSENT *t;
dev_t dev;
ino_t ino;
struct stat *sbp, sb;
int saved_errno;
+ const char *path;
+
+ if (dfd == -1) {
+ path = p->fts_accpath;
+ dfd = AT_FDCWD;
+ } else
+ path = p->fts_name;
/* If user needs stat info, stat buffer already allocated. */
sbp = ISSET(FTS_NOSTAT) ? &sb : p->fts_statp;
* fail, set the errno from the stat call.
*/
if (ISSET(FTS_LOGICAL) || follow) {
- if (stat(p->fts_accpath, sbp)) {
+ if (fstatat(dfd, path, sbp, 0)) {
saved_errno = errno;
- if (!lstat(p->fts_accpath, sbp)) {
+ if (!fstatat(dfd, path, sbp, AT_SYMLINK_NOFOLLOW)) {
errno = 0;
return (FTS_SLNONE);
}
p->fts_errno = saved_errno;
goto err;
}
- } else if (lstat(p->fts_accpath, sbp)) {
+ } else if (fstatat(dfd, path, sbp, AT_SYMLINK_NOFOLLOW)) {
p->fts_errno = errno;
err: memset(sbp, 0, sizeof(struct stat));
return (FTS_NS);
struct _ftsent **a;
sp->fts_nitems = nitems + 40;
- if ((a = realloc(sp->fts_array,
- sp->fts_nitems * sizeof(FTSENT *))) == NULL) {
+ if ((a = reallocarray(sp->fts_array,
+ sp->fts_nitems, sizeof(FTSENT *))) == NULL) {
if (sp->fts_array)
free(sp->fts_array);
sp->fts_array = NULL;
len = sizeof(FTSENT) + namelen;
if (!ISSET(FTS_NOSTAT))
len += sizeof(struct stat) + ALIGNBYTES;
- if ((p = malloc(len)) == NULL)
+ if ((p = calloc(1, len)) == NULL)
return (NULL);
- memset(p, 0, len);
p->fts_path = sp->fts_path;
p->fts_namelen = namelen;
p->fts_instr = FTS_NOINSTR;
/*
* Allow essentially unlimited paths; find, rm, ls should all work on any tree.
- * Most systems will allow creation of paths much longer than MAXPATHLEN, even
+ * Most systems will allow creation of paths much longer than PATH_MAX, even
* though the kernel won't resolve them. Add the size (not just what's needed)
* plus 256 bytes so don't realloc the path 2 bytes at a time.
*/