]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - libc/bionic/pthread_internal.h
Use mmap to create the pthread_internal_t
[android-sdk/platform-bionic.git] / libc / bionic / pthread_internal.h
index a5b300220e839efcfaf1e0e17e8b2fe37185b0ee..95097b7ea0b54f7ef89bdd3b697513fec9615bdf 100644 (file)
@@ -30,6 +30,8 @@
 
 #include <pthread.h>
 
+#include "private/bionic_tls.h"
+
 /* Has the thread been detached by a pthread_join or pthread_detach call? */
 #define PTHREAD_ATTR_FLAG_DETACHED 0x00000001
 
@@ -72,8 +74,6 @@ struct pthread_internal_t {
     return (attr.flags & PTHREAD_ATTR_FLAG_USER_ALLOCATED_STACK) != 0;
   }
 
-  void** tls;
-
   pthread_attr_t attr;
 
   __pthread_cleanup_t* cleanup_stack;
@@ -86,13 +86,15 @@ struct pthread_internal_t {
 
   pthread_mutex_t startup_handshake_mutex;
 
+  void* tls[BIONIC_TLS_SLOTS];
+
   /*
    * The dynamic linker implements dlerror(3), which makes it hard for us to implement this
    * per-thread buffer by simply using malloc(3) and free(3).
    */
 #define __BIONIC_DLERROR_BUFFER_SIZE 512
   char dlerror_buffer[__BIONIC_DLERROR_BUFFER_SIZE];
-};
+} __attribute__((aligned(16))); // Align it as thread stack top below it should be aligned.
 
 __LIBC_HIDDEN__ int __init_thread(pthread_internal_t* thread, bool add_to_thread_list);
 __LIBC_HIDDEN__ void __init_tls(pthread_internal_t* thread);
@@ -103,7 +105,7 @@ __LIBC_HIDDEN__ void _pthread_internal_add(pthread_internal_t* thread);
 extern "C" __LIBC64_HIDDEN__ pthread_internal_t* __get_thread(void);
 
 __LIBC_HIDDEN__ void pthread_key_clean_all(void);
-__LIBC_HIDDEN__ void _pthread_internal_remove_locked(pthread_internal_t* thread);
+__LIBC_HIDDEN__ void _pthread_internal_remove_locked(pthread_internal_t* thread, bool free_thread);
 
 /*
  * Traditionally we gave threads a 1MiB stack. When we started
@@ -117,8 +119,6 @@ __LIBC_HIDDEN__ void _pthread_internal_remove_locked(pthread_internal_t* thread)
 __LIBC_HIDDEN__ extern pthread_internal_t* g_thread_list;
 __LIBC_HIDDEN__ extern pthread_mutex_t g_thread_list_lock;
 
-__LIBC_HIDDEN__ int __timespec_from_absolute(timespec*, const timespec*, clockid_t);
-
 /* Needed by fork. */
 __LIBC_HIDDEN__ extern void __bionic_atfork_run_prepare();
 __LIBC_HIDDEN__ extern void __bionic_atfork_run_child();