index c5136c93cbfff8fb58f2e773c9d10d7ac8a4e510..95097b7ea0b54f7ef89bdd3b697513fec9615bdf 100644 (file)
#include <pthread.h>
+#include "private/bionic_tls.h"
+
/* Has the thread been detached by a pthread_join or pthread_detach call? */
#define PTHREAD_ATTR_FLAG_DETACHED 0x00000001
return (attr.flags & PTHREAD_ATTR_FLAG_USER_ALLOCATED_STACK) != 0;
}
- void** tls;
-
pthread_attr_t attr;
__pthread_cleanup_t* cleanup_stack;
pthread_mutex_t startup_handshake_mutex;
+ void* tls[BIONIC_TLS_SLOTS];
+
/*
* The dynamic linker implements dlerror(3), which makes it hard for us to implement this
* per-thread buffer by simply using malloc(3) and free(3).
*/
#define __BIONIC_DLERROR_BUFFER_SIZE 512
char dlerror_buffer[__BIONIC_DLERROR_BUFFER_SIZE];
-};
+} __attribute__((aligned(16))); // Align it as thread stack top below it should be aligned.
-__LIBC_HIDDEN__ pthread_internal_t* __create_thread_struct();
-__LIBC_HIDDEN__ void __free_thread_struct(pthread_internal_t*);
__LIBC_HIDDEN__ int __init_thread(pthread_internal_t* thread, bool add_to_thread_list);
__LIBC_HIDDEN__ void __init_tls(pthread_internal_t* thread);
__LIBC_HIDDEN__ void __init_alternate_signal_stack(pthread_internal_t*);
extern "C" __LIBC64_HIDDEN__ pthread_internal_t* __get_thread(void);
__LIBC_HIDDEN__ void pthread_key_clean_all(void);
-__LIBC_HIDDEN__ void _pthread_internal_remove_locked(pthread_internal_t* thread);
+__LIBC_HIDDEN__ void _pthread_internal_remove_locked(pthread_internal_t* thread, bool free_thread);
/*
* Traditionally we gave threads a 1MiB stack. When we started