]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - libc/bionic/pthread_internals.cpp
Use mmap to create the pthread_internal_t.
[android-sdk/platform-bionic.git] / libc / bionic / pthread_internals.cpp
index baa95d902ae6d4d1121d053e010940f4189af0a4..33cddd74e771683f587a9398275b234e60ee0449 100644 (file)
 
 #include "pthread_internal.h"
 
+#include <errno.h>
+#include <stdlib.h>
+#include <string.h>
+#include <sys/mman.h>
+
 #include "private/bionic_futex.h"
-#include "private/bionic_pthread.h"
 #include "private/bionic_tls.h"
+#include "private/libc_logging.h"
 #include "private/ScopedPthreadMutexLocker.h"
 
 pthread_internal_t* g_thread_list = NULL;
 pthread_mutex_t g_thread_list_lock = PTHREAD_MUTEX_INITIALIZER;
 
+pthread_internal_t* __create_thread_struct() {
+  void* result = mmap(NULL, sizeof(pthread_internal_t), PROT_READ | PROT_WRITE,
+                      MAP_PRIVATE | MAP_ANONYMOUS | MAP_NORESERVE, -1, 0);
+  if (result == MAP_FAILED) {
+    __libc_format_log(ANDROID_LOG_WARN, "libc",
+                      "__create_thread_struct() failed: %s", strerror(errno));
+    return NULL;
+  }
+  return reinterpret_cast<pthread_internal_t*>(result);
+}
+
+void __free_thread_struct(pthread_internal_t* thread) {
+  int result = munmap(thread, sizeof(pthread_internal_t));
+  if (result != 0) {
+    __libc_format_log(ANDROID_LOG_WARN, "libc",
+                      "__free_thread_struct() failed: %s", strerror(errno));
+  }
+}
+
 void _pthread_internal_remove_locked(pthread_internal_t* thread) {
   if (thread->next != NULL) {
     thread->next->prev = thread->prev;
@@ -49,7 +73,7 @@ void _pthread_internal_remove_locked(pthread_internal_t* thread) {
   // The main thread is not heap-allocated. See __libc_init_tls for the declaration,
   // and __libc_init_common for the point where it's added to the thread list.
   if ((thread->attr.flags & PTHREAD_ATTR_FLAG_MAIN_THREAD) == 0) {
-    free(thread);
+    __free_thread_struct(thread);
   }
 }
 
@@ -68,31 +92,3 @@ void _pthread_internal_add(pthread_internal_t* thread) {
 pthread_internal_t* __get_thread(void) {
   return reinterpret_cast<pthread_internal_t*>(__get_tls()[TLS_SLOT_THREAD_ID]);
 }
-
-pid_t __pthread_gettid(pthread_t t) {
-  return reinterpret_cast<pthread_internal_t*>(t)->tid;
-}
-
-// Initialize 'ts' with the difference between 'abstime' and the current time
-// according to 'clock'. Returns -1 if abstime already expired, or 0 otherwise.
-int __timespec_from_absolute(timespec* ts, const timespec* abstime, clockid_t clock) {
-  clock_gettime(clock, ts);
-  ts->tv_sec  = abstime->tv_sec - ts->tv_sec;
-  ts->tv_nsec = abstime->tv_nsec - ts->tv_nsec;
-  if (ts->tv_nsec < 0) {
-    ts->tv_sec--;
-    ts->tv_nsec += 1000000000;
-  }
-  if ((ts->tv_nsec < 0) || (ts->tv_sec < 0)) {
-    return -1;
-  }
-  return 0;
-}
-
-int __futex_wake_ex(volatile void* ftx, int pshared, int val) {
-  return __futex_syscall3(ftx, pshared ? FUTEX_WAKE : FUTEX_WAKE_PRIVATE, val);
-}
-
-int __futex_wait_ex(volatile void* ftx, int pshared, int val, const timespec* timeout) {
-  return __futex_syscall4(ftx, pshared ? FUTEX_WAIT : FUTEX_WAIT_PRIVATE, val, timeout);
-}