index 33cddd74e771683f587a9398275b234e60ee0449..7c30e6e4ad413e667bf7382e66823d4f9f33d850 100644 (file)
pthread_internal_t* g_thread_list = NULL;
pthread_mutex_t g_thread_list_lock = PTHREAD_MUTEX_INITIALIZER;
-pthread_internal_t* __create_thread_struct() {
- void* result = mmap(NULL, sizeof(pthread_internal_t), PROT_READ | PROT_WRITE,
- MAP_PRIVATE | MAP_ANONYMOUS | MAP_NORESERVE, -1, 0);
- if (result == MAP_FAILED) {
- __libc_format_log(ANDROID_LOG_WARN, "libc",
- "__create_thread_struct() failed: %s", strerror(errno));
- return NULL;
- }
- return reinterpret_cast<pthread_internal_t*>(result);
-}
-
-void __free_thread_struct(pthread_internal_t* thread) {
- int result = munmap(thread, sizeof(pthread_internal_t));
- if (result != 0) {
- __libc_format_log(ANDROID_LOG_WARN, "libc",
- "__free_thread_struct() failed: %s", strerror(errno));
- }
-}
-
-void _pthread_internal_remove_locked(pthread_internal_t* thread) {
+void _pthread_internal_remove_locked(pthread_internal_t* thread, bool free_thread) {
if (thread->next != NULL) {
thread->next->prev = thread->prev;
}
g_thread_list = thread->next;
}
- // The main thread is not heap-allocated. See __libc_init_tls for the declaration,
- // and __libc_init_common for the point where it's added to the thread list.
- if ((thread->attr.flags & PTHREAD_ATTR_FLAG_MAIN_THREAD) == 0) {
- __free_thread_struct(thread);
+ // For threads using user allocated stack (including the main thread), the pthread_internal_t
+ // can't be freed since it is on the stack.
+ if (free_thread && !(thread->attr.flags & PTHREAD_ATTR_FLAG_USER_ALLOCATED_STACK)) {
+ // Use one munmap to free the whole thread stack, including pthread_internal_t.
+ munmap(thread->attr.stack_base, thread->attr.stack_size);
}
}